Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA, 115°C Rise, Shielded
Image of T3075K0013BSF Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA, 115°C Rise, Shielded

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA, 115°C Rise, Shielded

Brand: Acme Electric

Catalog ID: T3075K0013BSF

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA, 115°C Rise, Shielded

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3075K0013BSF

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

75

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503093153

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.41 in

Height

29.41 in

Length

22.37 in

Weight

536 lb

Width

28.15 in

Electrical Ratings

Efficiency

98.60%

Frequency Rating

60 Hz

kVA

75

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 1561

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1