Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA, Encapsulated
Image of T3793143S Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA, Encapsulated

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA, Encapsulated

Brand: Acme Electric

Catalog ID: T3793143S

Low Voltage Distribution Transformer - Three Phase, 480Δ - 208Y/120V, 75kVA, Encapsulated

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3793143S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

75

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

480Δ

Product Category

Dry Type Distribution Transformer

Secondary Voltage

208Y/120 V

Taps % Steps

2.5%

UL Insulation Class

180°C

UPC

047503090237

Winding Material

AL

Dimensions

Dimensions

15.25 in x 34.68 in x 26.82 in

Height

26.82 in

Length

15.25 in

Weight

1126 lb

Width

34.68 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

75

Primary Voltage

480D V

Primary Voltage

480Δ

Secondary Voltage

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

1