Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA - Seismic
Image of T3300K0023BE Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA - Seismic
*Representative image
Image of T3300K0023BE Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA - Seismic
New

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA - Seismic

Brand: Acme Electric

Catalog ID: T3300K0023BE

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA - Seismic

  • Seismic Certified
  • Quiet operation with sound levels below NEMA standards
  • NEMA 3R Enclosure
  • Aluminum Windings for increased insulation life

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3300K0023BE

CE Compliant

No

Construction

Ventilated

kVA

300

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

480Δ

Product Category

Dry Type Distribution Transformer

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

240D 120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503074404

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1938 lb

Width

39.5 in

Electrical Ratings

Efficiency

99.02%

Frequency Rating

60 Hz

kVA

300

Primary Voltage

480D V

Primary Voltage - Winding

480Δ

Secondary Voltage - Winding

240D 120 V

Certifications And Compliance

CE Compliant

No

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1

Pallet Quantity

1