Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA, Shielded
Image of T3300K0023BS Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA, Shielded
Image of T3300K0023BS Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA, Shielded
Image of T3300K0023BS Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA, Shielded
Image of T3300K0023BS Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA, Shielded
Image of T3300K0023BS Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA, Shielded

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA, Shielded

Brand: Acme Electric

Catalog ID: T3300K0023BS

Low Voltage Distribution Transformer - Three Phase, 480Δ - 240Δ120V, 300kVA, Shielded

General

Catalog Number

T3300K0023BS

UPC

047503094419

Winding Material

AL

Dimensions

Dimensions

35.5 in x 39.5 in x 45.6 in

Height

45.6 in

Length

35.5 in

Weight

1938 lb

Width

39.5 in

Electrical Ratings

Efficiency

99.02%

Certifications And Compliance

Nema Rating

NEMA 3R