Low Voltage Distribution Transformer - Three Phase, 480Δ - 480Y/277V, 225kVA, Shielded
Image of T3225K0053BS Low Voltage Distribution Transformer - Three Phase, 480Δ - 480Y/277V, 225kVA, Shielded

Low Voltage Distribution Transformer - Three Phase, 480Δ - 480Y/277V, 225kVA, Shielded

Brand: Acme Electric

Catalog ID: T3225K0053BS

Low Voltage Distribution Transformer - Three Phase, 480Δ - 480Y/277V, 225kVA, Shielded

General

Catalog Number

T3225K0053BS

UPC

047503094457

Winding Material

AL

Dimensions

Dimensions

29.87 in x 32.9 in x 41.52 in

Height

41.52 in

Length

29.87 in

Weight

1550 lb

Width

32.9 in

Electrical Ratings

Efficiency

98.94%

Certifications And Compliance

Nema Rating

NEMA 3R