Low Voltage Distribution Transformer Three Phase 480Δ V 208Y/120 V
Image of T3500K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ V 208Y/120 V
Image of T3500K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ V 208Y/120 V
Image of T3500K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ V 208Y/120 V
Image of T3500K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ V 208Y/120 V
Image of T3500K0013BCS Low Voltage Distribution Transformer Three Phase 480Δ V 208Y/120 V

Low Voltage Distribution Transformer Three Phase 480Δ V 208Y/120 V

Brand: Acme Electric

Catalog ID: T3500K0013BCS

Copper Windings - 480D Primary Volts - 208Y/120 Secondary Volts

General

Catalog Number

T3500K0013BCS

UPC

047503094389

Dimensions

Dimensions

41.5 in x 45.6 in x 57.8 in

Height

57.8 in

Length

41.5 in

Weight

3100 lb

Width

45.6 in

Electrical Ratings

Efficiency

99.14%

Certifications And Compliance

Nema Rating

NEMA 3R