Low Voltage Distribution Transformer - Three Phase, 600Δ - 208Y/120V, 3kVA
Image of T2A793301S Low Voltage Distribution Transformer - Three Phase, 600Δ - 208Y/120V, 3kVA
*Representative image
Image of T2A793301S Low Voltage Distribution Transformer - Three Phase, 600Δ - 208Y/120V, 3kVA

Low Voltage Distribution Transformer - Three Phase, 600Δ - 208Y/120V, 3kVA

Brand: Acme Electric

Catalog ID: T2A793301S

Low Voltage Distribution Transformer - Three Phase, 600Δ - 208Y/120V, 3kVA

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

BNFC Taps

2

Catalog Number

T2A793301S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

3

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

  • Wall
  • Wall

Primary Voltage - Winding

600Δ

Product Category

Dry Type Distribution Transformer

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

208Y/120 V

Taps % Steps

5.0%

UL Insulation Class

180°C

UPC

047503090916

Winding Material

CU

Dimensions

Dimensions

7.47 in x 12.37 in x 10.38 in

Height

10.38 in

Length

7.47 in

Weight

75 lb

Width

12.37 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

3

Primary Voltage

600D V

Primary Voltage - Winding

600Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

9