Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded
Image of T3045K0323BS Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded
Image of T3045K0323BS Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded
Image of T3045K0323BS Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded
Image of T3045K0323BS Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded
Image of T3045K0323BS Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded

Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded

Brand: Acme Electric

Catalog ID: T3045K0323BS

Low Voltage Distribution Transformer - Three Phase, 600Δ - 240Δ120V, 45kVA, Shielded

  • Quiet operation with sound levels below NEMA standards
  • Electrostatic shield for enhanced protection

General

ANFC Taps

2

BNFC Taps

4

Catalog Number

T3045K0323BS

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

45

Max Temperature Rise

150 Degrees Celsius

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

600Δ

Product Category

Dry Type Distribution Transformer

Product Family

Three Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

240D 120 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503093122

Winding Material

AL

Dimensions

Dimensions

19.37 in x 24.39 in x 25.5 in

Height

25.5 in

Length

19.37 in

Weight

353 lb

Width

24.39 in

Electrical Ratings

Efficiency

98.40%

Frequency Rating

60 Hz

kVA

45

Primary Voltage

600D V

Primary Voltage - Winding

600Δ

Secondary Voltage - Winding

240D 120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 3R

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded