Image of T1002K0220C LVDT - Single Phase, 120/208/240/277 - 120/240V, 2kVA
*Representative image
Image of T1002K0220C LVDT - Single Phase, 120/208/240/277 - 120/240V, 2kVA
New

LVDT - Single Phase, 120/208/240/277 - 120/240V, 2kVA

Brand: Acme Electric

Catalog ID: T1002K0220C

Low Voltage Distribution Transformer - Single Phase, 120/208/240/277 - 120/240V, 2kVA

Quiet operation with sound levels below NEMA standards

General

Catalog Number

T1002K0220C

Construction

Encapsulated

kVA

2

Max Temperature Rise

135 Degrees Celsius

Mounting Type

Wall

Product Family

Single Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

200°C

UPC

047503073285

Winding Material

AL

Dimensions

Dimensions

6.73 in x 5.62 in x 11.9 in

Height

11.9 in

Length

6.73 in

Weight

46.6 lb

Width

5.62 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

2

Primary Voltage

120/208/240/277 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

200°C

UL Standard

UL 506

Operational

Max Temperature Rise

135 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

48