Image of T1500V0190C LVDT - Single Phase, 240X480 - 120/240V, 0.5kVA
*Representative image
Image of T1500V0190C LVDT - Single Phase, 240X480 - 120/240V, 0.5kVA
New

LVDT - Single Phase, 240X480 - 120/240V, 0.5kVA

Brand: Acme Electric

Catalog ID: T1500V0190C

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 0.5kVA

Quiet operation with sound levels below NEMA standards

General

Catalog Number

T1500V0190C

Construction

Encapsulated

kVA

0.5

Max Temperature Rise

135 Degrees Celsius

Mounting Type

Wall

Product Family

Single Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

200°C

UPC

047503073810

Winding Material

AL

Dimensions

Dimensions

5.1 in x 4.6 in x 8.5 in

Height

8.5 in

Length

5.1 in

Weight

15.5 lb

Width

4.6 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

0.5

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

200°C

UL Standard

UL 506

Operational

Max Temperature Rise

135 Degrees Celsius

Logistics

Carton Quantity

1

Pallet Quantity

72