Image of T1005K0194C LVDT - Single Phase, 240X480 - 120/240V, 5kVA
*Representative image
Image of T1005K0194C LVDT - Single Phase, 240X480 - 120/240V, 5kVA
New

LVDT - Single Phase, 240X480 - 120/240V, 5kVA

Brand: Acme Electric

Catalog ID: T1005K0194C

Low Voltage Distribution Transformer - Single Phase, 240X480 - 120/240V, 5kVA

Quiet operation with sound levels below NEMA standards

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

T1005K0194C

Construction

Encapsulated

kVA

5

Max Temperature Rise

135 Degrees Celsius

Mounting Type

Wall

Product Family

Single Phase Dry Type

Product Type

Dry Type Distribution Transformer

Secondary Voltage - Winding

120/240 V

UL Insulation Class

200°C

UPC

047503073940

Winding Material

AL

Dimensions

Dimensions

9.52 in x 8.3 in x 13.62 in

Height

13.62 in

Length

9.52 in

Weight

110 lb

Width

8.3 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

5

Primary Voltage

240 X 480 V

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

CSA Standard

C22.2 No 47

Nema Rating

NEMA 3R

UL Insulation Class

200°C

UL Standard

UL 506

Operational

Max Temperature Rise

135 Degrees Celsius

Configuration

ANFC Taps

2

Logistics

Carton Quantity

1

Pallet Quantity

18