Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 25kVA
Image of WC025K01 Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 25kVA
*Representative image
Image of WC025K01 Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 25kVA

Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 25kVA

Brand: Acme Electric

Catalog ID: WC025K01

Medium Voltage Transformer - Single Phase, 2400 - 120/240V, 25kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC025K01

Construction

Ventilated

kVA

25

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

2400

Product Category

Medium Voltage Transformer

Product Family

Single Phase Medium Voltage

Product Type

Medium Voltage Transformer

Secondary Voltage - Winding

120/240 V

UPC

047503094846

Winding Material

AL

Dimensions

Depth

20 in

Height

38.5 in

Weight

470 lb

Width

28.5 in

Electrical Ratings

Efficiency

98.33%

Frequency Rating

60 Hz

kVA

25

Primary Voltage

2400 V

Primary Voltage - Winding

2400

Secondary Voltage - Winding

120/240 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562