Image of WC100K02 Medium Voltage Transformer - Single Phase, 2400 - 600V, 100kVA
*Representative image
Image of WC100K02 Medium Voltage Transformer - Single Phase, 2400 - 600V, 100kVA

Medium Voltage Transformer - Single Phase, 2400 - 600V, 100kVA

Brand: Acme Electric

Catalog ID: WC100K02

Medium Voltage Transformer - Single Phase, 2400 - 600V, 100kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC100K02

Construction

Ventilated

kVA

100

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

2400

Product Category

Medium Voltage Transformer

Product Family

Single Phase Medium Voltage

Product Type

Medium Voltage Transformer

Secondary Voltage - Winding

240/480 V

UPC

047503097069

Winding Material

AL

Dimensions

Depth

26.5 in

Height

51.5 in

Weight

1150 lb

Width

40.5 in

Electrical Ratings

Efficiency

98.82%

Frequency Rating

60 Hz

kVA

100

Primary Voltage

2400 V

Primary Voltage - Winding

2400

Secondary Voltage - Winding

240/480 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562