Image of WB015K09 Medium Voltage Transformer - Single Phase, 4800 - 600V, 15kVA
*Representative image
Image of WB015K09 Medium Voltage Transformer - Single Phase, 4800 - 600V, 15kVA

Medium Voltage Transformer - Single Phase, 4800 - 600V, 15kVA

Brand: Acme Electric

Catalog ID: WB015K09

Medium Voltage Transformer - Single Phase, 4800 - 600V, 15kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WB015K09

Construction

Ventilated

kVA

15

Mounting Type

Floor

Primary Voltage - Winding

4800

Product Category

Medium Voltage Transformer

Secondary Voltage - Winding

600 V

UPC

047503094839

Winding Material

AL

Dimensions

Depth

17 in

Height

32 in

Weight

390 lb

Width

26.5 in

Electrical Ratings

Efficiency

97.86%

Frequency Rating

60 Hz

Primary Voltage

4800 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562