Image of WC167K09 Medium Voltage Transformer - Single Phase, 4800 - 600V, 167kVA
*Representative image
Image of WC167K09 Medium Voltage Transformer - Single Phase, 4800 - 600V, 167kVA

Medium Voltage Transformer - Single Phase, 4800 - 600V, 167kVA

Brand: Acme Electric

Catalog ID: WC167K09

Medium Voltage Transformer - Single Phase, 4800 - 600V, 167kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WC167K09

Construction

Ventilated

kVA

167

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

4800

Product Category

Medium Voltage Transformer

Product Family

Single Phase Medium Voltage

Product Type

Medium Voltage Transformer

Secondary Voltage - Winding

600 V

UPC

047503097229

Winding Material

AL

Dimensions

Depth

32 in

Height

66 in

Weight

1670 lb

Width

50.5 in

Electrical Ratings

Efficiency

98.83%

Frequency Rating

60 Hz

kVA

167

Primary Voltage

4800 V

Primary Voltage - Winding

4800

Secondary Voltage - Winding

600 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562