Medium Voltage Transformer - Three Phase, 2400Δ - 240ΔV, 300kVA
Image of WI300K11 Medium Voltage Transformer - Three Phase, 2400Δ - 240ΔV, 300kVA
*Representative image
Image of WI300K11 Medium Voltage Transformer - Three Phase, 2400Δ - 240ΔV, 300kVA

Medium Voltage Transformer - Three Phase, 2400Δ - 240ΔV, 300kVA

Brand: Acme Electric

Catalog ID: WI300K11

Medium Voltage Transformer - Three Phase, 2400Δ - 240ΔV, 300kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI300K11

Construction

Ventilated

kVA

300

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

2400Δ

Product Category

Medium Voltage Transformer

Product Family

Three Phase Medium Voltage

Product Type

Medium Voltage Transformer

Secondary Voltage - Winding

240D V

UPC

047503098776

Winding Material

AL

Dimensions

Depth

32 in

Height

66 in

Weight

1980 lb

Width

50.5 in

Electrical Ratings

Efficiency

98.93%

Frequency Rating

60 Hz

kVA

300

Primary Voltage

2400D V

Primary Voltage - Winding

2400Δ

Secondary Voltage - Winding

240D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562