MY LISTS
ACME ELECTRIC
Image of WI002M14 Medium Voltage Transformer - Three Phase, 2400? - 600?V, 2000kVA

Medium Voltage Transformer - Three Phase, 2400? - 600?V, 2000kVA

Brand: Acme Electric

Catalog ID: WI002M14

Medium Voltage Transformer - Three Phase, 2400? - 600?V, 2000kVA

Product details

General

Catalog Number

WI002M14

Construction

Ventilated

kVA

2000

Mounting Type

Floor

Primary Voltage

2400Δ

Product Category

Medium Voltage Transformer

Secondary Voltage

600D V

UPC

047503099698

Winding Material

AL

Dimensions

Depth

50 in

Height

90 in

Weight

10600 lb

Width

90 in

Electrical Ratings

Efficiency

99.43%

Frequency Rating

60 Hz

Primary Voltage

2400Δ V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562

Resources and downloads

Customer Notices

Specifications

Terms and Conditions