Medium Voltage Transformer - Three Phase, 4160Δ - 480ΔV, 1000kVA
Image of WI001M18 Medium Voltage Transformer - Three Phase, 4160Δ - 480ΔV, 1000kVA

Medium Voltage Transformer - Three Phase, 4160Δ - 480ΔV, 1000kVA

Brand: Acme Electric

Catalog ID: WI001M18

Medium Voltage Transformer - Three Phase, 4160Δ - 480ΔV, 1000kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI001M18

Construction

Ventilated

kVA

1000

Mounting Type

Floor

Primary Voltage - Winding

4160Δ

Product Category

Medium Voltage Transformer

Secondary Voltage - Winding

480D V

UPC

047503002117

Winding Material

AL

Dimensions

Depth

44 in

Height

80 in

Weight

5960 lb

Width

64 in

Electrical Ratings

Efficiency

99.28%

Frequency Rating

60 Hz

kVA

1000

Primary Voltage

4160D V

Primary Voltage - Winding

4160Δ

Secondary Voltage - Winding

480D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562