ACME ELECTRIC
Medium Voltage Transformer - Three Phase, 4160Δ - 600ΔV, 2000kVA
Image of WI002M20 Medium Voltage Transformer - Three Phase, 4160Δ - 600ΔV, 2000kVA
*Representative image
Image of WI002M20 Medium Voltage Transformer - Three Phase, 4160Δ - 600ΔV, 2000kVA

Medium Voltage Transformer - Three Phase, 4160Δ - 600ΔV, 2000kVA

Brand: Acme Electric

Catalog ID: WI002M20

Medium Voltage Transformer - Three Phase, 4160Δ - 600ΔV, 2000kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI002M20

Construction

Ventilated

kVA

2000

Mounting Type

  • Floor
  • Floor

Primary Voltage - Winding

4160Δ

Product Category

Medium Voltage Transformer

Product Family

Three Phase Medium Voltage

Product Type

Medium Voltage Transformer

Secondary Voltage - Winding

600D V

UPC

047503099742

Winding Material

AL

Dimensions

Depth

50 in

Height

90 in

Weight

10600 lb

Width

90 in

Electrical Ratings

Efficiency

99.43%

Frequency Rating

60 Hz

kVA

2000

Primary Voltage

4160D V

Primary Voltage - Winding

4160Δ

Secondary Voltage - Winding

600D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562