Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 750kVA
Image of WI750K22 Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 750kVA
*Representative image
Image of WI750K22 Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 750kVA

Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 750kVA

Brand: Acme Electric

Catalog ID: WI750K22

Medium Voltage Transformer - Three Phase, 4800Δ - 208Y//120V, 750kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI750K22

Construction

Ventilated

kVA

750

Mounting Type

Floor

Primary Voltage - Winding

4800Δ

Product Category

Medium Voltage Transformer

Product Family

Three Phase Medium Voltage

Product Type

Medium Voltage Transformer

Secondary Voltage - Winding

208Y/120 V

UPC

047503099254

Winding Material

AL

Dimensions

Depth

44 in

Height

80 in

Weight

4750 lb

Width

64 in

Electrical Ratings

Efficiency

99.12%

Frequency Rating

60 Hz

kVA

750

Primary Voltage

4800D V

Primary Voltage - Winding

4800Δ

Secondary Voltage - Winding

208Y/120 V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562