Medium Voltage Transformer - Three Phase, 4800Δ - 240ΔV, 225kVA
Image of WI225K23 Medium Voltage Transformer - Three Phase, 4800Δ - 240ΔV, 225kVA

Medium Voltage Transformer - Three Phase, 4800Δ - 240ΔV, 225kVA

Brand: Acme Electric

Catalog ID: WI225K23

Medium Voltage Transformer - Three Phase, 4800Δ - 240ΔV, 225kVA

  • Lower operating cost over Liquid-filled
  • No additional fireproofing or venting
  • Long life expectancy
  • Smaller, lighter easy to maintain

General

Catalog Number

WI225K23

Construction

Ventilated

kVA

225

Mounting Type

Floor

Primary Voltage - Winding

4800Δ

Product Category

Medium Voltage Transformer

Secondary Voltage - Winding

240D V

UPC

047503098714

Winding Material

AL

Dimensions

Depth

26.5 in

Height

51.5 in

Weight

1480 lb

Width

40.5 in

Electrical Ratings

Efficiency

98.69%

Frequency Rating

60 Hz

kVA

225

Primary Voltage

4800D V

Primary Voltage - Winding

4800Δ

Secondary Voltage - Winding

240D V

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA Standard

C22.2 No. 47

Dept of Energy Regulation

Meets or exceed U.S. DOE 10 CFR Part 431

Nema Rating

NEMA 1

UL Standard

UL 1562