Image of SA4701321 Transformer Accessories, Front/Rear Replacement Panel
* Representative image
Image of SA4701321 Transformer Accessories, Front/Rear Replacement Panel

Transformer Accessories, Front/Rear Replacement Panel

Brand:

Acme Electric

Catalog ID:

SA4701321

Front/Rear Replacement Panel

Product details

General

Catalog Number

SA4701321

Product Category

Accessories

UPC

047503841723

Dimensions

Dimensions

35.7 in x 32.7 in x 6 in

Height

6 in

Length

35.7 in

Weight

35 lb

Width

32.7 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

5

Resources and downloads