

Brand: Acme Electric
Catalog ID: SA1701321
Catalog Number
SA1701321
Product Category
Accessories
Product Family
Transformer Accessories
Product Type
Accessories
UPC
047503841662
Dimensions
19.8 in x 24 in x 6 in
Height
6 in
Length
19.8 in
Weight
13 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer