Image of SA4701320 Transformer Accessories, Side Replacement Panel
* Representative image
Image of SA4701320 Transformer Accessories, Side Replacement Panel

Transformer Accessories, Side Replacement Panel

Brand:

Acme Electric

Catalog ID:

SA4701320

Side Replacement Panel

Product details

General

Catalog Number

SA4701320

Product Category

Accessories

UPC

047503841648

Dimensions

Dimensions

2.04 in x 31.06 in x 31.06 in

Height

31.06 in

Length

2.04 in

Weight

34 lb

Width

31.06 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads