text.skipToContent text.skipToNavigation

CV

by Alera Lighting 

Curv's narrow profile creates a sleek look that will enhance any building décor. Optional bull nose or shallow end caps offer alternative fixture appearances.

  • Heavy 20-gauge construction provides excellent housing rigidity
  • 2-1/2" deep housing for a sleek modern appearance
  • Unique die cast aluminum, tongue and groove couplers provide zero tolerance alignment resulting in consistently straight rows
  • Patented die cast aluminum end caps for a soft finished appearance
  • Available with a solid, slotted, or perforated housing
  • 4', 8', and 12' fixture housings available
  • Available with one, two, three, or four lamp cross sections
  • Unique lamp crossing technique on one and three lamp models maintains 48" modularity
  • Control compatible for daylight harvesting, occupancy sensors, or dimming systems (small case ballast required)
  • Available with optional installed open or closed loop daylight sensors (DSPL, DSL) when daylight dimming systems are desired
  • Modular mounting points for convenient hanging locations
  • Simple suspension hardware allows fast, easy contractor installation
  • Matching wall mount unit available
  • UL Listed 1598

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
Express Yes
Lamp Type
  • T5
  • T5HO
  • T8
Light Distribution Indirect
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • cUL
Mounting Type Suspended
Number of Lamps
  • 1
  • 2
  • 3
  • 4
Type Architectural Indoor

Certifications and Compliance

Industry Standard(s)
  • cUL
  • UL Listed 1598