text.skipToContent text.skipToNavigation

CVL

by Alera Lighting 

Aesthetics, performance, and versatility meet in the Curv Louvered - a sleek curved shape suspended by a whisper of cable. The gently curving sides are enhanced at the center with glowing silver, along with soft, even illumination above, below, and around the luminaire. For alternate shielding options, see the CVRL or CVRB.

  • Curved shape combines with parabolic louver for a pleasing and efficient profile
  • Excellent for general office, banking, retail, and educational environments
  • T8, T5, and T5HO lamps
  • Available with optional installed open or closed loop daylight sensors (DSPL, DSL) when daylight dimming systems are desired
  • Parabolic louver is available in both semi-specular (LD), specular (LS), and white (GW
  • Parabolic louver is available in both semi-specular (LD) and specular (LS)
  • Heavy 20-gauge steel construction provides excellent housing rigidity
  • Direct/indirect distribution with approximately 40% downlight
  • Fixed 18" (FCM18) or optional Adjustable 48" (CM48) aircraft cable suspension
  • Patented die-cast joiners (patent #6,796,676 B) and end caps ensure straight rows with no light leak
  • Consistent, predictable mounting locations are contractor-friendly
  • UL Listed 1598

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
Express Yes
Lamp Type
  • T5
  • T5HO
  • T8
Light Distribution Indirect-Direct
Light Source Fluorescent
Listings
  • UL
  • UL 1598
Mounting Type Suspended
Number of Lamps
  • 1
  • 2
  • 3
Type Architectural Indoor

Certifications and Compliance

Industry Standard(s) UL Listed 1598

Resources/Downloads

Catalog Page

Availability Documents