text.skipToContent text.skipToNavigation

CVR-B

by Alera Lighting 

An attractive curvature shape with white-painted baffles that span the radius of the luminaire housing is delivered with the Curv Radial Baffle. Available in a crisp, clean solid baffle or perforated pattern, this shielding delivers great efficiency. For alternate shielding options, see the CVRL or CVL.

  • Curv Radial Lens provides a soft glow of direct through an opal acrylic lens while the indirect light radiates off the ceiling
  • Excellent for general office, banking, retail, and educational environments
  • T8, T5, and T5HO lamps
  • Available with optional installed open or closed loop daylight sensors (DSPL, DSL) when daylight dimming systems are desired
  • Heavy 20-gauge steel construction provides excellent housing rigidity
  • Direct/indirect distribution with approximately 30% downlight
  • Adjustable 48" (CM48) aircraft cable suspension or optional Fixed 18" (FCM18)
  • Patented die-cast joiners (patent #6,796,676 B) and end caps ensure straight rows with no light leak
  • Consistent, predictable mounting locations are contractor-friendly
  • UL Listed 1598

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
Express Yes
Lamp Type T8
Light Distribution
  • Direct
  • Indirect-Direct
Light Source Fluorescent
Listings
  • UL
  • UL 1598
Mounting Type Suspended
New Products Yes
Number of Lamps
  • 1
  • 2
  • 3
Type Architectural Indoor

Certifications and Compliance

Industry Standard(s) UL Listed 1598

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CVRB-1T8-EPU
IES file
Test Report
3100 lm 92.20 29 W
CVRB-2T5HO-EPU
IES file
Test Report
4450 lm 92.50 125 W
CVRB-2T5HO-ZT-EPU (zet cross baffle)
IES file
Test Report
4450 lm 81.60 125 W
CVRB-3T8-0/100-EPU (3 lamp with 100% down cover)
IES file
Test Report
3100 lm 62.10 80 W
CVRB-3T8-1D-CLC-WCB-EPU-IBOB
IES file
Test Report
3100 lm 63.10 29 W
CVRB-3T8-20/80-EPU (3 lamp with 20% up/80% down cover)
IES file
Test Report
3100 lm 72.20 83 W
CVRB-3T8-40/60-EPU (3 lamp with 40% up/60% down cover)
IES file
Test Report
3100 lm 73.40 83 W
CVRB-3T8-85/15-EPU (3 lamp with 85% up/15% down cover)
IES file
Test Report
3100 lm 81.30 83 W
CVRB-3T8-EPU
IES file
Test Report
3100 lm 90.90 84 W
CVRB-4-2T5-WCB-EPU
IES file
Test Report
2600 lm 91.80 63 W