text.skipToContent text.skipToNavigation

CVR-L

by Alera Lighting 

A smooth curvature shape with a glowing center optics that span the radius of the luminaire housing is delivered with the Curv Radial Lens.

  • Curv Radial Lens provides a soft glow of direct through an opal acrylic lens while the indirect light radiates off the ceiling
  • Excellent for general office, banking, retail, and educational environments
  • T8, T5, and T5HO lamps
  • Available with optional installed open or closed loop daylight sensors (DSPL, DSL) when daylight dimming systems are desired
  • Heavy 20-gauge steel construction provides excellent housing rigidity
  • Direct/indirect distribution with approximately 30% downlight
  • Adjustable 48" (CM48) aircraft cable suspension or optional Fixed 18" (FCM18)
  • Patented die-cast joiners (patent #6,796,676 B) and end caps ensure straight rows with no light leak
  • Consistent, predictable mounting locations are contractor-friendly
  • UL Listed 1598

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
Express Yes
Lamp Type T8
Light Distribution
  • Direct
  • Indirect-Direct
Light Source Fluorescent
Listings
  • UL
  • UL 1598
Mounting Type Suspended
New Products Yes
Number of Lamps
  • 1
  • 2
  • 3
Type Architectural Indoor

Certifications and Compliance

Industry Standard(s) UL Listed 1598

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CVRL-1T8-EPU
IES file
CVRL-3T8-0/100-EPU (3 lamp with 100% downlight cover)
IES file
Test Report
3100 lm 52.90 79 W
CVRL-3T8-EPU
IES file
Test Report
3100 lm 88.30 84 W
CVRL-4-2T5-OA-EPU
IES file
Test Report
2600 lm 91.40 62 W
CVRL-4-2T8-OA-EPU
IES file
Test Report
3100 lm 87.50 56 W