text.skipToContent text.skipToNavigation

CVSL

by Alera Lighting 

Slender, luminescent blades are placed along each side of an elegant curvature to create unparalleled aesthetics. Sophisticated in style and function, CurVista is an appropriate choice for open or individual offices, lobbies, reception areas, classrooms, cafeterias, health care facilities, and retail.

  • Elegant curved profile with side louvers
  • Heavy 20-gauge construction with aluminum die-cast components and blades
  • Choice of solid louver blades (CVSL) or perforated louver blades (CVPL)
  • Direct/Indirect distribution with approximately 30% downlight
  • Available with optional installed open or closed loop daylight sensors (DSPL, DSL) when daylight dimming systems are desired
  • Up to four lamps in cross section for high light levels and/or switching applications
  • Consistent, predictable mounting locations are contractor-friendly
  • Adjustable 48" (CM48) aircraft cable suspension standard, fixed 18" (FCM18) cable standard for two-lamp units
  • T8 or T5HO lamps
  • Patented die-cast joiners (patent #6,796,676 B) and end caps ensure straight rows with no light leak
  • UL Listed 1598

Product Details

General

Application Commerical Indoor;Education;Healthcare;Hospitality;Office;Lobby;Conference Room;Classroom;Waiting Room
Lamp Type T5;T5HO;T8
Light Distribution Indirect-Direct
Light Source Fluorescent
Mounting Type Suspended
Number of Lamps 2;3;4
Type Architectural Indoor

Certifications and Compliance

Industry Standard(s) CSA;UL Listed 1598

Resources/Downloads

Specifications

Catalog Page

Availability Documents