text.skipToContent text.skipToNavigation

LCV

by Alera Lighting 

A beautiful curved shape with low maintenance, high performance LED. Curv LED indirect lighting offers three housing styles and five lumen packages making it perfect for education, offices and any area where tablets, smartphones and laptops are routinely used.

  • Integral LED technology
  • L90 at 60,000 hours, projected over 100,000 hours
  • Indirect luminaire illuminates ceilings, walls, and work surfaces
  • Comfortable lighting for working environments
  • Choice of four LED colors
  • Choice of five lumen packages ranging from 3200 to 7500 nominal lumens
  • Perforated housing is standard, solid or 2" square perforated housing optional
  • Flat end treatment (standard), sculpted curve end (SCE) or bull nose end (BN)
  • Modular mounting points for convenient hanging locations
  • Patented die-cast aluminum ends and joiners for straight rows
  • Controls compatible integral sensors optional
  • Five year warranty (Terms and Conditions apply)
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
Controls - Networked
  • Photocell
  • Occupancy Sensor
  • Occupancy & Photocell
Dimming Protocol 0-10V
Dimming Range 1% - 100%
Light Distribution Indirect
Light Source LED
Listings
  • CSA
  • cUL
Mounting Type Suspended
New Products Yes
Type Architectural Indoor

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Industry Standard(s)
  • CSA
  • cUL

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LCV-30VW-S
IES file
Test Report
3137 lm 100.00 29.7 W
LCV-35HL-PERF
IES file
Test Report
5265 lm 100.00 55.4 W
LCV-35HL-S
IES file
Test Report
6257 lm 100.00 58.1 W
LCV-35HL-SQP
IES file
Test Report
6607 lm 100.00 51.8 W
LCV-35LW-PERF
IES file
Test Report
4194 lm 100.00 36 W
LCV-35LW-S
IES file
Test Report
4222 lm 100.00 38.2 W
LCV-35LW-SQP
IES file
Test Report
4523 lm 100.00 37 W
LCV-35ML-PERF
IES file
Test Report
4292 lm 100.00 43 W
LCV-35ML-S
IES file
Test Report
5175 lm 100.00 47.5 W
LCV-35ML-SQP
IES file
Test Report
5568 lm 100.00 43 W
LCV-35VL-PERF
IES file
Test Report
7103 lm 100.00 58 W
LCV-35VL-S
IES file
Test Report
7311 lm 100.00 69 W
LCV-35VL-SQP
IES file
Test Report
7522 lm 100.00 57 W
LCV-35VW-PERF
IES file
Test Report
3192 lm 100.00 27 W
LCV-35VW-S
IES file
Test Report
3224 lm 100.00 29.7 W
LCV-35VW-SQP
IES file
Test Report
3443 lm 100.00 27 W
LCV-40VW-S
IES file
Test Report
3244 lm 100.00 29.7 W