text.skipToContent text.skipToNavigation

LCVR-L

by Alera Lighting 

Direct-Indirect distribution in an elegantly curved shape with high performance LED technology. Providing lumen packages from 3200 to 7500 and options to vary the amount of direct and indirect lighitng, Curv Radial Lens LED is an attractive solution for office, education, and health care environments.

  • Acrylic radial lens combines with curved shape for direct/indirect, direct distribution
  • Lumen packages range from 3200 to 7500
  • Up/down switching available on some models
  • Long-life LED is rated L90 at 60,000 hours, with projected life over 100,000 to reduce facility maintenance
  • Four LED CCT color choices
  • Controls compatible
  • Available with optional installed daylight sensors
  • Flat end standard
  • Sculpted or bull nose end caps optional
  • Modular mounting points for convenient hanging locations
  • Aircraft cable mounting
  • Straight rows assured using die cast aluminium tongue-and-groove patented couplers.
  • Five year warranty
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
Controls - Networked
  • Photocell
  • Occupancy Sensor
  • Occupancy & Photocell
Dimming Protocol 0-10V
Dimming Range 1% - 100%
Light Distribution
  • Indirect-Direct
  • Direct
Light Source LED
Listings
  • CSA
  • cUL
Mounting Type Suspended
New Products Yes
Number of Lamps 1
Type Architectural Indoor

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Industry Standard(s)
  • CSA
  • cUL

Resources/Downloads

Catalog Page

Availability Documents