text.skipToContent text.skipToNavigation

LP7

by Alera Lighting 

An attractive rectangular shape for LED illumination with a wide range of light distribution choices. Architectural and neutral, Plank 7” LED has a classic rectangular form which is easily integrated into many different design styles. This product can be used for uplight, downlight, or both uplight and downlight and can be combined with external controls or shipped with integrated controls.

  • Rectilinear shape with clean, elegant lines for indirect/direct, and direct distribution
  • Lumen packages range from 3200 to 7500 nominal lumens per 4ft section
  • Four LED CCT color choices and 83 CRI
  • Up to 137 lumens/watt efficacy on selected packages
  • Upper/Lower switching available on some models
  • Long-life LED is rated L90 at 60,000 hours with projected life over 100,000 to reduce facility maintenance
  • Controls compatible for integral daylight or occupancy sensors
  • Patented die-cast plate at each fixture end ensures straight rows
  • Five down light distribution options available
  • Five year warranty
  • DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
Controls - Networked
  • Photocell
  • Occupancy Sensor
  • Occupancy & Photocell
Dimming Protocol 0-10V
Dimming Range 1% - 100%
Light Distribution
  • Indirect-Direct
  • Direct
Light Source LED
Listings
  • CSA
  • cUL
Mounting Type Suspended
New Products Yes
Number of Lamps 1
Type Architectural Indoor

Certifications and Compliance

DLC Designation DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
Industry Standard(s)
  • CSA
  • cUL

Resources/Downloads

Catalog Page

Availability Documents