text.skipToContent text.skipToNavigation

CVWM

by Alera Lighting 

Curv's narrow profile creates a sleek look that will enhance any building décor. Optional bull nose or shallow end caps offer alternative fixture appearances.

  • Popular and attractive curved housing adds an upscale look to office, lobby, education, and health care applications
  • Appropriate for areas where comfortable and efficient indirect lighting is the desired source
  • T8, T5, or T5HO lamps
  • Heavy 20-gauge steel construction provides excellent housing rigidity
  • 2-1/2" deep housing is sleek and attractive
  • Solid housing provides a clean curved sweep of 100% indirect light
  • Perforated housing option provides visible soft glow below fixture while sending virtually all light up to ceilings and walls
  • Patented die cast joiners and end caps ensure straight rows with no light leak
  • UL Listed 1598

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
Express Yes
Lamp Type
  • T5
  • T5HO
  • T8
Light Distribution Indirect
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
Mounting Type Wall
Number of Lamps
  • 1
  • 2
Type Architectural Indoor

Certifications and Compliance

Industry Standard(s)
  • CSA
  • UL Listed 1598

Photometry