text.skipToContent text.skipToNavigation

LCVWM

by Alera Lighting 

A graceful wall mounted curve shape with low maintenance, high performance LED. LED Curv wall mount can be provided with a perforated housing, where a small amount of light glows gracefully for source identification, or a solid housing for fully indirect illumination. High efficacy LED is standard, and the low input wattage ensures this attractive product will typically stay within even the most stringent lighting power density allotment.

  • 2½" × 6⅝" profile maintains a sleek aesthetic
  • Indirect lighting illuminates ceilings and walls
  • Integral LED technology
  • L90 at 60,000 hours, projected over 100,000 hours
  • Up to 112 lumens / watt efficacy
  • Choice of three LED colors
  • Choice of three lumen packages
  • Perforated housing is standard, solid optional
  • Flat end caps are standard, sculpted (SCE) or bull nose (BN) end caps are optional
  • Installs easily using the universal wall mounting system (Wall bracket painted standard matte white unless otherwise specified.)
  • Patented die cast aluminum connection plates and end caps to ensure row integrity (Patent# 6,796,676B2)
  • Companion fixture to Curv solid and perforated suspended luminaires
  • Five year warranty (Terms & Conditions Apply)

Product Details

General

Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
Light Distribution Indirect
Light Source LED
Listings
  • CSA
  • cUL
Mounting Type Wall
New Products Yes
Type Wall Mount;Architectural Indoor

Certifications and Compliance

Industry Standard(s)
  • CSA
  • cUL

Photometry