- Products
- Products
-
Resources
CompanyMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Products
-
Resources
CompanyMarketing
-
Resources
-
Resources
- Support
- Technical Data
- Company
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
Flex®
By Architectural Area Lighting
Collection Name: Flex
Flex®
By Architectural Area Lighting
Collection Name:
Flex
Timeless Sleek contemporary styling that will stand the test of time. Multiple arm designs and mounting options, including single, twin, tri and quad shape for a one of a kind look for your project.
- Reliable, uniform, glare free illumination
- Type 1, 2, 3, 4W, 5Q, 5W distributions
- Amber-595nm Peak, 3000K, 4000K, 5000K CCT
- 0-10V dimming ready
- Integral surge suppression
- Upgrade Kits
Product Details
General
Application |
|
Can be mounted up or down | No |
Category General | Outdoor |
Color |
|
Color Rendering Index (CRI) | 70 CRI |
Color Temperature |
|
Construction Material - Main | Aluminum |
Controls - Integral Sensors (Non-Networked) | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumens | 4,268–19,395 |
Material - Body | Aluminum Alloy |
Mounting Type | Arm |
Photocell | Yes |
Sensor Type | Passive Infrared with Photoresistor |
Style | Contemporary |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage | 66 - 156 W |
Certifications and Compliance
Industry Standard(s) |
|
Resources and Downloads
Installation/Instruction Manual (IOM)
Customer Use Drawings
Color Charts
Please wait, preparing to download your file.
Photometry (294)
Product Name | Color Temp | CRI | Lumens | Lm/W | WattsWatts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
FH2-72L-300-3K7-1
|
3000 K | 70 CRI | 8327 lm | 126.16666666666667 | 66 W | Type I | |
FH2-72L-300-3K7-1-CL
|
3000 K | 70 CRI | 7350 lm | 111.36363636363636 | 66 W | Type I | |
FH2-72L-300-3K7-1-CL-HS
|
3000 K | 70 CRI | 4447 lm | 67.37878787878788 | 66 W | Type I | |
FH2-72L-300-3K7-1-HS
|
3000 K | 70 CRI | 5036 lm | 76.3030303030303 | 66 W | Type I | |
FH2-72L-300-3K7-2
|
3000 K | 70 CRI | 7692 lm | 116.54545454545455 | 66 W | Type II | |
FH2-72L-300-3K7-2-CL
|
3000 K | 70 CRI | 6792 lm | 102.9090909090909 | 66 W | Type II | |
FH2-72L-300-3K7-2-CL-HS
|
3000 K | 70 CRI | 3849 lm | 58.31818181818182 | 66 W | Type II | |
FH2-72L-300-3K7-2-HS
|
3000 K | 70 CRI | 4359 lm | 66.04545454545455 | 66 W | Type II | |
FH2-72L-300-3K7-3
|
3000 K | 70 CRI | 8031 lm | 121.68181818181819 | 66 W | Type III | |
FH2-72L-300-3K7-3-CL
|
3000 K | 70 CRI | 7091 lm | 107.43939393939394 | 66 W | Type III | |
FH2-72L-300-3K7-3-CL-HS
|
3000 K | 70 CRI | 3768 lm | 57.09090909090909 | 66 W | Type III | |
FH2-72L-300-3K7-3-DL
|
3000 K | 70 CRI | 5811 lm | 88.04545454545455 | 66 W | Type III | |
FH2-72L-300-3K7-3-HS
|
3000 K | 70 CRI | 4268 lm | 64.66666666666667 | 66 W | Type III | |
FH2-72L-300-3K7-4W
|
3000 K | 70 CRI | 7790 lm | 118.03030303030303 | 66 W | Type IV Wide | |
FH2-72L-300-3K7-4W-CL
|
3000 K | 70 CRI | 6878 lm | 104.21212121212122 | 66 W | Type IV Wide | |
FH2-72L-300-3K7-4W-CL-HS
|
3000 K | 70 CRI | 3876 lm | 58.72727272727273 | 66 W | Type IV Wide | |
FH2-72L-300-3K7-4W-HS
|
3000 K | 70 CRI | 4390 lm | 66.51515151515152 | 66 W | Type IV Wide | |
FH2-72L-300-3K7-5Q
|
3000 K | 70 CRI | 8137 lm | 123.28787878787878 | 66 W | Type V Square | |
FH2-72L-300-3K7-5Q-CL
|
3000 K | 70 CRI | 7184 lm | 108.84848484848484 | 66 W | Type V Square | |
FH2-72L-300-3K7-5W
|
3000 K | 70 CRI | 7929 lm | 120.13636363636364 | 66 W | Type V Wide (Round) | |
FH2-72L-300-3K7-5W-CL
|
3000 K | 70 CRI | 7001 lm | 106.07575757575758 | 66 W | Type V Wide (Round) | |
FH2-72L-300-3K7-5W-DL
|
3000 K | 70 CRI | 5737 lm | 86.92424242424242 | 66 W | Type V Wide (Round) | |
FH2-72L-300-4K7-1
|
4000 K | 70 CRI | 8470 lm | 128.33333333333334 | 66 W | Type I | |
FH2-72L-300-4K7-1-CL
|
4000 K | 70 CRI | 7478 lm | 113.3030303030303 | 66 W | Type I | |
FH2-72L-300-4K7-1-CL-HS
|
4000 K | 70 CRI | 4523 lm | 68.53030303030303 | 66 W | Type I | |
FH2-72L-300-4K7-1-HS
|
4000 K | 70 CRI | 5123 lm | 77.62121212121212 | 66 W | Type I | |
FH2-72L-300-4K7-2
|
4000 K | 70 CRI | 7824 lm | 118.54545454545455 | 66 W | Type II | |
FH2-72L-300-4K7-2-CL
|
4000 K | 70 CRI | 6908 lm | 104.66666666666667 | 66 W | Type II | |
FH2-72L-300-4K7-2-CL-HS
|
4000 K | 70 CRI | 3915 lm | 59.31818181818182 | 66 W | Type II | |
FH2-72L-300-4K7-2-HS
|
4000 K | 70 CRI | 4434 lm | 67.18181818181819 | 66 W | Type II | |
FH2-72L-300-4K7-3
|
4000 K | 70 CRI | 8170 lm | 123.78787878787878 | 66 W | Type III | |
FH2-72L-300-4K7-3-CL
|
4000 K | 70 CRI | 7213 lm | 109.28787878787878 | 66 W | Type III | |
FH2-72L-300-4K7-3-CL-HS
|
4000 K | 70 CRI | 3833 lm | 58.07575757575758 | 66 W | Type III | |
FH2-72L-300-4K7-3-DL
|
4000 K | 70 CRI | 5911 lm | 89.56060606060606 | 66 W | Type III | |
FH2-72L-300-4K7-3-HS
|
4000 K | 70 CRI | 4341 lm | 65.77272727272727 | 66 W | Type III | |
FH2-72L-300-4K7-4W
|
4000 K | 70 CRI | 7923 lm | 120.04545454545455 | 66 W | Type IV Wide | |
FH2-72L-300-4K7-4W-CL
|
4000 K | 70 CRI | 6996 lm | 106 | 66 W | Type IV Wide | |
FH2-72L-300-4K7-4W-CL-HS
|
4000 K | 70 CRI | 3942 lm | 59.72727272727273 | 66 W | Type IV Wide | |
FH2-72L-300-4K7-4W-HS
|
4000 K | 70 CRI | 4465 lm | 67.65151515151516 | 66 W | Type IV Wide | |
FH2-72L-300-4K7-5Q
|
4000 K | 70 CRI | 8277 lm | 125.4090909090909 | 66 W | Type V Square | |
FH2-72L-300-4K7-5Q-CL
|
4000 K | 70 CRI | 7308 lm | 110.72727272727273 | 66 W | Type V Square | |
FH2-72L-300-4K7-5W
|
4000 K | 70 CRI | 8065 lm | 122.1969696969697 | 66 W | Type V Wide (Round) | |
FH2-72L-300-4K7-5W-CL
|
4000 K | 70 CRI | 7121 lm | 107.89393939393939 | 66 W | Type V Wide (Round) | |
FH2-72L-300-4K7-5W-DL
|
4000 K | 70 CRI | 5836 lm | 88.42424242424242 | 66 W | Type V Wide (Round) | |
FH2-72L-300-5K7-1
|
5000 K | 70 CRI | 9128 lm | 138.3030303030303 | 66 W | Type I | |
FH2-72L-300-5K7-1-CL
|
5000 K | 70 CRI | 8059 lm | 122.10606060606061 | 66 W | Type I | |
FH2-72L-300-5K7-1-CL-HS
|
5000 K | 70 CRI | 4875 lm | 73.86363636363636 | 66 W | Type I | |
FH2-72L-300-5K7-1-HS
|
5000 K | 70 CRI | 5521 lm | 83.65151515151516 | 66 W | Type I | |
FH2-72L-300-5K7-2
|
5000 K | 70 CRI | 8432 lm | 127.75757575757575 | 66 W | Type II | |
FH2-72L-300-5K7-2-CL
|
5000 K | 70 CRI | 7445 lm | 112.8030303030303 | 66 W | Type II | |
FH2-72L-300-5K7-2-CL-HS
|
5000 K | 70 CRI | 4219 lm | 63.92424242424242 | 66 W | Type II | |
FH2-72L-300-5K7-2-HS
|
5000 K | 70 CRI | 4779 lm | 72.4090909090909 | 66 W | Type II | |
FH2-72L-300-5K7-3
|
5000 K | 70 CRI | 8804 lm | 133.3939393939394 | 66 W | Type III | |
FH2-72L-300-5K7-3-CL
|
5000 K | 70 CRI | 7773 lm | 117.77272727272727 | 66 W | Type III | |
FH2-72L-300-5K7-3-CL-HS
|
5000 K | 70 CRI | 4130 lm | 62.57575757575758 | 66 W | Type III | |
FH2-72L-300-5K7-3-DL
|
5000 K | 70 CRI | 6370 lm | 96.51515151515152 | 66 W | Type III | |
FH2-72L-300-5K7-3-HS
|
5000 K | 70 CRI | 4679 lm | 70.89393939393939 | 66 W | Type III | |
FH2-72L-300-5K7-4W
|
5000 K | 70 CRI | 8539 lm | 129.37878787878788 | 66 W | Type IV Wide | |
FH2-72L-300-5K7-4W-CL
|
5000 K | 70 CRI | 7540 lm | 114.24242424242425 | 66 W | Type IV Wide | |
FH2-72L-300-5K7-4W-CL-HS
|
5000 K | 70 CRI | 4249 lm | 64.37878787878788 | 66 W | Type IV Wide | |
FH2-72L-300-5K7-4W-HS
|
5000 K | 70 CRI | 4811 lm | 72.89393939393939 | 66 W | Type IV Wide | |
FH2-72L-300-5K7-5Q
|
5000 K | 70 CRI | 8920 lm | 135.15151515151516 | 66 W | Type V Square | |
FH2-72L-300-5K7-5Q-CL
|
5000 K | 70 CRI | 7875 lm | 119.31818181818181 | 66 W | Type V Square | |
FH2-72L-300-5K7-5W
|
5000 K | 70 CRI | 8692 lm | 131.6969696969697 | 66 W | Type V Wide (Round) | |
FH2-72L-300-5K7-5W-CL
|
5000 K | 70 CRI | 7674 lm | 116.27272727272727 | 66 W | Type V Wide (Round) | |
FH2-72L-300-5K7-5W-DL
|
5000 K | 70 CRI | 6289 lm | 95.28787878787878 | 66 W | Type V Wide (Round) | |
FH2-72L-385-3K7-1
|
3000 K | 70 CRI | 10521 lm | 122.9088785046729 | 85.6 W | Type I | |
FH2-72L-385-3K7-1-CL
|
3000 K | 70 CRI | 9287 lm | 108.49299065420561 | 85.6 W | Type I | |
FH2-72L-385-3K7-1-CL-HS
|
3000 K | 70 CRI | 5618 lm | 65.63084112149534 | 85.6 W | Type I | |
FH2-72L-385-3K7-1-HS
|
3000 K | 70 CRI | 6363 lm | 74.33411214953271 | 85.6 W | Type I | |
FH2-72L-385-3K7-2
|
3000 K | 70 CRI | 9719 lm | 113.53971962616824 | 85.6 W | Type II | |
FH2-72L-385-3K7-2-CL
|
3000 K | 70 CRI | 8581 lm | 100.24532710280374 | 85.6 W | Type II | |
FH2-72L-385-3K7-2-CL-HS
|
3000 K | 70 CRI | 4863 lm | 56.8107476635514 | 85.6 W | Type II | |
FH2-72L-385-3K7-2-HS
|
3000 K | 70 CRI | 5507 lm | 64.33411214953271 | 85.6 W | Type II | |
FH2-72L-385-3K7-3
|
3000 K | 70 CRI | 10147 lm | 118.53971962616824 | 85.6 W | Type III | |
FH2-72L-385-3K7-3-CL
|
3000 K | 70 CRI | 8959 lm | 104.66121495327104 | 85.6 W | Type III | |
FH2-72L-385-3K7-3-CL-HS
|
3000 K | 70 CRI | 4761 lm | 55.61915887850468 | 85.6 W | Type III | |
FH2-72L-385-3K7-3-DL
|
3000 K | 70 CRI | 7287 lm | 85.12850467289721 | 85.6 W | Type III | |
FH2-72L-385-3K7-3-HS
|
3000 K | 70 CRI | 5392 lm | 62.990654205607484 | 85.6 W | Type III | |
FH2-72L-385-3K7-4W
|
3000 K | 70 CRI | 9842 lm | 114.9766355140187 | 85.6 W | Type IV Wide | |
FH2-72L-385-3K7-4W-CL
|
3000 K | 70 CRI | 8690 lm | 101.51869158878506 | 85.6 W | Type IV Wide | |
FH2-72L-385-3K7-4W-CL-HS
|
3000 K | 70 CRI | 4897 lm | 57.20794392523365 | 85.6 W | Type IV Wide | |
FH2-72L-385-3K7-4W-HS
|
3000 K | 70 CRI | 5546 lm | 64.78971962616824 | 85.6 W | Type IV Wide | |
FH2-72L-385-3K7-5Q
|
3000 K | 70 CRI | 10281 lm | 120.10514018691589 | 85.6 W | Type V Square | |
FH2-72L-385-3K7-5Q-CL
|
3000 K | 70 CRI | 9077 lm | 106.03971962616824 | 85.6 W | Type V Square | |
FH2-72L-385-3K7-5W
|
3000 K | 70 CRI | 10018 lm | 117.03271028037383 | 85.6 W | Type V Wide (Round) | |
FH2-72L-385-3K7-5W-CL
|
3000 K | 70 CRI | 8845 lm | 103.32943925233646 | 85.6 W | Type V Wide (Round) | |
FH2-72L-385-3K7-5W-DL
|
3000 K | 70 CRI | 7304 lm | 85.32710280373833 | 85.6 W | Type V Wide (Round) | |
FH2-72L-385-4K7-1
|
4000 K | 70 CRI | 10701 lm | 125.01168224299066 | 85.6 W | Type I | |
FH2-72L-385-4K7-1-CL
|
4000 K | 70 CRI | 9448 lm | 110.37383177570094 | 85.6 W | Type I | |
FH2-72L-385-4K7-1-CL-HS
|
4000 K | 70 CRI | 5715 lm | 66.76401869158879 | 85.6 W | Type I | |
FH2-72L-385-4K7-1-HS
|
4000 K | 70 CRI | 6473 lm | 75.61915887850468 | 85.6 W | Type I | |
FH2-72L-385-4K7-2
|
4000 K | 70 CRI | 9886 lm | 115.49065420560748 | 85.6 W | Type II | |
FH2-72L-385-4K7-2-CL
|
4000 K | 70 CRI | 8728 lm | 101.96261682242991 | 85.6 W | Type II | |
FH2-72L-385-4K7-2-CL-HS
|
4000 K | 70 CRI | 4946 lm | 57.780373831775705 | 85.6 W | Type II | |
FH2-72L-385-4K7-2-HS
|
4000 K | 70 CRI | 5603 lm | 65.45560747663552 | 85.6 W | Type II | |
FH2-72L-385-4K7-3
|
4000 K | 70 CRI | 10322 lm | 120.58411214953271 | 85.6 W | Type III | |
FH2-72L-385-4K7-3-CL
|
4000 K | 70 CRI | 9113 lm | 106.46028037383178 | 85.6 W | Type III | |
FH2-72L-385-4K7-3-CL-HS
|
4000 K | 70 CRI | 4842 lm | 56.56542056074767 | 85.6 W | Type III | |
FH2-72L-385-4K7-3-DL
|
4000 K | 70 CRI | 7412 lm | 86.58878504672897 | 85.6 W | Type III | |
FH2-72L-385-4K7-3-HS
|
4000 K | 70 CRI | 5484 lm | 64.06542056074767 | 85.6 W | Type III | |
FH2-72L-385-4K7-4W
|
4000 K | 70 CRI | 10011 lm | 116.95093457943926 | 85.6 W | Type IV Wide | |
FH2-72L-385-4K7-4W-CL
|
4000 K | 70 CRI | 8839 lm | 103.25934579439253 | 85.6 W | Type IV Wide | |
FH2-72L-385-4K7-4W-CL-HS
|
4000 K | 70 CRI | 4981 lm | 58.189252336448604 | 85.6 W | Type IV Wide | |
FH2-72L-385-4K7-4W-HS
|
4000 K | 70 CRI | 5641 lm | 65.89953271028038 | 85.6 W | Type IV Wide | |
FH2-72L-385-4K7-5Q
|
4000 K | 70 CRI | 10457 lm | 122.16121495327104 | 85.6 W | Type V Square | |
FH2-72L-385-4K7-5Q-CL
|
4000 K | 70 CRI | 9233 lm | 107.86214953271029 | 85.6 W | Type V Square | |
FH2-72L-385-4K7-5W
|
4000 K | 70 CRI | 10190 lm | 119.04205607476636 | 85.6 W | Type V Wide (Round) | |
FH2-72L-385-4K7-5W-CL
|
4000 K | 70 CRI | 8997 lm | 105.10514018691589 | 85.6 W | Type V Wide (Round) | |
FH2-72L-385-4K7-5W-DL
|
4000 K | 70 CRI | 7429 lm | 86.78738317757009 | 85.6 W | Type V Wide (Round) | |
FH2-72L-385-5K7-1
|
5000 K | 70 CRI | 11533 lm | 134.73130841121497 | 85.6 W | Type I | |
FH2-72L-385-5K7-1-CL
|
5000 K | 70 CRI | 10182 lm | 118.94859813084113 | 85.6 W | Type I | |
FH2-72L-385-5K7-1-CL-HS
|
5000 K | 70 CRI | 6159 lm | 71.95093457943926 | 85.6 W | Type I | |
FH2-72L-385-5K7-1-HS
|
5000 K | 70 CRI | 6976 lm | 81.49532710280374 | 85.6 W | Type I | |
FH2-72L-385-5K7-2
|
5000 K | 70 CRI | 10654 lm | 124.46261682242991 | 85.6 W | Type II | |
FH2-72L-385-5K7-2-CL
|
5000 K | 70 CRI | 9406 lm | 109.88317757009347 | 85.6 W | Type II | |
FH2-72L-385-5K7-2-CL-HS
|
5000 K | 70 CRI | 5330 lm | 62.26635514018692 | 85.6 W | Type II | |
FH2-72L-385-5K7-2-HS
|
5000 K | 70 CRI | 6037 lm | 70.52570093457945 | 85.6 W | Type II | |
FH2-72L-385-5K7-3
|
5000 K | 70 CRI | 11124 lm | 129.998831366133 | 85.57 W | Type III | |
FH2-72L-385-5K7-3-CL
|
5000 K | 70 CRI | 9821 lm | 115.0269383930663 | 85.38 W | Type III | |
FH2-72L-385-5K7-3-CL-HS
|
5000 K | 70 CRI | 5218 lm | 60.95794392523365 | 85.6 W | Type III | |
FH2-72L-385-5K7-3-DL
|
5000 K | 70 CRI | 7988 lm | 93.73386528983806 | 85.22 W | Type III | |
FH2-72L-385-5K7-3-HS
|
5000 K | 70 CRI | 5912 lm | 69.06542056074767 | 85.6 W | Type III | |
FH2-72L-385-5K7-4W
|
5000 K | 70 CRI | 10789 lm | 126.03971962616824 | 85.6 W | Type IV Wide | |
FH2-72L-385-5K7-4W-CL
|
5000 K | 70 CRI | 9526 lm | 111.28504672897196 | 85.6 W | Type IV Wide | |
FH2-72L-385-5K7-4W-CL-HS
|
5000 K | 70 CRI | 5368 lm | 62.71028037383178 | 85.6 W | Type IV Wide | |
FH2-72L-385-5K7-4W-HS
|
5000 K | 70 CRI | 6079 lm | 71.01635514018692 | 85.6 W | Type IV Wide | |
FH2-72L-385-5K7-5Q
|
5000 K | 70 CRI | 11270 lm | 131.6588785046729 | 85.6 W | Type V Square | |
FH2-72L-385-5K7-5Q-CL
|
5000 K | 70 CRI | 9950 lm | 116.23831775700936 | 85.6 W | Type V Square | |
FH2-72L-385-5K7-5W
|
5000 K | 70 CRI | 10982 lm | 128.2943925233645 | 85.6 W | Type V Wide (Round) | |
FH2-72L-385-5K7-5W-CL
|
5000 K | 70 CRI | 9696 lm | 113.27102803738319 | 85.6 W | Type V Wide (Round) | |
FH2-72L-385-5K7-5W-DL
|
5000 K | 70 CRI | 8006 lm | 93.98919934256867 | 85.18 W | Type V Wide (Round) | |
FH2-72L-495-3K7-1
|
3000 K | 70 CRI | 13519 lm | 121.13799283154123 | 111.6 W | Type I | |
FH2-72L-495-3K7-1-CL
|
3000 K | 70 CRI | 11936 lm | 106.95340501792116 | 111.6 W | Type I | |
FH2-72L-495-3K7-1-CL-HS
|
3000 K | 70 CRI | 7219 lm | 64.68637992831542 | 111.6 W | Type I | |
FH2-72L-495-3K7-1-HS
|
3000 K | 70 CRI | 8177 lm | 73.27060931899642 | 111.6 W | Type I | |
FH2-72L-495-3K7-2
|
3000 K | 70 CRI | 12489 lm | 111.90860215053765 | 111.6 W | Type II | |
FH2-72L-495-3K7-2-CL
|
3000 K | 70 CRI | 11026 lm | 98.79928315412187 | 111.6 W | Type II | |
FH2-72L-495-3K7-2-CL-HS
|
3000 K | 70 CRI | 6248 lm | 55.98566308243728 | 111.6 W | Type II | |
FH2-72L-495-3K7-2-HS
|
3000 K | 70 CRI | 7078 lm | 63.42293906810036 | 111.6 W | Type II | |
FH2-72L-495-3K7-3
|
3000 K | 70 CRI | 13039 lm | 116.83691756272403 | 111.6 W | Type III | |
FH2-72L-495-3K7-3-CL
|
3000 K | 70 CRI | 11512 lm | 103.15412186379929 | 111.6 W | Type III | |
FH2-72L-495-3K7-3-CL-HS
|
3000 K | 70 CRI | 6117 lm | 54.81182795698925 | 111.6 W | Type III | |
FH2-72L-495-3K7-3-DL
|
3000 K | 70 CRI | 9436 lm | 84.55197132616487 | 111.6 W | Type III | |
FH2-72L-495-3K7-3-HS
|
3000 K | 70 CRI | 6929 lm | 62.087813620071685 | 111.6 W | Type III | |
FH2-72L-495-3K7-4W
|
3000 K | 70 CRI | 12647 lm | 113.32437275985663 | 111.6 W | Type IV Wide | |
FH2-72L-495-3K7-4W-CL
|
3000 K | 70 CRI | 11166 lm | 100.05376344086022 | 111.6 W | Type IV Wide | |
FH2-72L-495-3K7-4W-CL-HS
|
3000 K | 70 CRI | 6292 lm | 56.22877569258266 | 111.9 W | Type IV Wide | |
FH2-72L-495-3K7-4W-HS
|
3000 K | 70 CRI | 7126 lm | 63.85304659498208 | 111.6 W | Type IV Wide | |
FH2-72L-495-3K7-5Q
|
3000 K | 70 CRI | 13211 lm | 118.37813620071685 | 111.6 W | Type V Square | |
FH2-72L-495-3K7-5Q-CL
|
3000 K | 70 CRI | 11664 lm | 104.51612903225806 | 111.6 W | Type V Square | |
FH2-72L-495-3K7-5W
|
3000 K | 70 CRI | 12873 lm | 115.3494623655914 | 111.6 W | Type V Wide (Round) | |
FH2-72L-495-3K7-5W-CL
|
3000 K | 70 CRI | 11365 lm | 101.83691756272403 | 111.6 W | Type V Wide (Round) | |
FH2-72L-495-3K7-5W-DL
|
3000 K | 70 CRI | 9316 lm | 83.47670250896057 | 111.6 W | Type V Wide (Round) | |
FH2-72L-495-4K7-1
|
4000 K | 70 CRI | 13751 lm | 123.21684587813621 | 111.6 W | Type I | |
FH2-72L-495-4K7-1-CL
|
4000 K | 70 CRI | 12141 lm | 108.79032258064517 | 111.6 W | Type I | |
FH2-72L-495-4K7-1-CL-HS
|
4000 K | 70 CRI | 7343 lm | 65.79749103942653 | 111.6 W | Type I | |
FH2-72L-495-4K7-1-HS
|
4000 K | 70 CRI | 8317 lm | 74.52508960573478 | 111.6 W | Type I | |
FH2-72L-495-4K7-2
|
4000 K | 70 CRI | 12703 lm | 113.82616487455198 | 111.6 W | Type II | |
FH2-72L-495-4K7-2-CL
|
4000 K | 70 CRI | 11216 lm | 100.50179211469535 | 111.6 W | Type II | |
FH2-72L-495-4K7-2-CL-HS
|
4000 K | 70 CRI | 6356 lm | 56.95340501792115 | 111.6 W | Type II | |
FH2-72L-495-4K7-2-HS
|
4000 K | 70 CRI | 7198 lm | 64.49820788530467 | 111.6 W | Type II | |
FH2-72L-495-4K7-3
|
4000 K | 70 CRI | 13263 lm | 118.84408602150538 | 111.6 W | Type III | |
FH2-72L-495-4K7-3-CL
|
4000 K | 70 CRI | 11710 lm | 104.92831541218638 | 111.6 W | Type III | |
FH2-72L-495-4K7-3-CL-HS
|
4000 K | 70 CRI | 6223 lm | 55.761648745519715 | 111.6 W | Type III | |
FH2-72L-495-4K7-3-DL
|
4000 K | 70 CRI | 9598 lm | 86.00358422939068 | 111.6 W | Type III | |
FH2-72L-495-4K7-3-HS
|
4000 K | 70 CRI | 7047 lm | 63.145161290322584 | 111.6 W | Type III | |
FH2-72L-495-4K7-4W
|
4000 K | 70 CRI | 12864 lm | 115.26881720430109 | 111.6 W | Type IV Wide | |
FH2-72L-495-4K7-4W-CL
|
4000 K | 70 CRI | 11358 lm | 101.7741935483871 | 111.6 W | Type IV Wide | |
FH2-72L-495-4K7-4W-CL-HS
|
4000 K | 70 CRI | 6400 lm | 57.34767025089606 | 111.6 W | Type IV Wide | |
FH2-72L-495-4K7-4W-HS
|
4000 K | 70 CRI | 7249 lm | 64.95519713261649 | 111.6 W | Type IV Wide | |
FH2-72L-495-4K7-5Q
|
4000 K | 70 CRI | 13438 lm | 120.41218637992831 | 111.6 W | Type V Square | |
FH2-72L-495-4K7-5Q-CL
|
4000 K | 70 CRI | 11864 lm | 106.30824372759857 | 111.6 W | Type V Square | |
FH2-72L-495-4K7-5W
|
4000 K | 70 CRI | 13094 lm | 117.32974910394266 | 111.6 W | Type V Wide (Round) | |
FH2-72L-495-4K7-5W-CL
|
4000 K | 70 CRI | 11561 lm | 103.59318996415772 | 111.6 W | Type V Wide (Round) | |
FH2-72L-495-4K7-5W-DL
|
4000 K | 70 CRI | 9474 lm | 84.89247311827957 | 111.6 W | Type V Wide (Round) | |
FH2-72L-495-5K7-1
|
5000 K | 70 CRI | 14820 lm | 132.7956989247312 | 111.6 W | Type I | |
FH2-72L-495-5K7-1-CL
|
5000 K | 70 CRI | 13084 lm | 117.24014336917563 | 111.6 W | Type I | |
FH2-72L-495-5K7-1-CL-HS
|
5000 K | 70 CRI | 7914 lm | 70.91397849462366 | 111.6 W | Type I | |
FH2-72L-495-5K7-1-HS
|
5000 K | 70 CRI | 8964 lm | 80.3225806451613 | 111.6 W | Type I | |
FH2-72L-495-5K7-2
|
5000 K | 70 CRI | 13690 lm | 122.67025089605735 | 111.6 W | Type II | |
FH2-72L-495-5K7-2-CL
|
5000 K | 70 CRI | 12087 lm | 108.30645161290323 | 111.6 W | Type II | |
FH2-72L-495-5K7-2-CL-HS
|
5000 K | 70 CRI | 6850 lm | 61.37992831541219 | 111.6 W | Type II | |
FH2-72L-495-5K7-2-HS
|
5000 K | 70 CRI | 7759 lm | 69.52508960573478 | 111.6 W | Type II | |
FH2-72L-495-5K7-3
|
5000 K | 70 CRI | 14294 lm | 128.1398476019722 | 111.55 W | Type III | |
FH2-72L-495-5K7-3-CL
|
5000 K | 70 CRI | 12620 lm | 113.08243727598567 | 111.6 W | Type III | |
FH2-72L-495-5K7-3-CL-HS
|
5000 K | 70 CRI | 6707 lm | 60.09856630824373 | 111.6 W | Type III | |
FH2-72L-495-5K7-3-DL
|
5000 K | 70 CRI | 10344 lm | 92.68817204301075 | 111.6 W | Type III | |
FH2-72L-495-5K7-3-HS
|
5000 K | 70 CRI | 7595 lm | 68.05555555555556 | 111.6 W | Type III | |
FH2-72L-495-5K7-4W
|
5000 K | 70 CRI | 13864 lm | 124.2293906810036 | 111.6 W | Type IV Wide | |
FH2-72L-495-5K7-4W-CL
|
5000 K | 70 CRI | 12240 lm | 109.67741935483872 | 111.6 W | Type IV Wide | |
FH2-72L-495-5K7-4W-CL-HS
|
5000 K | 70 CRI | 6897 lm | 61.80107526881721 | 111.6 W | Type IV Wide | |
FH2-72L-495-5K7-4W-HS
|
5000 K | 70 CRI | 7812 lm | 70 | 111.6 W | Type IV Wide | |
FH2-72L-495-5K7-5Q
|
5000 K | 70 CRI | 14482 lm | 129.76702508960574 | 111.6 W | Type V Square | |
FH2-72L-495-5K7-5Q-CL
|
5000 K | 70 CRI | 12786 lm | 114.56989247311829 | 111.6 W | Type V Square | |
FH2-72L-495-5K7-5W
|
5000 K | 70 CRI | 14111 lm | 126.44265232974911 | 111.6 W | Type V Wide (Round) | |
FH2-72L-495-5K7-5W-CL
|
5000 K | 70 CRI | 12460 lm | 111.64874551971327 | 111.6 W | Type V Wide (Round) | |
FH2-72L-495-5K7-5W-DL
|
5000 K | 70 CRI | 10211 lm | 91.49641577060932 | 111.6 W | Type V Wide (Round) | |
FH2-72L-600-3K7-1
|
3000 K | 70 CRI | 14822 lm | 113.23147440794499 | 130.9 W | Type I | |
FH2-72L-600-3K7-1-CL
|
3000 K | 70 CRI | 13086 lm | 99.9694423223835 | 130.9 W | Type I | |
FH2-72L-600-3K7-1-CL-HS
|
3000 K | 70 CRI | 7915 lm | 60.46600458365164 | 130.9 W | Type I | |
FH2-72L-600-3K7-1-HS
|
3000 K | 70 CRI | 8965 lm | 68.48739495798318 | 130.9 W | Type I | |
FH2-72L-600-3K7-2
|
3000 K | 70 CRI | 13693 lm | 104.60656990068755 | 130.9 W | Type II | |
FH2-72L-600-3K7-2-CL
|
3000 K | 70 CRI | 12089 lm | 92.35294117647058 | 130.9 W | Type II | |
FH2-72L-600-3K7-2-CL-HS
|
3000 K | 70 CRI | 6850 lm | 52.33002291825821 | 130.9 W | Type II | |
FH2-72L-600-3K7-2-HS
|
3000 K | 70 CRI | 7760 lm | 59.28189457601222 | 130.9 W | Type II | |
FH2-72L-600-3K7-3
|
3000 K | 70 CRI | 14295 lm | 109.20550038197096 | 130.9 W | Type III | |
FH2-72L-600-3K7-3-CL
|
3000 K | 70 CRI | 12622 lm | 96.42475171886936 | 130.9 W | Type III | |
FH2-72L-600-3K7-3-CL-HS
|
3000 K | 70 CRI | 6708 lm | 51.24522536287242 | 130.9 W | Type III | |
FH2-72L-600-3K7-3-DL
|
3000 K | 70 CRI | 10267 lm | 78.43391902215431 | 130.9 W | Type III | |
FH2-72L-600-3K7-3-HS
|
3000 K | 70 CRI | 7597 lm | 58.036669213139795 | 130.9 W | Type III | |
FH2-72L-600-3K7-4W
|
3000 K | 70 CRI | 13866 lm | 105.92818945760122 | 130.9 W | Type IV Wide | |
FH2-72L-600-3K7-4W-CL
|
3000 K | 70 CRI | 12242 lm | 93.52177234530176 | 130.9 W | Type IV Wide | |
FH2-72L-600-3K7-4W-CL-HS
|
3000 K | 70 CRI | 6898 lm | 52.69671504965623 | 130.9 W | Type IV Wide | |
FH2-72L-600-3K7-4W-HS
|
3000 K | 70 CRI | 7814 lm | 59.69442322383499 | 130.9 W | Type IV Wide | |
FH2-72L-600-3K7-5Q
|
3000 K | 70 CRI | 14484 lm | 110.64935064935065 | 130.9 W | Type V Square | |
FH2-72L-600-3K7-5Q-CL
|
3000 K | 70 CRI | 12788 lm | 97.69289533995416 | 130.9 W | Type V Square | |
FH2-72L-600-3K7-5W
|
3000 K | 70 CRI | 14113 lm | 107.81512605042016 | 130.9 W | Type V Wide (Round) | |
FH2-72L-600-3K7-5W-CL
|
3000 K | 70 CRI | 12461 lm | 95.19480519480518 | 130.9 W | Type V Wide (Round) | |
FH2-72L-600-3K7-5W-DL
|
3000 K | 70 CRI | 10290 lm | 78.6096256684492 | 130.9 W | Type V Wide (Round) | |
FH2-72L-600-4K7-1
|
4000 K | 70 CRI | 15076 lm | 115.17188693659281 | 130.9 W | Type I | |
FH2-72L-600-4K7-1-CL
|
4000 K | 70 CRI | 13311 lm | 101.68831168831169 | 130.9 W | Type I | |
FH2-72L-600-4K7-1-CL-HS
|
4000 K | 70 CRI | 8051 lm | 61.50496562261268 | 130.9 W | Type I | |
FH2-72L-600-4K7-1-HS
|
4000 K | 70 CRI | 9119 lm | 69.66386554621849 | 130.9 W | Type I | |
FH2-72L-600-4K7-2
|
4000 K | 70 CRI | 13927 lm | 106.39419404125286 | 130.9 W | Type II | |
FH2-72L-600-4K7-2-CL
|
4000 K | 70 CRI | 12296 lm | 94.15007656967842 | 130.6 W | Type II | |
FH2-72L-600-4K7-2-CL-HS
|
4000 K | 70 CRI | 6969 lm | 53.23911382734912 | 130.9 W | Type II | |
FH2-72L-600-4K7-2-HS
|
4000 K | 70 CRI | 7893 lm | 60.29793735676088 | 130.9 W | Type II | |
FH2-72L-600-4K7-3
|
4000 K | 70 CRI | 14541 lm | 111.08479755538579 | 130.9 W | Type III | |
FH2-72L-600-4K7-3-CL
|
4000 K | 70 CRI | 12838 lm | 98.07486631016042 | 130.9 W | Type III | |
FH2-72L-600-4K7-3-CL-HS
|
4000 K | 70 CRI | 6822 lm | 52.1161191749427 | 130.9 W | Type III | |
FH2-72L-600-4K7-3-DL
|
4000 K | 70 CRI | 10443 lm | 79.77845683728036 | 130.9 W | Type III | |
FH2-72L-600-4K7-3-HS
|
4000 K | 70 CRI | 7727 lm | 59.02979373567609 | 130.9 W | Type III | |
FH2-72L-600-4K7-4W
|
4000 K | 70 CRI | 14104 lm | 107.74637127578303 | 130.9 W | Type IV Wide | |
FH2-72L-600-4K7-4W-CL
|
4000 K | 70 CRI | 12452 lm | 95.12605042016806 | 130.9 W | Type IV Wide | |
FH2-72L-600-4K7-4W-CL-HS
|
4000 K | 70 CRI | 7017 lm | 53.60580595874713 | 130.9 W | Type IV Wide | |
FH2-72L-600-4K7-4W-HS
|
4000 K | 70 CRI | 7948 lm | 60.71810542398777 | 130.9 W | Type IV Wide | |
FH2-72L-600-4K7-5Q
|
4000 K | 70 CRI | 14733 lm | 112.55156608097784 | 130.9 W | Type V Square | |
FH2-72L-600-4K7-5Q-CL
|
4000 K | 70 CRI | 13008 lm | 99.37356760886172 | 130.9 W | Type V Square | |
FH2-72L-600-4K7-5W
|
4000 K | 70 CRI | 14356 lm | 109.6715049656226 | 130.9 W | Type V Wide (Round) | |
FH2-72L-600-4K7-5W-CL
|
4000 K | 70 CRI | 12675 lm | 96.829640947288 | 130.9 W | Type V Wide (Round) | |
FH2-72L-600-4K7-5W-DL
|
4000 K | 70 CRI | 10466 lm | 79.95416348357524 | 130.9 W | Type V Wide (Round) | |
FH2-72L-600-5K7-1
|
5000 K | 70 CRI | 16248 lm | 124.12528647822765 | 130.9 W | Type I | |
FH2-72L-600-5K7-1-CL
|
5000 K | 70 CRI | 14345 lm | 109.58747135217723 | 130.9 W | Type I | |
FH2-72L-600-5K7-1-CL-HS
|
5000 K | 70 CRI | 8677 lm | 66.2872421695951 | 130.9 W | Type I | |
FH2-72L-600-5K7-1-HS
|
5000 K | 70 CRI | 9827 lm | 75.07257448433919 | 130.9 W | Type I | |
FH2-72L-600-5K7-2
|
5000 K | 70 CRI | 15009 lm | 114.66004583651642 | 130.9 W | Type II | |
FH2-72L-600-5K7-2-CL
|
5000 K | 70 CRI | 13252 lm | 101.23758594346829 | 130.9 W | Type II | |
FH2-72L-600-5K7-2-CL-HS
|
5000 K | 70 CRI | 7509 lm | 57.36440030557677 | 130.9 W | Type II | |
FH2-72L-600-5K7-2-HS
|
5000 K | 70 CRI | 8506 lm | 64.98090145148969 | 130.9 W | Type II | |
FH2-72L-600-5K7-3
|
5000 K | 70 CRI | 15671 lm | 119.71734148204736 | 130.9 W | Type III | |
FH2-72L-600-5K7-3-CL
|
5000 K | 70 CRI | 13836 lm | 105.68285976168653 | 130.92 W | Type III | |
FH2-72L-600-5K7-3-CL-HS
|
5000 K | 70 CRI | 7352 lm | 56.165011459129104 | 130.9 W | Type III | |
FH2-72L-600-5K7-3-DL
|
5000 K | 70 CRI | 11255 lm | 85.98166539343009 | 130.9 W | Type III | |
FH2-72L-600-5K7-3-HS
|
5000 K | 70 CRI | 8327 lm | 63.613445378151255 | 130.9 W | Type III | |
FH2-72L-600-5K7-4W
|
5000 K | 70 CRI | 15200 lm | 116.11917494270435 | 130.9 W | Type IV Wide | |
FH2-72L-600-5K7-4W-CL
|
5000 K | 70 CRI | 13420 lm | 102.52100840336134 | 130.9 W | Type IV Wide | |
FH2-72L-600-5K7-4W-CL-HS
|
5000 K | 70 CRI | 7562 lm | 57.76928953399541 | 130.9 W | Type IV Wide | |
FH2-72L-600-5K7-4W-HS
|
5000 K | 70 CRI | 8565 lm | 65.43162719633308 | 130.9 W | Type IV Wide | |
FH2-72L-600-5K7-5Q
|
5000 K | 70 CRI | 15877 lm | 121.29106187929717 | 130.9 W | Type V Square | |
FH2-72L-600-5K7-5Q-CL
|
5000 K | 70 CRI | 14018 lm | 107.08938120702827 | 130.9 W | Type V Square | |
FH2-72L-600-5K7-5W
|
5000 K | 70 CRI | 15471 lm | 118.1894576012223 | 130.9 W | Type V Wide (Round) | |
FH2-72L-600-5K7-5W-CL
|
5000 K | 70 CRI | 13629 lm | 104.11764705882352 | 130.9 W | Type V Wide (Round) | |
FH2-72L-600-5K7-5W-DL
|
5000 K | 70 CRI | 11280 lm | 86.17265087853323 | 130.9 W | Type V Wide (Round) | |
FH2-72L-700-3K7-1
|
3000 K | 70 CRI | 17693 lm | 113.7082262210797 | 155.6 W | Type I | |
FH2-72L-700-3K7-1-HS
|
3000 K | 70 CRI | 10701 lm | 68.77249357326478 | 155.6 W | Type I | |
FH2-72L-700-3K7-2
|
3000 K | 70 CRI | 16345 lm | 105.04498714652956 | 155.6 W | Type II | |
FH2-72L-700-3K7-2-HS
|
3000 K | 70 CRI | 9263 lm | 59.530848329048844 | 155.6 W | Type II | |
FH2-72L-700-3K7-3
|
3000 K | 70 CRI | 17065 lm | 109.27194723698534 | 156.17 W | Type III | |
FH2-72L-700-3K7-3-HS
|
3000 K | 70 CRI | 9069 lm | 58.2840616966581 | 155.6 W | Type III | |
FH2-72L-700-3K7-4W
|
3000 K | 70 CRI | 16552 lm | 106.37532133676093 | 155.6 W | Type IV Wide | |
FH2-72L-700-3K7-4W-HS
|
3000 K | 70 CRI | 9327 lm | 59.94215938303342 | 155.6 W | Type IV Wide | |
FH2-72L-700-3K7-5Q
|
3000 K | 70 CRI | 17290 lm | 111.11825192802057 | 155.6 W | Type V Square | |
FH2-72L-700-3K7-5W
|
3000 K | 70 CRI | 16847 lm | 108.27120822622108 | 155.6 W | Type V Wide (Round) | |
FH2-72L-700-4K7-1
|
4000 K | 70 CRI | 17997 lm | 115.66195372750643 | 155.6 W | Type I | |
FH2-72L-700-4K7-1-HS
|
4000 K | 70 CRI | 10885 lm | 69.95501285347044 | 155.6 W | Type I | |
FH2-72L-700-4K7-2
|
4000 K | 70 CRI | 16625 lm | 106.84447300771208 | 155.6 W | Type II | |
FH2-72L-700-4K7-2-HS
|
4000 K | 70 CRI | 9422 lm | 60.552699228791774 | 155.6 W | Type II | |
FH2-72L-700-4K7-3
|
4000 K | 70 CRI | 17358 lm | 111.58395474415016 | 155.56 W | Type III | |
FH2-72L-700-4K7-3-HS
|
4000 K | 70 CRI | 9224 lm | 59.28020565552699 | 155.6 W | Type III | |
FH2-72L-700-4K7-4W
|
4000 K | 70 CRI | 16836 lm | 108.20051413881748 | 155.6 W | Type IV Wide | |
FH2-72L-700-4K7-4W-HS
|
4000 K | 70 CRI | 9487 lm | 60.97043701799486 | 155.6 W | Type IV Wide | |
FH2-72L-700-4K7-5Q
|
4000 K | 70 CRI | 17587 lm | 113.02699228791774 | 155.6 W | Type V Square | |
FH2-72L-700-4K7-5W
|
4000 K | 70 CRI | 17137 lm | 110.1349614395887 | 155.6 W | Type V Wide (Round) | |
FH2-72L-700-5K7-1
|
5000 K | 70 CRI | 19395 lm | 123.6531718202104 | 156.85 W | Type I | |
FH2-72L-700-5K7-1-HS
|
5000 K | 70 CRI | 11731 lm | 74.8341413625925 | 156.76 W | Type I | |
FH2-72L-700-5K7-2
|
5000 K | 70 CRI | 17917 lm | 114.38329928498469 | 156.64 W | Type II | |
FH2-72L-700-5K7-2-HS
|
5000 K | 70 CRI | 10154 lm | 65.27804564448729 | 155.55 W | Type II | |
FH2-72L-700-5K7-3
|
5000 K | 70 CRI | 18707 lm | 122.35594218065276 | 152.89 W | Type III | |
FH2-72L-700-5K7-3-HS
|
5000 K | 70 CRI | 9941 lm | 64.52680773724522 | 154.06 W | Type III | |
FH2-72L-700-5K7-4W
|
5000 K | 70 CRI | 18144 lm | 115.94351076746118 | 156.49 W | Type IV Wide | |
FH2-72L-700-5K7-4W-HS
|
5000 K | 70 CRI | 10224 lm | 66.84974499803845 | 152.94 W | Type IV Wide | |
FH2-72L-700-5K7-5Q
|
5000 K | 70 CRI | 18953 lm | 120.95858063692641 | 156.69 W | Type V Square | |
FH2-72L-700-5K7-5W
|
5000 K | 70 CRI | 18468 lm | 117.68304339514432 | 156.93 W | Type V Wide (Round) |
Please wait, preparing to download your file.