text.skipToContent text.skipToNavigation

Concrete Bollard - 12" Round

by Architectural Area Lighting 

Collection Name:  Concrete Bollards

AAL's Contemporary Concrete Bollards are designed to be sensitive to the physical and aesthetic environment. The 12" bollard is available in square or round with heights from 24" to 44". Available with energy efficient sources, including LED, and the bases and tops are made of reinforced concrete for added durability. The 12" concrete bollard features a wide variety of grill and top styles sure to complement any site design. Standard surface treatments include natural colored concrete with an etched finish or exposed aggregate, both treated with an anti-graffiti coating to minimize damage from vandals.

  • Type V distribution
  • 3000K, 4000K, 5000K CCT
  • Body and cap are composed of precast concrete reinforced with an internal cage structure of steel
  • Grills are cast aluminum with stainless steel hardware
  • Inner lens is sealed to the grill frame
  • Integral prewired ballast module
  • Electrical module is silicone gasketed for weather tight operations
  • Color of grills feature TGIC polyester powder finish coating with choice of 14 standard colors

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Bronze Metallic
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Grey
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Construction Material - Main Concrete
Controls - Applications Dusk-to-Dawn
Controls - Integral Sensors (Non-Networked) Photocell - Button (optional)
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution Symmetric
Light Source
  • Metal Halide
  • High Pressure Sodium
  • LED
Lumen Range 1-2,500 lm
Mounting Type Anchor Base
Style Contemporary
Type Bollards

Electrical Ratings

Frequency Rating 50/60 Hz
Primary Voltage
  • 120 VAC
  • 208 VAC
  • 220 VAC
  • 240 VAC
  • 277 VAC
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL
Ratings IP54

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CB12R-CO-36LED-BW.IES
IES file
5100 K 70 CRI 801 lm 22 36.4 W Type V
CB12R-CO-36LED-WW.ies
IES file
3500 K 70 CRI 663 lm 18 37.7 W Type V
CB12R-VERT-36LED-BW.IES
IES file
CB12R-VERT-36LED-WW
IES file
3500 K 70 CRI 1043 lm 28 37.0 W Type V
CB12S-HORZ-36LED-BW.IES
IES file
5100 K 70 CRI 881 lm 24 36.0 W Type V
CB12S-HORZ-36LED-WW.IES
IES file
CB12S-VERT-36LED-BW.IES
IES file
5100 K 70 CRI 1291 lm 35 37.0 W Type V
CB12S-VERT-36LED-WW.IES
IES file
5100 K 70 CRI 1156 lm 30 38.0 W Type V
CB16S-CUTOFF-54LED-BW.IES
IES file
5100 K 70 CRI 868 lm 16 54.5 W Type V
CB16S-VERT-54LED-BW.IES
IES file
5100 K 70 CRI 1604 lm 29 55.7 W Type V
CB16S-VERT-54LED-WW.IES
IES file
3500 K 70 CRI 1516 lm 27 57.0 W Type V
CB18R-CO-72LED-BW.ies
IES file
5100 K 70 CRI 1071 lm 15 72.6 W Type V
CB18R-VERT-72LED-WW.ies
IES file
3500 K 70 CRI 2117 lm 28 74.7 W Type V
CB9R-CO-27LED-BW.IES
IES file
5100 K 70 CRI 735 lm 26 28.5 W Type V
CB9R-CO-27LED-WW.IES
IES file
3500 K 70 CRI 576 lm 21 27.0 W Type V
CB9S-CO-27LED-BW.IES
IES file
5100 K 70 CRI 700 lm 24 29.0 W Type V
CB9S-CUTOFF-27LED-WW.IES
IES file
3500 K 70 CRI 592 lm 20 29.8 W Type V
CBR12-VERT-36LED-WW.IES
IES file
Cb12r COB 150HPS IES Files
IES file
Cb12r COB IES Files
IES file
Cb12r COW 100HPS IES Files
IES file
Cb12r COW 150HPS IES Files
IES file
Cb12r COW IES Files
IES file
Cb12s-who
IES file
Cb12s-whoJJ
IES file
Cb12s-wve
IES file