- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Bollards
- Providence® Bollard
Item Added to Your Cart!
Providence® Bollard
By Architectural Area Lighting
Collection Name: Providence
Providence® Bollard
By Architectural Area Lighting
Collection Name:
Providence
Providence complements period themed environments with best in class design and performance in a comprehensive family of LED solutions. Providence® bollard delivers IES Type II, III, IV and V distributions without any up-light. Premium die-cast aluminum construction ensure reliable trouble-free operation. Providence® family also includes a matching wall sconce, small, medium and large scale luminaires.
- Reliable uniform illumination
- Types II, III, IV and V distributions
- 3000K, 4000K, 5000K CCT
- 0-10V dimmable
- 20kV/10kA surge suppression
- Thermal Protection
- 14 standard powder coat finishes
- Die-Cast housing
- Full Cutoff optical system
Product Details
General
Ambient Temp. Range | -40 to 40 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications | Dusk-to-Dawn |
Controls - Integral Sensors (Non-Networked) | Photocell - Button (optional) |
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
Light Distribution |
|
Light Source |
|
Lumen Range | 1-2,500 lm |
Mounting Type | Anchor Base |
Style | Period |
Type | Bollards |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range |
|
Certifications and Compliance
DarkSky | No |
Industry Standard(s) | cUL |
Ratings | IP66 |
Resources and Downloads
Sell Sheets
BIM
Color Charts
Please wait, preparing to download your file.
Photometry (24)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROB-Y2-3030-LDL.ies
|
3000 K | 70 CRI | 2086 lm | 49 | 43 W | Type II | |
PROB-Y2-3030.ies
|
3000 K | 70 CRI | 2975 lm | 69 | 43.2 W | Type II | |
PROB-Y2-3040-LDL.ies
|
4000 K | 70 CRI | 2335 lm | 54 | 43 W | Type II | |
PROB-Y2-3040.ies
|
4000 K | 70 CRI | 3247 lm | 75 | 43.2 W | Type II | |
PROB-Y2-3050-LDL.ies
|
5000 K | 70 CRI | 2378 lm | 55 | 43 W | Type II | |
PROB-Y2-3050.ies
|
5000 K | 70 CRI | 3238 lm | 75 | 43.2 W | Type II | |
PROB-Y3-3030-LDL.ies
|
3000 K | 70 CRI | 2081 lm | 50 | 42 W | Type III | |
PROB-Y3-3030.ies
|
3000 K | 70 CRI | 3030 lm | 69 | 43.7 W | Type III | |
PROB-Y3-3040-LDL.ies
|
4000 K | 70 CRI | 2330 lm | 55 | 42 W | Type III | |
PROB-Y3-3040.ies
|
4000 K | 70 CRI | 3270 lm | 76 | 43.2 W | Type III | |
PROB-Y3-3050-LDL.ies
|
5000 K | 70 CRI | 2374 lm | 57 | 42 W | Type III | |
PROB-Y3-3050.ies
|
5000 K | 70 CRI | 3261 lm | 75 | 43.2 W | Type III | |
PROB-Y4-3030-LDL.ies
|
3000 K | 70 CRI | 2001 lm | 47 | 42.0 W | Type IV | |
PROB-Y4-3030.ies
|
3000 K | 70 CRI | 2988 lm | 69 | 42.0 W | Type IV | |
PROB-Y4-3040-LDL.ies
|
4000 K | 70 CRI | 2241 lm | 52 | 42.0 W | Type IV | |
PROB-Y4-3040.ies
|
4000 K | 70 CRI | 3262 lm | 76 | 42.0 W | Type IV | |
PROB-Y4-3050-LDL.ies
|
5000 K | 70 CRI | 2283 lm | 53 | 42.0 W | Type IV | |
PROB-Y4-3050.ies
|
5000 K | 70 CRI | 3253 lm | 76 | 42.0 W | Type IV | |
PROB-Y5-3030-LDL.ies
|
3000 K | 70 CRI | 1956 lm | 45 | 43 W | Type V Square | |
PROB-Y5-3030.ies
|
3000 K | 70 CRI | 2892 lm | 67 | 43.2 W | Type V Square | |
PROB-Y5-3040-LDL.ies
|
4000 K | 70 CRI | 2184 lm | 51 | 43 W | Type V Square | |
PROB-Y5-3040.ies
|
4000 K | 70 CRI | 3157 lm | 74 | 42.8 W | Type V Square | |
PROB-Y5-3050-LDL.ies
|
5000 K | 70 CRI | 2226 lm | 52 | 43 W | Type V Square | |
PROB-Y5-3050.ies
|
5000 K | 70 CRI | 3148 lm | 73 | 43.1 W | Type V Square |
Please wait, preparing to download your file.