- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Bollards
- Universe® Bollard
Item Added to Your Cart!
Universe® Bollard
By Architectural Area Lighting
Collection Name: Universe
Universe® Bollard
By Architectural Area Lighting
Collection Name:
Universe
Universe® Collection enables limitless customization of a timeless family of products that transcend architectural styles past and present. Universe® Bollard is ideal for applications demanding a glare-free symmetric distribution with no up-light. Design flexibility with choice of CCT, 5 luminous elements and 6 hood styles. Universe® Collection also includes matching small, medium and large scale luminaires.
- LED technology
- Modular system offers five luminous choices and two hood options for customization to complement site design
- Full Cutoff optical system
- Glass refractor lens, IES Type 5 distribution
- IP55 rated
- 14 standard powder coat finishes
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications | Dusk-to-Dawn |
Controls - Integral Sensors (Non-Networked) | Photocell - Button (optional) |
Dimming Protocol | 0-10V |
Dimming Range | Dims to 10% Brightness |
Light Distribution | Symmetric |
Light Source |
|
Lumen Range | 1-2,500 lm |
Mounting Type | Anchor Base |
Style | Contemporary |
Type | Bollards |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Primary Voltage |
|
Wattage Range | ≤30 |
Certifications and Compliance
DarkSky | No |
Industry Standard(s) | cUL |
Ratings | IP55 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Color Charts
Please wait, preparing to download your file.
Photometry (3)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
UCB-FLR-12LED-BW.IES
|
3000 K | 70 CRI | 703 lm | 21 | 33.0 W | Type V | |
UCB-FLR-12LED-NW.IES
|
4000 K | 70 CRI | 663 lm | 20 | 33.0 W | Type V | |
UCB-FLR-12LED-WW.IES
|
5000 K | 70 CRI | 509 lm | 15 | 33.0 W | Type V |
Please wait, preparing to download your file.