- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Decorative & Post Top
- Federal Globe™ Small
Item Added to Your Cart!
Federal Globe™ Small
By Architectural Area Lighting
Collection Name: Federal Globe
Federal Globe™ Small
By Architectural Area Lighting
Collection Name:
Federal Globe
The Federal Globe provides high performing, precision optics while maintaining the timeless look of a traditional acorn form. Available in two traditional day forms including a flowing decorative leaf design, and a more traditional form featuring crisp lines and vertical ribs. Available in two sizes, the Federal Globe is ideal for multiple mounting heights. New TIR Optical System with improved performance and efficiency is now offered in both large and small scales.
- Reliable, efficient operation
- Types II, III, IV and V distributions
- 3000K, 4000K, 5000K CCT
- 0-10V dimming ready
- Integral surge protection
- IP66 rated
- DLC QPL pending
- 14 standard powder coat finishes
Product Details
General
Ambient Temp. Range | -30 to 40 °C |
Application | Pedestrian Walkway Applications |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range | 2,501-5,000 lm |
Mounting Type |
|
Sensor Type | Passive Infrared with Photoresistor |
Style | Period |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range | 31-150 |
Certifications and Compliance
DarkSky | No |
Industry Standard(s) | cUL |
Ratings | IP66 |
Resources and Downloads
Sell Sheets
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry (12)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
FGS-RB-Y2-36LED-3K-450.IES
|
3000 K | 70 CRI | 4997 lm | 95 | 52.7 W | Type II | |
FGS-RB-Y2-36LED-4K-450.IES
|
4000 K | 70 CRI | 5125 lm | 97 | 52.7 W | Type II | |
FGS-RB-Y2-36LED-5K-450.IES
|
5000 K | 70 CRI | 5183 lm | 98 | 52.7 W | Type II | |
FGS-RB-Y3-36LED-3K-450.IES
|
3000 K | 70 CRI | 4499 lm | 83 | 54.4 W | Type III | |
FGS-RB-Y3-36LED-4K-450.IES
|
4000 K | 70 CRI | 4615 lm | 85 | 54.4 W | Type III | |
FGS-RB-Y3-36LED-5K-450.IES
|
5000 K | 70 CRI | 4667 lm | 86 | 54.4 W | Type III | |
FGS-RB-Y4-36LED-3K-450.IES
|
3000 K | 70 CRI | 4900 lm | 93 | 52.7 W | Type IV | |
FGS-RB-Y4-36LED-4K-450.IES
|
4000 K | 70 CRI | 5026 lm | 95 | 52.8 W | Type IV | |
FGS-RB-Y4-36LED-5K-450.IES
|
5000 K | 70 CRI | 5083 lm | 97 | 52.6 W | Type IV | |
FGS-RB-Y5-36LED-3K-450.IES
|
3000 K | 70 CRI | 4478 lm | 84 | 53.2 W | Type V | |
FGS-RB-Y5-36LED-4K-450.IES
|
4000 K | 70 CRI | 4593 lm | 86 | 53.2 W | Type V | |
FGS-RB-Y5-36LED-5K-450.IES
|
5000 K | 70 CRI | 4645 lm | 87 | 53.2 W | Type V |
Please wait, preparing to download your file.