text.skipToContent text.skipToNavigation

Largent™

By Architectural Area Lighting 
By Architectural Area Lighting
Largent embodies timeless geometric design capable of precise and comfortable illumination of streets, parks and pedestrian venues. Largent delivers reliable, uniform, glare-free operation for pedestrian scale applications. Standard LED upgrade kits are available for existing HID installations.
  • Reliable, uniform, glare free illumination
  • Types II, III, IV, V and custom distributions
  • 3000K, 4000K, 5000K CCT
  • 0-10V dimming ready
  • Integral surge suppression
  • LifeShieldTM thermal protection
  • 14 standard powder coat finishes
  • Upgrade Kits

Product Details

General

Ambient Temp. Range -40-40 °C
Application Pedestrian Walkway Applications
Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color
Color Rendering Index (CRI) 70 CRI
Color Temperature
  • 3000 K
  • 4000 K
  • 5000 K
  • 590nm Amber
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • Type I
  • Type II
  • Type III
  • Type IV Wide
  • Type V Square
  • Type V Wide
Light Source LED
Lumens 2,806-17,582
Material - Housing Aluminium
Style Contemporary
Type
  • Wall Mount
  • Pedestrian and Streetscape
  • Outdoor Area and Site
  • Post Top

Electrical Ratings

Wattage 63.6-158.9 W

Certifications and Compliance

Certified Listed
  • ETL listed under UL 1598
  • CSA C22.2 No.250.0-08 for wet locations
Certified Listed Location Wet Location Listed
Industry Standard(s)
  • CSA 22.2
  • ETL Listed by INTERTEK

Resources and Downloads

Photometry (330)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
SLVT2-72L-285-3K7-1
3000 K 70 CRI 7624 lm 120 63.6 W Type I
SLVT2-72L-285-3K7-1-CL
3000 K 70 CRI 6483 lm 102 63.6 W Type I
SLVT2-72L-285-3K7-1-CL-HS
3000 K 70 CRI 3439 lm 54 63.6 W Type I
SLVT2-72L-285-3K7-1-HS
3000 K 70 CRI 4045 lm 64 63.6 W Type I
SLVT2-72L-285-3K7-2
3000 K 70 CRI 7246 lm 114 63.6 W Type II
SLVT2-72L-285-3K7-2-CL
3000 K 70 CRI 6161 lm 97 63.6 W Type II
SLVT2-72L-285-3K7-2-CL-HS
3000 K 70 CRI 3011 lm 47 63.6 W Type II
SLVT2-72L-285-3K7-2-HS
3000 K 70 CRI 3541 lm 56 63.6 W Type II
SLVT2-72L-285-3K7-3
3000 K 70 CRI 7191 lm 113 63.6 W Type III
SLVT2-72L-285-3K7-3-CL
3000 K 70 CRI 6115 lm 96 63.6 W Type III
SLVT2-72L-285-3K7-3-CL-HS
3000 K 70 CRI 2886 lm 45 63.6 W Type III
SLVT2-72L-285-3K7-3-DL
3000 K 70 CRI 4884 lm 77 63.6 W Type III
SLVT2-72L-285-3K7-3-HS
3000 K 70 CRI 3395 lm 53 63.6 W Type III
SLVT2-72L-285-3K7-4W
3000 K 70 CRI 7087 lm 111 63.6 W Type IV Wide
SLVT2-72L-285-3K7-4W-CL
3000 K 70 CRI 6026 lm 95 63.6 W Type IV Wide
SLVT2-72L-285-3K7-4W-CL-HS
3000 K 70 CRI 2806 lm 44 63.6 W Type IV Wide
SLVT2-72L-285-3K7-4W-HS
3000 K 70 CRI 3300 lm 52 63.6 W Type IV Wide
SLVT2-72L-285-3K7-5Q
3000 K 70 CRI 7369 lm 116 63.6 W Type V Square
SLVT2-72L-285-3K7-5Q-CL
3000 K 70 CRI 6265 lm 99 63.6 W Type V Square
SLVT2-72L-285-3K7-5W
3000 K 70 CRI 6863 lm 108 63.6 W Type V Wide(Round)
SLVT2-72L-285-3K7-5W-CL
3000 K 70 CRI 5835 lm 92 63.6 W Type V Wide(Round)
SLVT2-72L-285-3K7-5W-DL
3000 K 70 CRI 4660 lm 73 63.6 W Type V Wide(Round)
SLVT2-72L-285-4K7-1
4000 K 70 CRI 7941 lm 125 63.6 W Type I
SLVT2-72L-285-4K7-1-CL
4000 K 70 CRI 6752 lm 106 63.6 W Type I
SLVT2-72L-285-4K7-1-CL-HS
4000 K 70 CRI 3582 lm 56 63.6 W Type I
SLVT2-72L-285-4K7-1-HS
4000 K 70 CRI 4213 lm 66 63.6 W Type I
SLVT2-72L-285-4K7-2
4000 K 70 CRI 7548 lm 119 63.6 W Type II
SLVT2-72L-285-4K7-2-CL
4000 K 70 CRI 6417 lm 101 63.6 W Type II
SLVT2-72L-285-4K7-2-CL-HS
4000 K 70 CRI 3136 lm 49 63.6 W Type II
SLVT2-72L-285-4K7-2-HS
4000 K 70 CRI 3689 lm 58 63.6 W Type II
SLVT2-72L-285-4K7-3
4000 K 70 CRI 7490 lm 118 63.6 W Type III
SLVT2-72L-285-4K7-3-CL
4000 K 70 CRI 6369 lm 100 63.6 W Type III
SLVT2-72L-285-4K7-3-CL-HS
4000 K 70 CRI 3006 lm 47 63.6 W Type III
SLVT2-72L-285-4K7-3-DL
4000 K 70 CRI 5087 lm 80 63.6 W Type III
SLVT2-72L-285-4K7-3-HS
4000 K 70 CRI 3536 lm 56 63.6 W Type III
SLVT2-72L-285-4K7-4W
4000 K 70 CRI 7382 lm 116 63.6 W Type IV Wide
SLVT2-72L-285-4K7-4W-CL
4000 K 70 CRI 6277 lm 99 63.6 W Type IV Wide
SLVT2-72L-285-4K7-4W-CL-HS
4000 K 70 CRI 2923 lm 46 63.6 W Type IV Wide
SLVT2-72L-285-4K7-4W-HS
4000 K 70 CRI 3438 lm 54 63.6 W Type IV Wide
SLVT2-72L-285-4K7-5Q
4000 K 70 CRI 7675 lm 121 63.6 W Type V Square
SLVT2-72L-285-4K7-5Q-CL
4000 K 70 CRI 6526 lm 103 63.6 W Type V Square
SLVT2-72L-285-4K7-5W
4000 K 70 CRI 7148 lm 112 63.6 W Type V Wide(Round)
SLVT2-72L-285-4K7-5W-CL
4000 K 70 CRI 6078 lm 96 63.6 W Type V Wide(Round)
SLVT2-72L-285-4K7-5W-DL
4000 K 70 CRI 4854 lm 76 63.6 W Type V Wide(Round)
SLVT2-72L-285-5K7-1
5000 K 70 CRI 8199 lm 129 63.6 W Type I
SLVT2-72L-285-5K7-1-CL
5000 K 70 CRI 6972 lm 110 63.6 W Type I
SLVT2-72L-285-5K7-1-CL-HS
5000 K 70 CRI 3699 lm 58 63.6 W Type I
SLVT2-72L-285-5K7-1-HS
5000 K 70 CRI 4350 lm 68 63.6 W Type I
SLVT2-72L-285-5K7-2
5000 K 70 CRI 7793 lm 123 63.6 W Type II
SLVT2-72L-285-5K7-2-CL
5000 K 70 CRI 6626 lm 104 63.6 W Type II
SLVT2-72L-285-5K7-2-CL-HS
5000 K 70 CRI 3238 lm 51 63.6 W Type II
SLVT2-72L-285-5K7-2-HS
5000 K 70 CRI 3808 lm 60 63.6 W Type II
SLVT2-72L-285-5K7-3
5000 K 70 CRI 7734 lm 122 63.6 W Type III
SLVT2-72L-285-5K7-3-CL
5000 K 70 CRI 6576 lm 103 63.6 W Type III
SLVT2-72L-285-5K7-3-CL-HS
5000 K 70 CRI 3104 lm 49 63.6 W Type III
SLVT2-72L-285-5K7-3-DL
5000 K 70 CRI 5252 lm 83 63.6 W Type III
SLVT2-72L-285-5K7-3-HS
5000 K 70 CRI 3651 lm 57 63.6 W Type III
SLVT2-72L-285-5K7-4W
5000 K 70 CRI 7622 lm 120 63.6 W Type IV Wide
SLVT2-72L-285-5K7-4W-CL
5000 K 70 CRI 6481 lm 102 63.6 W Type IV Wide
SLVT2-72L-285-5K7-4W-CL-HS
5000 K 70 CRI 3018 lm 47 63.6 W Type IV Wide
SLVT2-72L-285-5K7-4W-HS
5000 K 70 CRI 3549 lm 56 63.6 W Type IV Wide
SLVT2-72L-285-5K7-5Q
5000 K 70 CRI 7925 lm 125 63.6 W Type V Square
SLVT2-72L-285-5K7-5Q-CL
5000 K 70 CRI 6738 lm 106 63.6 W Type V Square
SLVT2-72L-285-5K7-5W
5000 K 70 CRI 7380 lm 116 63.6 W Type V Wide(Round)
SLVT2-72L-285-5K7-5W-CL
5000 K 70 CRI 6275 lm 99 63.6 W Type V Wide(Round)
SLVT2-72L-285-5K7-5W-DL
5000 K 70 CRI 5012 lm 79 63.6 W Type V Wide(Round)
SLVT2-72L-335-3K7-1
3000 K 70 CRI 8796 lm 117 75.5 W Type I
SLVT2-72L-335-3K7-1-CL
3000 K 70 CRI 7479 lm 99 75.5 W Type I
SLVT2-72L-335-3K7-1-CL-HS
3000 K 70 CRI 3968 lm 53 75.5 W Type I
SLVT2-72L-335-3K7-1-HS
3000 K 70 CRI 4667 lm 62 75.5 W Type I
SLVT2-72L-335-3K7-2
3000 K 70 CRI 8360 lm 111 75.5 W Type II
SLVT2-72L-335-3K7-2-CL
3000 K 70 CRI 7108 lm 94 75.5 W Type II
SLVT2-72L-335-3K7-2-CL-HS
3000 K 70 CRI 3474 lm 46 75.5 W Type II
SLVT2-72L-335-3K7-2-HS
3000 K 70 CRI 4086 lm 54 75.5 W Type II
SLVT2-72L-335-3K7-3
3000 K 70 CRI 8297 lm 110 75.5 W Type III
SLVT2-72L-335-3K7-3-CL
3000 K 70 CRI 7055 lm 93 75.5 W Type III
SLVT2-72L-335-3K7-3-CL-HS
3000 K 70 CRI 3330 lm 44 75.5 W Type III
SLVT2-72L-335-3K7-3-DL
3000 K 70 CRI 5613 lm 74 75.5 W Type III
SLVT2-72L-335-3K7-3-HS
3000 K 70 CRI 3917 lm 52 75.5 W Type III
SLVT2-72L-335-3K7-4W
3000 K 70 CRI 8177 lm 108 75.5 W Type IV Wide
SLVT2-72L-335-3K7-4W-CL
3000 K 70 CRI 6953 lm 92 75.5 W Type IV Wide
SLVT2-72L-335-3K7-4W-CL-HS
3000 K 70 CRI 3238 lm 43 75.5 W Type IV Wide
SLVT2-72L-335-3K7-4W-HS
3000 K 70 CRI 3808 lm 50 75.5 W Type IV Wide
SLVT2-72L-335-3K7-5Q
3000 K 70 CRI 8502 lm 113 75.5 W Type V Square
SLVT2-72L-335-3K7-5Q-CL
3000 K 70 CRI 7229 lm 96 75.5 W Type V Square
SLVT2-72L-335-3K7-5W
3000 K 70 CRI 7918 lm 105 75.5 W Type V Wide(Round)
SLVT2-72L-335-3K7-5W-CL
3000 K 70 CRI 6732 lm 89 75.5 W Type V Wide(Round)
SLVT2-72L-335-3K7-5W-DL
3000 K 70 CRI 5397 lm 72 75.5 W Type V Wide(Round)
SLVT2-72L-335-4K7-1
4000 K 70 CRI 9162 lm 121 75.5 W Type I
SLVT2-72L-335-4K7-1-CL
4000 K 70 CRI 7790 lm 103 75.5 W Type I
SLVT2-72L-335-4K7-1-CL-HS
4000 K 70 CRI 4133 lm 55 75.5 W Type I
SLVT2-72L-335-4K7-1-HS
4000 K 70 CRI 4861 lm 64 75.5 W Type I
SLVT2-72L-335-4K7-2
4000 K 70 CRI 8708 lm 115 75.5 W Type II
SLVT2-72L-335-4K7-2-CL
4000 K 70 CRI 7404 lm 98 75.5 W Type II
SLVT2-72L-335-4K7-2-CL-HS
4000 K 70 CRI 3618 lm 48 75.5 W Type II
SLVT2-72L-335-4K7-2-HS
4000 K 70 CRI 4256 lm 56 75.5 W Type II
SLVT2-72L-335-4K7-3
4000 K 70 CRI 8642 lm 115 75.5 W Type III
SLVT2-72L-335-4K7-3-CL
4000 K 70 CRI 7348 lm 97 75.5 W Type III
SLVT2-72L-335-4K7-3-CL-HS
4000 K 70 CRI 3469 lm 46 75.5 W Type III
SLVT2-72L-335-4K7-3-DL
4000 K 70 CRI 5847 lm 77 75.5 W Type III
SLVT2-72L-335-4K7-3-HS
4000 K 70 CRI 4079 lm 54 75.5 W Type III
SLVT2-72L-335-4K7-4W
4000 K 70 CRI 8517 lm 113 75.5 W Type IV Wide
SLVT2-72L-335-4K7-4W-CL
4000 K 70 CRI 7242 lm 96 75.5 W Type IV Wide
SLVT2-72L-335-4K7-4W-CL-HS
4000 K 70 CRI 3372 lm 45 75.5 W Type IV Wide
SLVT2-72L-335-4K7-4W-HS
4000 K 70 CRI 3966 lm 53 75.5 W Type IV Wide
SLVT2-72L-335-4K7-5Q
4000 K 70 CRI 8855 lm 117 75.5 W Type V Square
SLVT2-72L-335-4K7-5Q-CL
4000 K 70 CRI 7529 lm 100 75.5 W Type V Square
SLVT2-72L-335-4K7-5W
4000 K 70 CRI 8247 lm 109 75.5 W Type V Wide(Round)
SLVT2-72L-335-4K7-5W-CL
4000 K 70 CRI 7012 lm 93 75.5 W Type V Wide(Round)
SLVT2-72L-335-4K7-5W-DL
4000 K 70 CRI 5621 lm 75 75.5 W Type V Wide(Round)
SLVT2-72L-335-5K7-1
5000 K 70 CRI 9460 lm 126 75.5 W Type I
SLVT2-72L-335-5K7-1-CL
5000 K 70 CRI 8044 lm 107 75.5 W Type I
SLVT2-72L-335-5K7-1-CL-HS
5000 K 70 CRI 4268 lm 57 75.5 W Type I
SLVT2-72L-335-5K7-1-HS
5000 K 70 CRI 5019 lm 67 75.5 W Type I
SLVT2-72L-335-5K7-2
5000 K 70 CRI 8991 lm 119 75.5 W Type II
SLVT2-72L-335-5K7-2-CL
5000 K 70 CRI 7645 lm 101 75.5 W Type II
SLVT2-72L-335-5K7-2-CL-HS
5000 K 70 CRI 3736 lm 49 75.5 W Type II
SLVT2-72L-335-5K7-2-HS
5000 K 70 CRI 4394 lm 58 75.5 W Type II
SLVT2-72L-335-5K7-3
5000 K 70 CRI 8923 lm 119 75.5 W Type III
SLVT2-72L-335-5K7-3-CL
5000 K 70 CRI 7587 lm 100 75.5 W Type III
SLVT2-72L-335-5K7-3-CL-HS
5000 K 70 CRI 3581 lm 47 75.5 W Type III
SLVT2-72L-335-5K7-3-DL
5000 K 70 CRI 6037 lm 80 75.5 W Type III
SLVT2-72L-335-5K7-3-HS
5000 K 70 CRI 4212 lm 56 75.5 W Type III
SLVT2-72L-335-5K7-4W
5000 K 70 CRI 8794 lm 116 75.5 W Type IV Wide
SLVT2-72L-335-5K7-4W-CL
5000 K 70 CRI 7477 lm 99 75.5 W Type IV Wide
SLVT2-72L-335-5K7-4W-CL-HS
5000 K 70 CRI 3482 lm 46 75.5 W Type IV Wide
SLVT2-72L-335-5K7-4W-HS
5000 K 70 CRI 4095 lm 54 75.5 W Type IV Wide
SLVT2-72L-335-5K7-5Q
5000 K 70 CRI 9143 lm 122 75.5 W Type V Square
SLVT2-72L-335-5K7-5Q-CL
5000 K 70 CRI 7774 lm 103 75.5 W Type V Square
SLVT2-72L-335-5K7-5W
5000 K 70 CRI 8515 lm 113 75.5 W Type V Wide(Round)
SLVT2-72L-335-5K7-5W-CL
5000 K 70 CRI 7240 lm 96 75.5 W Type V Wide(Round)
SLVT2-72L-335-5K7-5W-DL
5000 K 70 CRI 5804 lm 77 75.5 W Type V Wide(Round)
SLVT2-72L-430-3K7-1
3000 K 70 CRI 10936 lm 113 97.2 W Type I
SLVT2-72L-430-3K7-1-CL
3000 K 70 CRI 9298 lm 96 97.2 W Type I
SLVT2-72L-430-3K7-1-CL-HS
3000 K 70 CRI 4933 lm 51 97.2 W Type I
SLVT2-72L-430-3K7-1-HS
3000 K 70 CRI 5802 lm 60 97.2 W Type I
SLVT2-72L-430-3K7-2
3000 K 70 CRI 10393 lm 107 97.2 W Type II
SLVT2-72L-430-3K7-2-CL
3000 K 70 CRI 8837 lm 91 97.2 W Type II
SLVT2-72L-430-3K7-2-CL-HS
3000 K 70 CRI 4319 lm 44 97.2 W Type II
SLVT2-72L-430-3K7-2-HS
3000 K 70 CRI 5079 lm 52 97.2 W Type II
SLVT2-72L-430-3K7-3
3000 K 70 CRI 10315 lm 106 97.2 W Type III
SLVT2-72L-430-3K7-3-CL
3000 K 70 CRI 8770 lm 90 97.2 W Type III
SLVT2-72L-430-3K7-3-CL-HS
3000 K 70 CRI 4140 lm 43 97.2 W Type III
SLVT2-72L-430-3K7-3-DL
3000 K 70 CRI 7005 lm 72 97.2 W Type III
SLVT2-72L-430-3K7-3-HS
3000 K 70 CRI 4869 lm 50 97.2 W Type III
SLVT2-72L-430-3K7-4W
3000 K 70 CRI 10166 lm 105 97.2 W Type IV Wide
SLVT2-72L-430-3K7-4W-CL
3000 K 70 CRI 8644 lm 89 97.2 W Type IV Wide
SLVT2-72L-430-3K7-4W-CL-HS
3000 K 70 CRI 4025 lm 41 97.2 W Type IV Wide
SLVT2-72L-430-3K7-4W-HS
3000 K 70 CRI 4734 lm 49 97.2 W Type IV Wide
SLVT2-72L-430-3K7-5Q
3000 K 70 CRI 10569 lm 109 97.2 W Type V Square
SLVT2-72L-430-3K7-5Q-CL
3000 K 70 CRI 8987 lm 92 97.2 W Type V Square
SLVT2-72L-430-3K7-5W
3000 K 70 CRI 9843 lm 101 97.2 W Type V Wide(Round)
SLVT2-72L-430-3K7-5W-CL
3000 K 70 CRI 8369 lm 86 97.2 W Type V Wide(Round)
SLVT2-72L-430-3K7-5W-DL
3000 K 70 CRI 6684 lm 69 97.2 W Type V Wide(Round)
SLVT2-72L-430-4K7-1
4000 K 70 CRI 11390 lm 117 97.2 W Type I
SLVT2-72L-430-4K7-1-CL
4000 K 70 CRI 9685 lm 100 97.2 W Type I
SLVT2-72L-430-4K7-1-CL-HS
4000 K 70 CRI 5138 lm 53 97.2 W Type I
SLVT2-72L-430-4K7-1-HS
4000 K 70 CRI 6043 lm 62 97.2 W Type I
SLVT2-72L-430-4K7-2
4000 K 70 CRI 10826 lm 111 97.2 W Type II
SLVT2-72L-430-4K7-2-CL
4000 K 70 CRI 9205 lm 95 97.2 W Type II
SLVT2-72L-430-4K7-2-CL-HS
4000 K 70 CRI 4498 lm 46 97.2 W Type II
SLVT2-72L-430-4K7-2-HS
4000 K 70 CRI 5291 lm 54 97.2 W Type II
SLVT2-72L-430-4K7-3
4000 K 70 CRI 10744 lm 111 97.2 W Type III
SLVT2-72L-430-4K7-3-CL
4000 K 70 CRI 9135 lm 94 97.2 W Type III
SLVT2-72L-430-4K7-3-CL-HS
4000 K 70 CRI 4312 lm 44 97.2 W Type III
SLVT2-72L-430-4K7-3-DL
4000 K 70 CRI 7296 lm 75 97.2 W Type III
SLVT2-72L-430-4K7-3-HS
4000 K 70 CRI 5071 lm 52 97.2 W Type III
SLVT2-72L-430-4K7-4W
4000 K 70 CRI 10588 lm 109 97.2 W Type IV Wide
SLVT2-72L-430-4K7-4W-CL
4000 K 70 CRI 9003 lm 93 97.2 W Type IV Wide
SLVT2-72L-430-4K7-4W-CL-HS
4000 K 70 CRI 4192 lm 43 97.2 W Type IV Wide
SLVT2-72L-430-4K7-4W-HS
4000 K 70 CRI 4931 lm 51 97.2 W Type IV Wide
SLVT2-72L-430-4K7-5Q
4000 K 70 CRI 11009 lm 113 97.2 W Type V Square
SLVT2-72L-430-4K7-5Q-CL
4000 K 70 CRI 9360 lm 96 97.2 W Type V Square
SLVT2-72L-430-4K7-5W
4000 K 70 CRI 10252 lm 105 97.2 W Type V Wide(Round)
SLVT2-72L-430-4K7-5W-CL
4000 K 70 CRI 8717 lm 90 97.2 W Type V Wide(Round)
SLVT2-72L-430-4K7-5W-DL
4000 K 70 CRI 6962 lm 72 97.2 W Type V Wide(Round)
SLVT2-72L-430-5K7-1
5000 K 70 CRI 11761 lm 121 97.2 W Type I
SLVT2-72L-430-5K7-1-CL
5000 K 70 CRI 10000 lm 103 97.2 W Type I
SLVT2-72L-430-5K7-1-CL-HS
5000 K 70 CRI 5305 lm 55 97.2 W Type I
SLVT2-72L-430-5K7-1-HS
5000 K 70 CRI 6240 lm 64 97.2 W Type I
SLVT2-72L-430-5K7-2
5000 K 70 CRI 11178 lm 115 97.2 W Type II
SLVT2-72L-430-5K7-2-CL
5000 K 70 CRI 9504 lm 98 97.2 W Type II
SLVT2-72L-430-5K7-2-CL-HS
5000 K 70 CRI 4645 lm 48 97.2 W Type II
SLVT2-72L-430-5K7-2-HS
5000 K 70 CRI 5463 lm 56 97.2 W Type II
SLVT2-72L-430-5K7-3
5000 K 70 CRI 11093 lm 114 97.2 W Type III
SLVT2-72L-430-5K7-3-CL
5000 K 70 CRI 9432 lm 97 97.2 W Type III
SLVT2-72L-430-5K7-3-CL-HS
5000 K 70 CRI 4452 lm 46 97.2 W Type III
SLVT2-72L-430-5K7-3-DL
5000 K 70 CRI 7533 lm 78 97.2 W Type III
SLVT2-72L-430-5K7-3-HS
5000 K 70 CRI 5236 lm 54 97.2 W Type III
SLVT2-72L-430-5K7-4W
5000 K 70 CRI 10933 lm 112 97.2 W Type IV Wide
SLVT2-72L-430-5K7-4W-CL
5000 K 70 CRI 9296 lm 96 97.2 W Type IV Wide
SLVT2-72L-430-5K7-4W-CL-HS
5000 K 70 CRI 4329 lm 45 97.2 W Type IV Wide
SLVT2-72L-430-5K7-4W-HS
5000 K 70 CRI 5091 lm 52 97.2 W Type IV Wide
SLVT2-72L-430-5K7-5Q
5000 K 70 CRI 11367 lm 117 97.2 W Type V Square
SLVT2-72L-430-5K7-5Q-CL
5000 K 70 CRI 9665 lm 99 97.2 W Type V Square
SLVT2-72L-430-5K7-5W
5000 K 70 CRI 10586 lm 109 97.2 W Type V Wide(Round)
SLVT2-72L-430-5K7-5W-CL
5000 K 70 CRI 9001 lm 93 97.2 W Type V Wide(Round)
SLVT2-72L-430-5K7-5W-DL
5000 K 70 CRI 7189 lm 74 97.2 W Type V Wide(Round)
SLVT2-72L-500-3K7-1
3000 K 70 CRI 12455 lm 109 114.5 W Type I
SLVT2-72L-500-3K7-1-CL
3000 K 70 CRI 10590 lm 93 114.5 W Type I
SLVT2-72L-500-3K7-1-CL-HS
3000 K 70 CRI 5618 lm 49 114.5 W Type I
SLVT2-72L-500-3K7-1-HS
3000 K 70 CRI 6608 lm 58 114.5 W Type I
SLVT2-72L-500-3K7-2
3000 K 70 CRI 11837 lm 103 114.5 W Type II
SLVT2-72L-500-3K7-2-CL
3000 K 70 CRI 10065 lm 88 114.5 W Type II
SLVT2-72L-500-3K7-2-CL-HS
3000 K 70 CRI 4919 lm 43 114.5 W Type II
SLVT2-72L-500-3K7-2-HS
3000 K 70 CRI 5785 lm 51 114.5 W Type II
SLVT2-72L-500-3K7-3
3000 K 70 CRI 11748 lm 103 114.5 W Type III
SLVT2-72L-500-3K7-3-CL
3000 K 70 CRI 9989 lm 87 114.5 W Type III
SLVT2-72L-500-3K7-3-CL-HS
3000 K 70 CRI 4715 lm 41 114.5 W Type III
SLVT2-72L-500-3K7-3-DL
3000 K 70 CRI 7978 lm 70 114.5 W Type III
SLVT2-72L-500-3K7-3-HS
3000 K 70 CRI 5545 lm 48 114.5 W Type III
SLVT2-72L-500-3K7-4W
3000 K 70 CRI 11578 lm 101 114.5 W Type IV Wide
SLVT2-72L-500-3K7-4W-CL
3000 K 70 CRI 9844 lm 86 114.5 W Type IV Wide
SLVT2-72L-500-3K7-4W-CL-HS
3000 K 70 CRI 4584 lm 40 114.5 W Type IV Wide
SLVT2-72L-500-3K7-4W-HS
3000 K 70 CRI 5391 lm 47 114.5 W Type IV Wide
SLVT2-72L-500-3K7-5Q
3000 K 70 CRI 12037 lm 105 114.5 W Type V Square
SLVT2-72L-500-3K7-5Q-CL
3000 K 70 CRI 10235 lm 89 114.5 W Type V Square
SLVT2-72L-500-3K7-5W
3000 K 70 CRI 11210 lm 98 114.5 W Type V Wide(Round)
SLVT2-72L-500-3K7-5W-CL
3000 K 70 CRI 9532 lm 83 114.5 W Type V Wide(Round)
SLVT2-72L-500-3K7-5W-DL
3000 K 70 CRI 7613 lm 67 114.5 W Type V Wide(Round)
SLVT2-72L-500-4K7-1
4000 K 70 CRI 12973 lm 113 114.5 W Type I
SLVT2-72L-500-4K7-1-CL
4000 K 70 CRI 11030 lm 96 114.5 W Type I
SLVT2-72L-500-4K7-1-CL-HS
4000 K 70 CRI 5852 lm 51 114.5 W Type I
SLVT2-72L-500-4K7-1-HS
4000 K 70 CRI 6883 lm 60 114.5 W Type I
SLVT2-72L-500-4K7-2
4000 K 70 CRI 12329 lm 108 114.5 W Type II
SLVT2-72L-500-4K7-2-CL
4000 K 70 CRI 10483 lm 92 114.5 W Type II
SLVT2-72L-500-4K7-2-CL-HS
4000 K 70 CRI 5123 lm 45 114.5 W Type II
SLVT2-72L-500-4K7-2-HS
4000 K 70 CRI 6026 lm 53 114.5 W Type II
SLVT2-72L-500-4K7-3
4000 K 70 CRI 12236 lm 107 114.5 W Type III
SLVT2-72L-500-4K7-3-CL
4000 K 70 CRI 10404 lm 91 114.5 W Type III
SLVT2-72L-500-4K7-3-CL-HS
4000 K 70 CRI 4911 lm 43 114.5 W Type III
SLVT2-72L-500-4K7-3-DL
4000 K 70 CRI 8309 lm 73 114.5 W Type III
SLVT2-72L-500-4K7-3-HS
4000 K 70 CRI 5776 lm 50 114.5 W Type III
SLVT2-72L-500-4K7-4W
4000 K 70 CRI 12059 lm 105 114.5 W Type IV Wide
SLVT2-72L-500-4K7-4W-CL
4000 K 70 CRI 10254 lm 90 114.5 W Type IV Wide
SLVT2-72L-500-4K7-4W-CL-HS
4000 K 70 CRI 4775 lm 42 114.5 W Type IV Wide
SLVT2-72L-500-4K7-4W-HS
4000 K 70 CRI 5615 lm 49 114.5 W Type IV Wide
SLVT2-72L-500-4K7-5Q
4000 K 70 CRI 12538 lm 110 114.5 W Type V Square
SLVT2-72L-500-4K7-5Q-CL
4000 K 70 CRI 10661 lm 93 114.5 W Type V Square
SLVT2-72L-500-4K7-5W
4000 K 70 CRI 11677 lm 102 114.5 W Type V Wide(Round)
SLVT2-72L-500-4K7-5W-CL
4000 K 70 CRI 9928 lm 87 114.5 W Type V Wide(Round)
SLVT2-72L-500-4K7-5W-DL
4000 K 70 CRI 7930 lm 69 114.5 W Type V Wide(Round)
SLVT2-72L-500-5K7-1
5000 K 70 CRI 13394 lm 117 114.5 W Type I
SLVT2-72L-500-5K7-1-CL
5000 K 70 CRI 11389 lm 100 114.5 W Type I
SLVT2-72L-500-5K7-1-CL-HS
5000 K 70 CRI 6042 lm 53 114.5 W Type I
SLVT2-72L-500-5K7-1-HS
5000 K 70 CRI 7106 lm 62 114.5 W Type I
SLVT2-72L-500-5K7-2
5000 K 70 CRI 12730 lm 111 114.5 W Type II
SLVT2-72L-500-5K7-2-CL
5000 K 70 CRI 10824 lm 95 114.5 W Type II
SLVT2-72L-500-5K7-2-CL-HS
5000 K 70 CRI 5290 lm 46 114.5 W Type II
SLVT2-72L-500-5K7-2-HS
5000 K 70 CRI 6221 lm 54 114.5 W Type II
SLVT2-72L-500-5K7-3
5000 K 70 CRI 12634 lm 110 114.5 W Type III
SLVT2-72L-500-5K7-3-CL
5000 K 70 CRI 10742 lm 94 114.5 W Type III
SLVT2-72L-500-5K7-3-CL-HS
5000 K 70 CRI 5071 lm 44 114.5 W Type III
SLVT2-72L-500-5K7-3-DL
5000 K 70 CRI 8580 lm 75 114.5 W Type III
SLVT2-72L-500-5K7-3-HS
5000 K 70 CRI 5964 lm 52 114.5 W Type III
SLVT2-72L-500-5K7-4W
5000 K 70 CRI 12451 lm 109 114.5 W Type IV Wide
SLVT2-72L-500-5K7-4W-CL
5000 K 70 CRI 10587 lm 92 114.5 W Type IV Wide
SLVT2-72L-500-5K7-4W-CL-HS
5000 K 70 CRI 4930 lm 43 114.5 W Type IV Wide
SLVT2-72L-500-5K7-4W-HS
5000 K 70 CRI 5798 lm 51 114.5 W Type IV Wide
SLVT2-72L-500-5K7-5Q
5000 K 70 CRI 12945 lm 113 114.5 W Type V Square
SLVT2-72L-500-5K7-5Q-CL
5000 K 70 CRI 11007 lm 96 114.5 W Type V Square
SLVT2-72L-500-5K7-5W
5000 K 70 CRI 12056 lm 105 114.5 W Type V Wide(Round)
SLVT2-72L-500-5K7-5W-CL
5000 K 70 CRI 10251 lm 90 114.5 W Type V Wide(Round)
SLVT2-72L-500-5K7-5W-DL
5000 K 70 CRI 8187 lm 72 114.5 W Type V Wide(Round)
SLVT2-72L-700-3K7-1
3000 K 70 CRI 16349 lm 103 158.9 W Type I
SLVT2-72L-700-3K7-1-CL
3000 K 70 CRI 13901 lm 87 158.9 W Type I
SLVT2-72L-700-3K7-1-CL-HS
3000 K 70 CRI 7375 lm 46 158.9 W Type I
SLVT2-72L-700-3K7-1-HS
3000 K 70 CRI 8674 lm 55 158.9 W Type I
SLVT2-72L-700-3K7-2
3000 K 70 CRI 15538 lm 98 158.9 W Type II
SLVT2-72L-700-3K7-2-CL
3000 K 70 CRI 13212 lm 83 158.9 W Type II
SLVT2-72L-700-3K7-2-CL-HS
3000 K 70 CRI 6457 lm 41 158.9 W Type II
SLVT2-72L-700-3K7-2-HS
3000 K 70 CRI 7594 lm 48 158.9 W Type II
SLVT2-72L-700-3K7-3
3000 K 70 CRI 15421 lm 97 158.9 W Type III
SLVT2-72L-700-3K7-3-CL
3000 K 70 CRI 13112 lm 83 158.9 W Type III
SLVT2-72L-700-3K7-3-CL-HS
3000 K 70 CRI 6189 lm 39 158.9 W Type III
SLVT2-72L-700-3K7-3-DL
3000 K 70 CRI 10472 lm 66 158.9 W Type III
SLVT2-72L-700-3K7-3-HS
3000 K 70 CRI 7279 lm 46 158.9 W Type III
SLVT2-72L-700-3K7-4W
3000 K 70 CRI 15198 lm 96 158.9 W Type IV Wide
SLVT2-72L-700-3K7-4W-CL
3000 K 70 CRI 12922 lm 81 158.9 W Type IV Wide
SLVT2-72L-700-3K7-4W-CL-HS
3000 K 70 CRI 6017 lm 38 158.9 W Type IV Wide
SLVT2-72L-700-3K7-4W-HS
3000 K 70 CRI 7077 lm 45 158.9 W Type IV Wide
SLVT2-72L-700-3K7-5Q
3000 K 70 CRI 15801 lm 99 158.9 W Type V Square
SLVT2-72L-700-3K7-5Q-CL
3000 K 70 CRI 13435 lm 85 158.9 W Type V Square
SLVT2-72L-700-3K7-5W
3000 K 70 CRI 14715 lm 93 158.9 W Type V Wide(Round)
SLVT2-72L-700-3K7-5W-CL
3000 K 70 CRI 12512 lm 79 158.9 W Type V Wide(Round)
SLVT2-72L-700-3K7-5W-DL
3000 K 70 CRI 9993 lm 63 158.9 W Type V Wide(Round)
SLVT2-72L-700-4K7-1
4000 K 70 CRI 17028 lm 107 158.9 W Type I
SLVT2-72L-700-4K7-1-CL
4000 K 70 CRI 14479 lm 91 158.9 W Type I
SLVT2-72L-700-4K7-1-CL-HS
4000 K 70 CRI 7682 lm 48 158.9 W Type I
SLVT2-72L-700-4K7-1-HS
4000 K 70 CRI 9034 lm 57 158.9 W Type I
SLVT2-72L-700-4K7-2
4000 K 70 CRI 16184 lm 102 158.9 W Type II
SLVT2-72L-700-4K7-2-CL
4000 K 70 CRI 13761 lm 87 158.9 W Type II
SLVT2-72L-700-4K7-2-CL-HS
4000 K 70 CRI 6725 lm 42 158.9 W Type II
SLVT2-72L-700-4K7-2-HS
4000 K 70 CRI 7909 lm 50 158.9 W Type II
SLVT2-72L-700-4K7-3
4000 K 70 CRI 16062 lm 101 158.9 W Type III
SLVT2-72L-700-4K7-3-CL
4000 K 70 CRI 13657 lm 86 158.9 W Type III
SLVT2-72L-700-4K7-3-CL-HS
4000 K 70 CRI 6447 lm 41 158.9 W Type III
SLVT2-72L-700-4K7-3-DL
4000 K 70 CRI 10907 lm 69 158.9 W Type III
SLVT2-72L-700-4K7-3-HS
4000 K 70 CRI 7582 lm 48 158.9 W Type III
SLVT2-72L-700-4K7-4W
4000 K 70 CRI 15830 lm 100 158.9 W Type IV Wide
SLVT2-72L-700-4K7-4W-CL
4000 K 70 CRI 13459 lm 85 158.9 W Type IV Wide
SLVT2-72L-700-4K7-4W-CL-HS
4000 K 70 CRI 6268 lm 39 158.9 W Type IV Wide
SLVT2-72L-700-4K7-4W-HS
4000 K 70 CRI 7371 lm 46 158.9 W Type IV Wide
SLVT2-72L-700-4K7-5Q
4000 K 70 CRI 16458 lm 104 158.9 W Type V Square
SLVT2-72L-700-4K7-5Q-CL
4000 K 70 CRI 13994 lm 88 158.9 W Type V Square
SLVT2-72L-700-4K7-5W
4000 K 70 CRI 15327 lm 96 158.9 W Type V Wide(Round)
SLVT2-72L-700-4K7-5W-CL
4000 K 70 CRI 13032 lm 82 158.9 W Type V Wide(Round)
SLVT2-72L-700-4K7-5W-DL
4000 K 70 CRI 10409 lm 66 158.9 W Type V Wide(Round)
SLVT2-72L-700-5K7-1
5000 K 70 CRI 17582 lm 111 158.9 W Type I
SLVT2-72L-700-5K7-1-CL
5000 K 70 CRI 14950 lm 94 158.9 W Type I
SLVT2-72L-700-5K7-1-CL-HS
5000 K 70 CRI 7931 lm 50 158.9 W Type I
SLVT2-72L-700-5K7-1-HS
5000 K 70 CRI 9328 lm 59 158.9 W Type I
SLVT2-72L-700-5K7-2
5000 K 70 CRI 16710 lm 105 158.9 W Type II
SLVT2-72L-700-5K7-2-CL
5000 K 70 CRI 14208 lm 89 158.9 W Type II
SLVT2-72L-700-5K7-2-CL-HS
5000 K 70 CRI 6944 lm 44 158.9 W Type II
SLVT2-72L-700-5K7-2-HS
5000 K 70 CRI 8167 lm 51 158.9 W Type II
SLVT2-72L-700-5K7-3
5000 K 70 CRI 16584 lm 104 158.9 W Type III
SLVT2-72L-700-5K7-3-CL
5000 K 70 CRI 14101 lm 89 158.9 W Type III
SLVT2-72L-700-5K7-3-CL-HS
5000 K 70 CRI 6656 lm 42 158.9 W Type III
SLVT2-72L-700-5K7-3-DL
5000 K 70 CRI 11262 lm 71 158.9 W Type III
SLVT2-72L-700-5K7-3-HS
5000 K 70 CRI 7828 lm 49 158.9 W Type III
SLVT2-72L-700-5K7-4W
5000 K 70 CRI 16344 lm 103 158.9 W Type IV Wide
SLVT2-72L-700-5K7-4W-CL
5000 K 70 CRI 13897 lm 87 158.9 W Type IV Wide
SLVT2-72L-700-5K7-4W-CL-HS
5000 K 70 CRI 6471 lm 41 158.9 W Type IV Wide
SLVT2-72L-700-5K7-4W-HS
5000 K 70 CRI 7611 lm 48 158.9 W Type IV Wide
SLVT2-72L-700-5K7-5Q
5000 K 70 CRI 16993 lm 107 158.9 W Type V Square
SLVT2-72L-700-5K7-5Q-CL
5000 K 70 CRI 14449 lm 91 158.9 W Type V Square
SLVT2-72L-700-5K7-5W
5000 K 70 CRI 15826 lm 100 158.9 W Type V Wide(Round)
SLVT2-72L-700-5K7-5W-CL
5000 K 70 CRI 13456 lm 85 158.9 W Type V Wide(Round)
SLVT2-72L-700-5K7-5W-DL
5000 K 70 CRI 10747 lm 68 158.9 W Type V Wide(Round)