text.skipToContent text.skipToNavigation

Promenade PRM3

by Architectural Area Lighting 

Collection Name:  Promenade

The Promenade series is a versatile period style luminaire offering state-of-the-art, focused optical systems that allow the user to precisely aim the light, resulting in smooth, even illumination of the environment. The PRM32 features sag or flat glass lens and is mounted below the arm or post top yoke mount.

  • Reliable, uniform, glare free illumination
  • Types II, III, IV, V and custom distributions
  • 3000K, 4000K, 5000K CCT
  • 0-10V dimming ready
  • Integral surge suppression
  • 15 standard powder coat finishes
  • Upgrade Kits

Product Details

General

Ambient Temp. Range -30 to 25 °C
Color
  • Antique Green
  • Black
  • Corten
  • Dark Bronze
  • Matte Black
  • Dark Green
  • Graphite
  • Light Gray
  • Matte Aluminum
  • Titanium
  • Verde Blue
  • Weathered Bronze
  • White
  • Custom Color (RAL#)
Color Rendering Index (CRI) 70 CRI
Color Temperature 590nm Amber
Construction Material - Main Aluminum
Controls - Applications On/Off
Dimming Protocol 0-10V
Dimming Range 10%
EPA Effective Projected Area 1.9 ft²
Lamp Type LED
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV Wide
  • IES Type V Square
  • IES Type V Wide
Light Source LED
Lumens 4,000-7,500
Material - Housing Aluminium
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
Style Period
Type
  • Pedestrian and Streetscape
  • Outdoor Area and Site
  • Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Lumens Per Watt 99.6-130.8
Wattage 34-71 W
Wattage Range
  • ≤30
  • 31-150

Certifications and Compliance

Certified Listed
  • ETL listed under UL 1598
  • CSA C22.2 No.250.0-08 for wet locations
Certified Listed Location Wet Location Listed
DarkSky No
Industry Standard(s)
  • CSA 22.2
  • ETL Listed by INTERTEK

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PRM32-36L-285-3K7-1
IES file
3000 K 70 CRI 4260 lm 126 33.7 W Type I
PRM32-36L-285-3K7-1-CL
IES file
3000 K 70 CRI 3673 lm 109 33.7 W Type I
PRM32-36L-285-3K7-1-CL-HS
IES file
3000 K 70 CRI 2125 lm 63 33.7 W Type I
PRM32-36L-285-3K7-1-HS
IES file
3000 K 70 CRI 2465 lm 73 33.7 W Type I
PRM32-36L-285-3K7-1-SG
IES file
3000 K 70 CRI 3975 lm 118 33.7 W Type I
PRM32-36L-285-3K7-1-SG-HS
IES file
3000 K 70 CRI 2301 lm 68 33.7 W Type I
PRM32-36L-285-3K7-2
IES file
3000 K 70 CRI 3975 lm 118 33.7 W Type II
PRM32-36L-285-3K7-2-CL
IES file
3000 K 70 CRI 3427 lm 102 33.7 W Type II
PRM32-36L-285-3K7-2-CL-HS
IES file
3000 K 70 CRI 1688 lm 50 33.7 W Type II
PRM32-36L-285-3K7-2-HS
IES file
3000 K 70 CRI 1957 lm 58 33.7 W Type II
PRM32-36L-285-3K7-2-SG
IES file
3000 K 70 CRI 3709 lm 110 33.7 W Type II
PRM32-36L-285-3K7-2-SG-HS
IES file
3000 K 70 CRI 1827 lm 54 33.7 W Type II
PRM32-36L-285-3K7-3
IES file
3000 K 70 CRI 3875 lm 112 33.7 W Type III
PRM32-36L-285-3K7-3-CL
IES file
3000 K 70 CRI 3341 lm 99 33.7 W Type III
PRM32-36L-285-3K7-3-CL-HS
IES file
3000 K 70 CRI 1624 lm 48 33.7 W Type III
PRM32-36L-285-3K7-3-HS
IES file
3000 K 70 CRI 1884 lm 56 33.7 W Type III
PRM32-36L-285-3K7-3-SG
IES file
3000 K 70 CRI 3616 lm 107 33.7 W Type III
PRM32-36L-285-3K7-3-SG-HS
IES file
3000 K 70 CRI 1758 lm 52 33.7 W Type III
PRM32-36L-285-3K7-4W
IES file
3000 K 70 CRI 3792 lm 113 33.7 W Type IV Wide
PRM32-36L-285-3K7-4W-CL
IES file
3000 K 70 CRI 3269 lm 97 33.7 W Type IV Wide
PRM32-36L-285-3K7-4W-CL-HS
IES file
3000 K 70 CRI 1592 lm 47 33.7 W Type IV Wide
PRM32-36L-285-3K7-4W-HS
IES file
3000 K 70 CRI 1846 lm 55 33.7 W Type IV Wide
PRM32-36L-285-3K7-4W-SG
IES file
3000 K 70 CRI 3539 lm 105 33.7 W Type IV Wide
PRM32-36L-285-3K7-4W-SG-HS
IES file
3000 K 70 CRI 1723 lm 51 33.7 W Type IV Wide
PRM32-36L-285-3K7-5Q
IES file
3000 K 70 CRI 3993 lm 118 33.7 W Type V Square
PRM32-36L-285-3K7-5Q-CL
IES file
3000 K 70 CRI 3443 lm 102 33.7 W Type V Square
PRM32-36L-285-3K7-5Q-SG
IES file
3000 K 70 CRI 3727 lm 111 33.7 W Type V Square
PRM32-36L-285-3K7-5W
IES file
3000 K 70 CRI 3601 lm 107 33.7 W Type V Wide(Round)
PRM32-36L-285-3K7-5W-CL
IES file
3000 K 70 CRI 3105 lm 92 33.7 W Type V Wide(Round)
PRM32-36L-285-3K7-5W-SG
IES file
3000 K 70 CRI 3360 lm 100 33.7 W Type V Wide(Round)
PRM32-36L-285-4K7-1
IES file
4000 K 70 CRI 4320 lm 128 33.7 W Type I
PRM32-36L-285-4K7-1-CL
IES file
4000 K 70 CRI 3725 lm 111 33.7 W Type I
PRM32-36L-285-4K7-1-CL-HS
IES file
4000 K 70 CRI 2156 lm 64 33.7 W Type I
PRM32-36L-285-4K7-1-HS
IES file
4000 K 70 CRI 2500 lm 74 33.7 W Type I
PRM32-36L-285-4K7-1-SG
IES file
4000 K 70 CRI 4032 lm 120 33.7 W Type I
PRM32-36L-285-4K7-1-SG-HS
IES file
4000 K 70 CRI 2333 lm 69 33.7 W Type I
PRM32-36L-285-4K7-2
IES file
4000 K 70 CRI 4031 lm 120 33.7 W Type II
PRM32-36L-285-4K7-2-CL
IES file
4000 K 70 CRI 3476 lm 103 33.7 W Type II
PRM32-36L-285-4K7-2-CL-HS
IES file
4000 K 70 CRI 1712 lm 51 33.7 W Type II
PRM32-36L-285-4K7-2-HS
IES file
4000 K 70 CRI 1985 lm 59 33.7 W Type II
PRM32-36L-285-4K7-2-SG
IES file
4000 K 70 CRI 3762 lm 112 33.7 W Type II
PRM32-36L-285-4K7-2-SG-HS
IES file
4000 K 70 CRI 1853 lm 55 33.7 W Type II
PRM32-36L-285-4K7-3
IES file
4000 K 70 CRI 3930 lm 114 33.7 W Type III
PRM32-36L-285-4K7-3-CL
IES file
4000 K 70 CRI 3389 lm 101 33.7 W Type III
PRM32-36L-285-4K7-3-CL-HS
IES file
4000 K 70 CRI 1647 lm 49 33.7 W Type III
PRM32-36L-285-4K7-3-HS
IES file
4000 K 70 CRI 1910 lm 57 33.7 W Type III
PRM32-36L-285-4K7-3-SG
IES file
4000 K 70 CRI 3668 lm 109 33.7 W Type III
PRM32-36L-285-4K7-3-SG-HS
IES file
4000 K 70 CRI 1783 lm 53 33.7 W Type III
PRM32-36L-285-4K7-4W
IES file
4000 K 70 CRI 3845 lm 114 33.7 W Type IV Wide
PRM32-36L-285-4K7-4W-CL
IES file
4000 K 70 CRI 3316 lm 98 33.7 W Type IV Wide
PRM32-36L-285-4K7-4W-CL-HS
IES file
4000 K 70 CRI 1614 lm 48 33.7 W Type IV Wide
PRM32-36L-285-4K7-4W-HS
IES file
4000 K 70 CRI 1872 lm 56 33.7 W Type IV Wide
PRM32-36L-285-4K7-4W-SG
IES file
4000 K 70 CRI 3589 lm 106 33.7 W Type IV Wide
PRM32-36L-285-4K7-4W-SG-HS
IES file
4000 K 70 CRI 1747 lm 52 33.7 W Type IV Wide
PRM32-36L-285-4K7-5Q
IES file
4000 K 70 CRI 4050 lm 120 33.7 W Type V Square
PRM32-36L-285-4K7-5Q-CL
IES file
4000 K 70 CRI 3492 lm 104 33.7 W Type V Square
PRM32-36L-285-4K7-5Q-SG
IES file
4000 K 70 CRI 3779 lm 112 33.7 W Type V Square
PRM32-36L-285-4K7-5W
IES file
4000 K 70 CRI 3652 lm 108 33.7 W Type V Wide(Round)
PRM32-36L-285-4K7-5W-CL
IES file
4000 K 70 CRI 3149 lm 93 33.7 W Type V Wide(Round)
PRM32-36L-285-4K7-5W-SG
IES file
4000 K 70 CRI 3408 lm 101 33.7 W Type V Wide(Round)
PRM32-36L-285-5K7-1
IES file
5000 K 70 CRI 4396 lm 131 33.7 W Type I
PRM32-36L-285-5K7-1-CL
IES file
5000 K 70 CRI 3790 lm 112 33.7 W Type I
PRM32-36L-285-5K7-1-CL-HS
IES file
5000 K 70 CRI 2193 lm 65 33.7 W Type I
PRM32-36L-285-5K7-1-HS
IES file
5000 K 70 CRI 2544 lm 76 33.7 W Type I
PRM32-36L-285-5K7-1-SG
IES file
5000 K 70 CRI 4102 lm 122 33.7 W Type I
PRM32-36L-285-5K7-1-SG-HS
IES file
5000 K 70 CRI 2374 lm 70 33.7 W Type I
PRM32-36L-285-5K7-2
IES file
5000 K 70 CRI 4102 lm 119 33.7 W Type II
PRM32-36L-285-5K7-2-CL
IES file
5000 K 70 CRI 3537 lm 105 33.7 W Type II
PRM32-36L-285-5K7-2-CL-HS
IES file
5000 K 70 CRI 1742 lm 52 33.7 W Type II
PRM32-36L-285-5K7-2-HS
IES file
5000 K 70 CRI 2020 lm 61 33.7 W Type II
PRM32-36L-285-5K7-2-SG
IES file
5000 K 70 CRI 3828 lm 114 33.7 W Type II
PRM32-36L-285-5K7-2-SG-HS
IES file
5000 K 70 CRI 1885 lm 56 33.7 W Type II
PRM32-36L-285-5K7-3
IES file
5000 K 70 CRI 3999 lm 118 33.7 W Type III
PRM32-36L-285-5K7-3-CL
IES file
5000 K 70 CRI 3448 lm 103 33.7 W Type III
PRM32-36L-285-5K7-3-CL-HS
IES file
5000 K 70 CRI 1676 lm 50 33.7 W Type III
PRM32-36L-285-5K7-3-HS
IES file
5000 K 70 CRI 1944 lm 58 33.7 W Type III
PRM32-36L-285-5K7-3-SG
IES file
5000 K 70 CRI 3732 lm 112 33.7 W Type III
PRM32-36L-285-5K7-3-SG-HS
IES file
5000 K 70 CRI 1814 lm 54 33.7 W Type III
PRM32-36L-285-5K7-4W
IES file
5000 K 70 CRI 3913 lm 117 33.7 W Type IV Wide
PRM32-36L-285-5K7-4W-CL
IES file
5000 K 70 CRI 3374 lm 100 33.7 W Type IV Wide
PRM32-36L-285-5K7-4W-CL-HS
IES file
5000 K 70 CRI 1643 lm 49 33.7 W Type IV Wide
PRM32-36L-285-5K7-4W-HS
IES file
5000 K 70 CRI 1905 lm 57 33.7 W Type IV Wide
PRM32-36L-285-5K7-4W-SG
IES file
5000 K 70 CRI 3652 lm 108 33.7 W Type IV Wide
PRM32-36L-285-5K7-4W-SG-HS
IES file
5000 K 70 CRI 1778 lm 53 33.7 W Type IV Wide
PRM32-36L-285-5K7-5Q
IES file
5000 K 70 CRI 4121 lm 123 33.7 W Type V Square
PRM32-36L-285-5K7-5Q-CL
IES file
5000 K 70 CRI 3553 lm 105 33.7 W Type V Square
PRM32-36L-285-5K7-5Q-SG
IES file
5000 K 70 CRI 3846 lm 114 33.7 W Type V Square
PRM32-36L-285-5K7-5W
IES file
5000 K 70 CRI 3716 lm 111 33.7 W Type V Wide(Round)
PRM32-36L-285-5K7-5W-CL
IES file
5000 K 70 CRI 3204 lm 95 33.7 W Type V Wide(Round)
PRM32-36L-285-5K7-5W-SG
IES file
5000 K 70 CRI 3468 lm 103 33.7 W Type V Wide(Round)
PRM32-36L-450-3K7-1
IES file
3000 K 70 CRI 6356 lm 123 51.7 W Type I
PRM32-36L-450-3K7-1-CL
IES file
3000 K 70 CRI 5480 lm 106 51.7 W Type I
PRM32-36L-450-3K7-1-CL-HS
IES file
3000 K 70 CRI 3171 lm 61 51.7 W Type I
PRM32-36L-450-3K7-1-HS
IES file
3000 K 70 CRI 3678 lm 71 51.7 W Type I
PRM32-36L-450-3K7-1-SG
IES file
3000 K 70 CRI 5932 lm 115 51.7 W Type I
PRM32-36L-450-3K7-1-SG-HS
IES file
3000 K 70 CRI 3433 lm 66 51.7 W Type I
PRM32-36L-450-3K7-2
IES file
3000 K 70 CRI 5931 lm 115 51.7 W Type II
PRM32-36L-450-3K7-2-CL
IES file
3000 K 70 CRI 5114 lm 99 51.7 W Type II
PRM32-36L-450-3K7-2-CL-HS
IES file
3000 K 70 CRI 2518 lm 49 51.7 W Type II
PRM32-36L-450-3K7-2-HS
IES file
3000 K 70 CRI 2921 lm 56 51.7 W Type II
PRM32-36L-450-3K7-2-SG
IES file
3000 K 70 CRI 5535 lm 107 51.7 W Type II
PRM32-36L-450-3K7-2-SG-HS
IES file
3000 K 70 CRI 2726 lm 53 51.7 W Type II
PRM32-36L-450-3K7-3
IES file
3000 K 70 CRI 5782 lm 112 51.7 W Type III
PRM32-36L-450-3K7-3-CL
IES file
3000 K 70 CRI 4985 lm 96 51.7 W Type III
PRM32-36L-450-3K7-3-CL-HS
IES file
3000 K 70 CRI 2423 lm 47 51.7 W Type III
PRM32-36L-450-3K7-3-HS
IES file
3000 K 70 CRI 2811 lm 54 51.7 W Type III
PRM32-36L-450-3K7-3-SG
IES file
3000 K 70 CRI 5396 lm 104 51.7 W Type III
PRM32-36L-450-3K7-3-SG-HS
IES file
3000 K 70 CRI 2623 lm 51 51.7 W Type III
PRM32-36L-450-3K7-4W
IES file
3000 K 70 CRI 5658 lm 109 51.7 W Type IV Wide
PRM32-36L-450-3K7-4W-CL
IES file
3000 K 70 CRI 4878 lm 94 51.7 W Type IV Wide
PRM32-36L-450-3K7-4W-CL-HS
IES file
3000 K 70 CRI 2375 lm 46 51.7 W Type IV Wide
PRM32-36L-450-3K7-4W-HS
IES file
3000 K 70 CRI 2754 lm 53 51.7 W Type IV Wide
PRM32-36L-450-3K7-4W-SG
IES file
3000 K 70 CRI 5280 lm 102 51.7 W Type IV Wide
PRM32-36L-450-3K7-4W-SG-HS
IES file
3000 K 70 CRI 2570 lm 50 51.7 W Type IV Wide
PRM32-36L-450-3K7-5Q
IES file
3000 K 70 CRI 5958 lm 115 51.7 W Type V Square
PRM32-36L-450-3K7-5Q-CL
IES file
3000 K 70 CRI 5137 lm 99 51.7 W Type V Square
PRM32-36L-450-3K7-5Q-SG
IES file
3000 K 70 CRI 5561 lm 108 51.7 W Type V Square
PRM32-36L-450-3K7-5W
IES file
3000 K 70 CRI 5373 lm 104 51.7 W Type V Wide(Round)
PRM32-36L-450-3K7-5W-CL
IES file
3000 K 70 CRI 4633 lm 90 51.7 W Type V Wide(Round)
PRM32-36L-450-3K7-5W-SG
IES file
3000 K 70 CRI 5014 lm 97 51.7 W Type V Wide(Round)
PRM32-36L-450-4K7-1
IES file
4000 K 70 CRI 6446 lm 125 51.7 W Type I
PRM32-36L-450-4K7-1-CL
IES file
4000 K 70 CRI 5558 lm 107 51.7 W Type I
PRM32-36L-450-4K7-1-CL-HS
IES file
4000 K 70 CRI 3216 lm 62 51.7 W Type I
PRM32-36L-450-4K7-1-HS
IES file
4000 K 70 CRI 3730 lm 72 51.7 W Type I
PRM32-36L-450-4K7-1-SG
IES file
4000 K 70 CRI 6016 lm 116 51.7 W Type I
PRM32-36L-450-4K7-1-SG-HS
IES file
4000 K 70 CRI 3481 lm 67 51.7 W Type I
PRM32-36L-450-4K7-2
IES file
4000 K 70 CRI 6015 lm 116 51.7 W Type II
PRM32-36L-450-4K7-2-CL
IES file
4000 K 70 CRI 5186 lm 100 51.7 W Type II
PRM32-36L-450-4K7-2-CL-HS
IES file
4000 K 70 CRI 2554 lm 49 51.7 W Type II
PRM32-36L-450-4K7-2-HS
IES file
4000 K 70 CRI 2962 lm 57 51.7 W Type II
PRM32-36L-450-4K7-2-SG
IES file
4000 K 70 CRI 5613 lm 109 51.7 W Type II
PRM32-36L-450-4K7-2-SG-HS
IES file
4000 K 70 CRI 2764 lm 53 51.7 W Type II
PRM32-36L-450-4K7-3
IES file
4000 K 70 CRI 5864 lm 113 51.7 W Type III
PRM32-36L-450-4K7-3-CL
IES file
4000 K 70 CRI 5056 lm 98 51.7 W Type III
PRM32-36L-450-4K7-3-CL-HS
IES file
4000 K 70 CRI 2458 lm 48 51.7 W Type III
PRM32-36L-450-4K7-3-HS
IES file
4000 K 70 CRI 2851 lm 55 51.7 W Type III
PRM32-36L-450-4K7-3-SG
IES file
4000 K 70 CRI 5473 lm 106 51.7 W Type III
PRM32-36L-450-4K7-3-SG-HS
IES file
4000 K 70 CRI 2660 lm 51 51.7 W Type III
PRM32-36L-450-4K7-4W
IES file
4000 K 70 CRI 5738 lm 111 51.7 W Type IV Wide
PRM32-36L-450-4K7-4W-CL
IES file
4000 K 70 CRI 4947 lm 96 51.7 W Type IV Wide
PRM32-36L-450-4K7-4W-CL-HS
IES file
4000 K 70 CRI 2409 lm 47 51.7 W Type IV Wide
PRM32-36L-450-4K7-4W-HS
IES file
4000 K 70 CRI 2793 lm 54 51.7 W Type IV Wide
PRM32-36L-450-4K7-4W-SG
IES file
4000 K 70 CRI 5355 lm 104 51.7 W Type IV Wide
PRM32-36L-450-4K7-4W-SG-HS
IES file
4000 K 70 CRI 2607 lm 50 51.7 W Type IV Wide
PRM32-36L-450-4K7-5Q
IES file
4000 K 70 CRI 6043 lm 117 51.7 W Type V Square
PRM32-36L-450-4K7-5Q-CL
IES file
4000 K 70 CRI 5210 lm 101 51.7 W Type V Square
PRM32-36L-450-4K7-5Q-SG
IES file
4000 K 70 CRI 5639 lm 109 51.7 W Type V Square
PRM32-36L-450-4K7-5W
IES file
4000 K 70 CRI 5449 lm 105 51.7 W Type V Wide(Round)
PRM32-36L-450-4K7-5W-CL
IES file
4000 K 70 CRI 4698 lm 91 51.7 W Type V Wide(Round)
PRM32-36L-450-4K7-5W-SG
IES file
4000 K 70 CRI 5085 lm 98 51.7 W Type V Wide(Round)
PRM32-36L-450-5K7-1
IES file
5000 K 70 CRI 6559 lm 127 51.7 W Type I
PRM32-36L-450-5K7-1-CL
IES file
5000 K 70 CRI 5656 lm 109 51.7 W Type I
PRM32-36L-450-5K7-1-CL-HS
IES file
5000 K 70 CRI 3273 lm 63 51.7 W Type I
PRM32-36L-450-5K7-1-HS
IES file
5000 K 70 CRI 3796 lm 73 51.7 W Type I
PRM32-36L-450-5K7-1-SG
IES file
5000 K 70 CRI 6121 lm 118 51.7 W Type I
PRM32-36L-450-5K7-1-SG-HS
IES file
5000 K 70 CRI 3543 lm 68 51.7 W Type I
PRM32-36L-450-5K7-2
IES file
5000 K 70 CRI 6121 lm 118 51.7 W Type II
PRM32-36L-450-5K7-2-CL
IES file
5000 K 70 CRI 5277 lm 102 51.7 W Type II
PRM32-36L-450-5K7-2-CL-HS
IES file
5000 K 70 CRI 2599 lm 50 51.7 W Type II
PRM32-36L-450-5K7-2-HS
IES file
5000 K 70 CRI 3014 lm 58 51.7 W Type II
PRM32-36L-450-5K7-2-SG
IES file
5000 K 70 CRI 5712 lm 110 51.7 W Type II
PRM32-36L-450-5K7-2-SG-HS
IES file
5000 K 70 CRI 2813 lm 54 51.7 W Type II
PRM32-36L-450-5K7-3
IES file
5000 K 70 CRI 5967 lm 115 51.7 W Type III
PRM32-36L-450-5K7-3-CL
IES file
5000 K 70 CRI 5145 lm 99 51.7 W Type III
PRM32-36L-450-5K7-3-CL-HS
IES file
5000 K 70 CRI 2501 lm 48 51.7 W Type III
PRM32-36L-450-5K7-3-HS
IES file
5000 K 70 CRI 2901 lm 56 51.7 W Type III
PRM32-36L-450-5K7-3-SG
IES file
5000 K 70 CRI 5569 lm 108 51.7 W Type III
PRM32-36L-450-5K7-3-SG-HS
IES file
5000 K 70 CRI 2707 lm 52 51.7 W Type III
PRM32-36L-450-5K7-4W
IES file
5000 K 70 CRI 5839 lm 113 51.7 W Type IV Wide
PRM32-36L-450-5K7-4W-CL
IES file
5000 K 70 CRI 5034 lm 97 51.7 W Type IV Wide
PRM32-36L-450-5K7-4W-CL-HS
IES file
5000 K 70 CRI 2451 lm 47 51.7 W Type IV Wide
PRM32-36L-450-5K7-4W-HS
IES file
5000 K 70 CRI 2842 lm 55 51.7 W Type IV Wide
PRM32-36L-450-5K7-4W-SG
IES file
5000 K 70 CRI 5449 lm 105 51.7 W Type IV Wide
PRM32-36L-450-5K7-4W-SG-HS
IES file
5000 K 70 CRI 2653 lm 51 51.7 W Type IV Wide
PRM32-36L-450-5K7-5Q
IES file
5000 K 70 CRI 6149 lm 119 51.7 W Type V Square
PRM32-36L-450-5K7-5Q-CL
IES file
5000 K 70 CRI 5302 lm 103 51.7 W Type V Square
PRM32-36L-450-5K7-5Q-SG
IES file
5000 K 70 CRI 5738 lm 111 51.7 W Type V Square
PRM32-36L-450-5K7-5W
IES file
5000 K 70 CRI 5545 lm 107 51.7 W Type V Wide(Round)
PRM32-36L-450-5K7-5W-CL
IES file
5000 K 70 CRI 4781 lm 92 51.7 W Type V Wide(Round)
PRM32-36L-450-5K7-5W-SG
IES file
5000 K 70 CRI 5175 lm 100 51.7 W Type V Wide(Round)
PRM32-36L-470-3K7-1
IES file
3000 K 70 CRI 6604 lm 122 54.1 W Type I
PRM32-36L-470-3K7-1-CL
IES file
3000 K 70 CRI 5694 lm 110 54.1 W Type I
PRM32-36L-470-3K7-1-CL-HS
IES file
3000 K 70 CRI 3295 lm 64 54.1 W Type I
PRM32-36L-470-3K7-1-HS
IES file
3000 K 70 CRI 3822 lm 71 54.1 W Type I
PRM32-36L-470-3K7-1-SG
IES file
3000 K 70 CRI 6163 lm 119 54.1 W Type I
PRM32-36L-470-3K7-1-SG-HS
IES file
3000 K 70 CRI 3567 lm 69 54.1 W Type I
PRM32-36L-470-3K7-2
IES file
3000 K 70 CRI 6162 lm 114 54.1 W Type II
PRM32-36L-470-3K7-2-CL
IES file
3000 K 70 CRI 5313 lm 103 54.1 W Type II
PRM32-36L-470-3K7-2-CL-HS
IES file
3000 K 70 CRI 2617 lm 51 54.1 W Type II
PRM32-36L-470-3K7-2-HS
IES file
3000 K 70 CRI 3035 lm 56 54.1 W Type II
PRM32-36L-470-3K7-2-SG
IES file
3000 K 70 CRI 5751 lm 111 54.1 W Type II
PRM32-36L-470-3K7-2-SG-HS
IES file
3000 K 70 CRI 2832 lm 55 54.1 W Type II
PRM32-36L-470-3K7-3
IES file
3000 K 70 CRI 6008 lm 111 54.1 W Type III
PRM32-36L-470-3K7-3-CL
IES file
3000 K 70 CRI 5180 lm 100 54.1 W Type III
PRM32-36L-470-3K7-3-CL-HS
IES file
3000 K 70 CRI 2518 lm 49 54.1 W Type III
PRM32-36L-470-3K7-3-HS
IES file
3000 K 70 CRI 2920 lm 54 54.1 W Type III
PRM32-36L-470-3K7-3-SG
IES file
3000 K 70 CRI 5607 lm 108 54.1 W Type III
PRM32-36L-470-3K7-3-SG-HS
IES file
3000 K 70 CRI 2726 lm 53 54.1 W Type III
PRM32-36L-470-3K7-4W
IES file
3000 K 70 CRI 5879 lm 109 54.1 W Type IV Wide
PRM32-36L-470-3K7-4W-CL
IES file
3000 K 70 CRI 5069 lm 98 54.1 W Type IV Wide
PRM32-36L-470-3K7-4W-CL-HS
IES file
3000 K 70 CRI 2468 lm 48 54.1 W Type IV Wide
PRM32-36L-470-3K7-4W-HS
IES file
3000 K 70 CRI 2862 lm 53 54.1 W Type IV Wide
PRM32-36L-470-3K7-4W-SG
IES file
3000 K 70 CRI 5486 lm 106 54.1 W Type IV Wide
PRM32-36L-470-3K7-4W-SG-HS
IES file
3000 K 70 CRI 2671 lm 52 54.1 W Type IV Wide
PRM32-36L-470-3K7-5Q
IES file
3000 K 70 CRI 6191 lm 114 54.1 W Type V Square
PRM32-36L-470-3K7-5Q-CL
IES file
3000 K 70 CRI 5338 lm 103 54.1 W Type V Square
PRM32-36L-470-3K7-5Q-SG
IES file
3000 K 70 CRI 5778 lm 112 54.1 W Type V Square
PRM32-36L-470-3K7-5W
IES file
3000 K 70 CRI 5583 lm 103 54.1 W Type V Wide(Round)
PRM32-36L-470-3K7-5W-CL
IES file
3000 K 70 CRI 4813 lm 93 54.1 W Type V Wide(Round)
PRM32-36L-470-3K7-5W-SG
IES file
3000 K 70 CRI 5210 lm 101 54.1 W Type V Wide(Round)
PRM32-36L-470-4K7-1
IES file
4000 K 70 CRI 6698 lm 124 54.1 W Type I
PRM32-36L-470-4K7-1-CL
IES file
4000 K 70 CRI 5775 lm 112 54.1 W Type I
PRM32-36L-470-4K7-1-CL-HS
IES file
4000 K 70 CRI 3342 lm 65 54.1 W Type I
PRM32-36L-470-4K7-1-HS
IES file
4000 K 70 CRI 3876 lm 72 54.1 W Type I
PRM32-36L-470-4K7-1-SG
IES file
4000 K 70 CRI 6251 lm 121 54.1 W Type I
PRM32-36L-470-4K7-1-SG-HS
IES file
4000 K 70 CRI 3617 lm 70 54.1 W Type I
PRM32-36L-470-4K7-2
IES file
4000 K 70 CRI 6250 lm 116 54.1 W Type II
PRM32-36L-470-4K7-2-CL
IES file
4000 K 70 CRI 5389 lm 104 54.1 W Type II
PRM32-36L-470-4K7-2-CL-HS
IES file
4000 K 70 CRI 2654 lm 51 54.1 W Type II
PRM32-36L-470-4K7-2-HS
IES file
4000 K 70 CRI 3078 lm 57 54.1 W Type II
PRM32-36L-470-4K7-2-SG
IES file
4000 K 70 CRI 5833 lm 113 54.1 W Type II
PRM32-36L-470-4K7-2-SG-HS
IES file
4000 K 70 CRI 2872 lm 56 54.1 W Type II
PRM32-36L-470-4K7-3
IES file
4000 K 70 CRI 6093 lm 113 54.1 W Type III
PRM32-36L-470-4K7-3-CL
IES file
4000 K 70 CRI 5253 lm 102 54.1 W Type III
PRM32-36L-470-4K7-3-CL-HS
IES file
4000 K 70 CRI 2554 lm 49 54.1 W Type III
PRM32-36L-470-4K7-3-HS
IES file
4000 K 70 CRI 2962 lm 55 54.1 W Type III
PRM32-36L-470-4K7-3-SG
IES file
4000 K 70 CRI 5686 lm 110 54.1 W Type III
PRM32-36L-470-4K7-3-SG-HS
IES file
4000 K 70 CRI 2764 lm 53 54.1 W Type III
PRM32-36L-470-4K7-4W
IES file
4000 K 70 CRI 5962 lm 110 54.1 W Type IV Wide
PRM32-36L-470-4K7-4W-CL
IES file
4000 K 70 CRI 5141 lm 99 54.1 W Type IV Wide
PRM32-36L-470-4K7-4W-CL-HS
IES file
4000 K 70 CRI 2503 lm 48 54.1 W Type IV Wide
PRM32-36L-470-4K7-4W-HS
IES file
4000 K 70 CRI 2903 lm 54 54.1 W Type IV Wide
PRM32-36L-470-4K7-4W-SG
IES file
4000 K 70 CRI 5564 lm 108 54.1 W Type IV Wide
PRM32-36L-470-4K7-4W-SG-HS
IES file
4000 K 70 CRI 2709 lm 52 54.1 W Type IV Wide
PRM32-36L-470-4K7-5Q
IES file
4000 K 70 CRI 6279 lm 116 54.1 W Type V Square
PRM32-36L-470-4K7-5Q-CL
IES file
4000 K 70 CRI 5414 lm 105 54.1 W Type V Square
PRM32-36L-470-4K7-5Q-SG
IES file
4000 K 70 CRI 5860 lm 113 54.1 W Type V Square
PRM32-36L-470-4K7-5W
IES file
4000 K 70 CRI 5662 lm 105 54.1 W Type V Wide(Round)
PRM32-36L-470-4K7-5W-CL
IES file
4000 K 70 CRI 4882 lm 94 54.1 W Type V Wide(Round)
PRM32-36L-470-4K7-5W-SG
IES file
4000 K 70 CRI 5284 lm 102 54.1 W Type V Wide(Round)
PRM32-36L-470-5K7-1
IES file
5000 K 70 CRI 6816 lm 126 54.1 W Type I
PRM32-36L-470-5K7-1-CL
IES file
5000 K 70 CRI 5876 lm 114 54.1 W Type I
PRM32-36L-470-5K7-1-CL-HS
IES file
5000 K 70 CRI 3401 lm 66 54.1 W Type I
PRM32-36L-470-5K7-1-HS
IES file
5000 K 70 CRI 3944 lm 73 54.1 W Type I
PRM32-36L-470-5K7-1-SG
IES file
5000 K 70 CRI 6360 lm 123 54.1 W Type I
PRM32-36L-470-5K7-1-SG-HS
IES file
5000 K 70 CRI 3681 lm 71 54.1 W Type I
PRM32-36L-470-5K7-2
IES file
5000 K 70 CRI 6360 lm 118 54.1 W Type II
PRM32-36L-470-5K7-2-CL
IES file
5000 K 70 CRI 5483 lm 106 54.1 W Type II
PRM32-36L-470-5K7-2-CL-HS
IES file
5000 K 70 CRI 2700 lm 52 54.1 W Type II
PRM32-36L-470-5K7-2-HS
IES file
5000 K 70 CRI 3132 lm 58 54.1 W Type II
PRM32-36L-470-5K7-2-SG
IES file
5000 K 70 CRI 5935 lm 115 54.1 W Type II
PRM32-36L-470-5K7-2-SG-HS
IES file
5000 K 70 CRI 2923 lm 57 54.1 W Type II
PRM32-36L-470-5K7-3
IES file
5000 K 70 CRI 6200 lm 115 54.1 W Type III
PRM32-36L-470-5K7-3-CL
IES file
5000 K 70 CRI 5346 lm 103 54.1 W Type III
PRM32-36L-470-5K7-3-CL-HS
IES file
5000 K 70 CRI 2599 lm 50 54.1 W Type III
PRM32-36L-470-5K7-3-HS
IES file
5000 K 70 CRI 3014 lm 56 54.1 W Type III
PRM32-36L-470-5K7-3-SG
IES file
5000 K 70 CRI 5786 lm 112 54.1 W Type III
PRM32-36L-470-5K7-3-SG-HS
IES file
5000 K 70 CRI 2813 lm 54 54.1 W Type III
PRM32-36L-470-5K7-4W
IES file
5000 K 70 CRI 6067 lm 112 54.1 W Type IV Wide
PRM32-36L-470-5K7-4W-CL
IES file
5000 K 70 CRI 5231 lm 101 54.1 W Type IV Wide
PRM32-36L-470-5K7-4W-CL-HS
IES file
5000 K 70 CRI 2547 lm 49 54.1 W Type IV Wide
PRM32-36L-470-5K7-4W-HS
IES file
5000 K 70 CRI 2953 lm 55 54.1 W Type IV Wide
PRM32-36L-470-5K7-4W-SG
IES file
5000 K 70 CRI 5662 lm 109 54.1 W Type IV Wide
PRM32-36L-470-5K7-4W-SG-HS
IES file
5000 K 70 CRI 2756 lm 53 54.1 W Type IV Wide
PRM32-36L-470-5K7-5Q
IES file
5000 K 70 CRI 6389 lm 118 54.1 W Type V Square
PRM32-36L-470-5K7-5Q-CL
IES file
5000 K 70 CRI 5509 lm 107 54.1 W Type V Square
PRM32-36L-470-5K7-5Q-SG
IES file
5000 K 70 CRI 5963 lm 115 54.1 W Type V Square
PRM32-36L-470-5K7-5W
IES file
5000 K 70 CRI 5761 lm 106 54.1 W Type V Wide(Round)
PRM32-36L-470-5K7-5W-CL
IES file
5000 K 70 CRI 4967 lm 96 54.1 W Type V Wide(Round)
PRM32-36L-470-5K7-5W-SG
IES file
5000 K 70 CRI 5377 lm 104 54.1 W Type V Wide(Round)
PRM32-36L-615-3K7-1
IES file
3000 K 70 CRI 8308 lm 118 70.5 W Type I
PRM32-36L-615-3K7-1-CL
IES file
3000 K 70 CRI 7164 lm 102 70.5 W Type I
PRM32-36L-615-3K7-1-CL-HS
IES file
3000 K 70 CRI 4146 lm 59 70.5 W Type I
PRM32-36L-615-3K7-1-HS
IES file
3000 K 70 CRI 4808 lm 68 70.5 W Type I
PRM32-36L-615-3K7-1-SG
IES file
3000 K 70 CRI 7754 lm 110 70.5 W Type I
PRM32-36L-615-3K7-1-SG-HS
IES file
3000 K 70 CRI 4487 lm 64 70.5 W Type I
PRM32-36L-615-3K7-2
IES file
3000 K 70 CRI 7753 lm 110 70.5 W Type II
PRM32-36L-615-3K7-2-CL
IES file
3000 K 70 CRI 6685 lm 95 70.5 W Type II
PRM32-36L-615-3K7-2-CL-HS
IES file
3000 K 70 CRI 3292 lm 47 70.5 W Type II
PRM32-36L-615-3K7-2-HS
IES file
3000 K 70 CRI 3818 lm 54 70.5 W Type II
PRM32-36L-615-3K7-2-SG
IES file
3000 K 70 CRI 7235 lm 103 70.5 W Type II
PRM32-36L-615-3K7-2-SG-HS
IES file
3000 K 70 CRI 3563 lm 51 70.5 W Type II
PRM32-36L-615-3K7-3
IES file
3000 K 70 CRI 7558 lm 107 70.5 W Type III
PRM32-36L-615-3K7-3-CL
IES file
3000 K 70 CRI 6517 lm 92 70.5 W Type III
PRM32-36L-615-3K7-3-CL-HS
IES file
3000 K 70 CRI 3168 lm 45 70.5 W Type III
PRM32-36L-615-3K7-3-HS
IES file
3000 K 70 CRI 3674 lm 52 70.5 W Type III
PRM32-36L-615-3K7-3-SG
IES file
3000 K 70 CRI 7054 lm 100 70.5 W Type III
PRM32-36L-615-3K7-3-SG-HS
IES file
3000 K 70 CRI 3429 lm 49 70.5 W Type III
PRM32-36L-615-3K7-4W
IES file
3000 K 70 CRI 7396 lm 105 70.5 W Type IV Wide
PRM32-36L-615-3K7-4W-CL
IES file
3000 K 70 CRI 6377 lm 90 70.5 W Type IV Wide
PRM32-36L-615-3K7-4W-CL-HS
IES file
3000 K 70 CRI 3104 lm 44 70.5 W Type IV Wide
PRM32-36L-615-3K7-4W-HS
IES file
3000 K 70 CRI 3600 lm 51 70.5 W Type IV Wide
PRM32-36L-615-3K7-4W-SG
IES file
3000 K 70 CRI 6902 lm 98 70.5 W Type IV Wide
PRM32-36L-615-3K7-4W-SG-HS
IES file
3000 K 70 CRI 3360 lm 48 70.5 W Type IV Wide
PRM32-36L-615-3K7-5Q
IES file
3000 K 70 CRI 7789 lm 110 70.5 W Type V Square
PRM32-36L-615-3K7-5Q-CL
IES file
3000 K 70 CRI 6716 lm 95 70.5 W Type V Square
PRM32-36L-615-3K7-5Q-SG
IES file
3000 K 70 CRI 7269 lm 103 70.5 W Type V Square
PRM32-36L-615-3K7-5W
IES file
3000 K 70 CRI 7023 lm 100 70.5 W Type V Wide(Round)
PRM32-36L-615-3K7-5W-CL
IES file
3000 K 70 CRI 6056 lm 86 70.5 W Type V Wide(Round)
PRM32-36L-615-3K7-5W-SG
IES file
3000 K 70 CRI 6554 lm 93 70.5 W Type V Wide(Round)
PRM32-36L-615-4K7-1
IES file
4000 K 70 CRI 8426 lm 119 70.5 W Type I
PRM32-36L-615-4K7-1-CL
IES file
4000 K 70 CRI 7265 lm 103 70.5 W Type I
PRM32-36L-615-4K7-1-CL-HS
IES file
4000 K 70 CRI 4205 lm 60 70.5 W Type I
PRM32-36L-615-4K7-1-HS
IES file
4000 K 70 CRI 4876 lm 69 70.5 W Type I
PRM32-36L-615-4K7-1-SG
IES file
4000 K 70 CRI 7864 lm 111 70.5 W Type I
PRM32-36L-615-4K7-1-SG-HS
IES file
4000 K 70 CRI 4551 lm 65 70.5 W Type I
PRM32-36L-615-4K7-2
IES file
4000 K 70 CRI 7863 lm 111 70.5 W Type II
PRM32-36L-615-4K7-2-CL
IES file
4000 K 70 CRI 6779 lm 96 70.5 W Type II
PRM32-36L-615-4K7-2-CL-HS
IES file
4000 K 70 CRI 3339 lm 47 70.5 W Type II
PRM32-36L-615-4K7-2-HS
IES file
4000 K 70 CRI 3872 lm 55 70.5 W Type II
PRM32-36L-615-4K7-2-SG
IES file
4000 K 70 CRI 7338 lm 104 70.5 W Type II
PRM32-36L-615-4K7-2-SG-HS
IES file
4000 K 70 CRI 3613 lm 51 70.5 W Type II
PRM32-36L-615-4K7-3
IES file
4000 K 70 CRI 7665 lm 109 70.5 W Type III
PRM32-36L-615-4K7-3-CL
IES file
4000 K 70 CRI 6609 lm 94 70.5 W Type III
PRM32-36L-615-4K7-3-CL-HS
IES file
4000 K 70 CRI 3213 lm 46 70.5 W Type III
PRM32-36L-615-4K7-3-HS
IES file
4000 K 70 CRI 3726 lm 53 70.5 W Type III
PRM32-36L-615-4K7-3-SG
IES file
4000 K 70 CRI 7154 lm 101 70.5 W Type III
PRM32-36L-615-4K7-3-SG-HS
IES file
4000 K 70 CRI 3478 lm 49 70.5 W Type III
PRM32-36L-615-4K7-4W
IES file
4000 K 70 CRI 7501 lm 106 70.5 W Type IV Wide
PRM32-36L-615-4K7-4W-CL
IES file
4000 K 70 CRI 6467 lm 92 70.5 W Type IV Wide
PRM32-36L-615-4K7-4W-CL-HS
IES file
4000 K 70 CRI 3148 lm 45 70.5 W Type IV Wide
PRM32-36L-615-4K7-4W-HS
IES file
4000 K 70 CRI 3652 lm 52 70.5 W Type IV Wide
PRM32-36L-615-4K7-4W-SG
IES file
4000 K 70 CRI 7000 lm 99 70.5 W Type IV Wide
PRM32-36L-615-4K7-4W-SG-HS
IES file
4000 K 70 CRI 3408 lm 48 70.5 W Type IV Wide
PRM32-36L-615-4K7-5Q
IES file
4000 K 70 CRI 7899 lm 112 70.5 W Type V Square
PRM32-36L-615-4K7-5Q-CL
IES file
4000 K 70 CRI 6811 lm 97 70.5 W Type V Square
PRM32-36L-615-4K7-5Q-SG
IES file
4000 K 70 CRI 7372 lm 105 70.5 W Type V Square
PRM32-36L-615-4K7-5W
IES file
4000 K 70 CRI 7123 lm 101 70.5 W Type V Wide(Round)
PRM32-36L-615-4K7-5W-CL
IES file
4000 K 70 CRI 6142 lm 87 70.5 W Type V Wide(Round)
PRM32-36L-615-4K7-5W-SG
IES file
4000 K 70 CRI 6647 lm 94 70.5 W Type V Wide(Round)
PRM32-36L-615-5K7-1
IES file
5000 K 70 CRI 8574 lm 122 70.5 W Type I
PRM32-36L-615-5K7-1-CL
IES file
5000 K 70 CRI 7393 lm 105 70.5 W Type I
PRM32-36L-615-5K7-1-CL-HS
IES file
5000 K 70 CRI 4278 lm 61 70.5 W Type I
PRM32-36L-615-5K7-1-HS
IES file
5000 K 70 CRI 4962 lm 70 70.5 W Type I
PRM32-36L-615-5K7-1-SG
IES file
5000 K 70 CRI 8002 lm 113 70.5 W Type I
PRM32-36L-615-5K7-1-SG-HS
IES file
5000 K 70 CRI 4631 lm 66 70.5 W Type I
PRM32-36L-615-5K7-2
IES file
5000 K 70 CRI 8001 lm 113 70.5 W Type II
PRM32-36L-615-5K7-2-CL
IES file
5000 K 70 CRI 6899 lm 98 70.5 W Type II
PRM32-36L-615-5K7-2-CL-HS
IES file
5000 K 70 CRI 3397 lm 48 70.5 W Type II
PRM32-36L-615-5K7-2-HS
IES file
5000 K 70 CRI 3940 lm 56 70.5 W Type II
PRM32-36L-615-5K7-2-SG
IES file
5000 K 70 CRI 7467 lm 106 70.5 W Type II
PRM32-36L-615-5K7-2-SG-HS
IES file
5000 K 70 CRI 3677 lm 52 70.5 W Type II
PRM32-36L-615-5K7-3
IES file
5000 K 70 CRI 7800 lm 111 70.5 W Type III
PRM32-36L-615-5K7-3-CL
IES file
5000 K 70 CRI 6725 lm 95 70.5 W Type III
PRM32-36L-615-5K7-3-CL-HS
IES file
5000 K 70 CRI 3269 lm 46 70.5 W Type III
PRM32-36L-615-5K7-3-HS
IES file
5000 K 70 CRI 3792 lm 54 70.5 W Type III
PRM32-36L-615-5K7-3-SG
IES file
5000 K 70 CRI 7279 lm 103 70.5 W Type III
PRM32-36L-615-5K7-3-SG-HS
IES file
5000 K 70 CRI 3539 lm 50 70.5 W Type III
PRM32-36L-615-5K7-4W
IES file
5000 K 70 CRI 7632 lm 108 70.5 W Type IV Wide
PRM32-36L-615-5K7-4W-CL
IES file
5000 K 70 CRI 6581 lm 93 70.5 W Type IV Wide
PRM32-36L-615-5K7-4W-CL-HS
IES file
5000 K 70 CRI 3204 lm 45 70.5 W Type IV Wide
PRM32-36L-615-5K7-4W-HS
IES file
5000 K 70 CRI 3716 lm 53 70.5 W Type IV Wide
PRM32-36L-615-5K7-4W-SG
IES file
5000 K 70 CRI 7123 lm 101 70.5 W Type IV Wide
PRM32-36L-615-5K7-4W-SG-HS
IES file
5000 K 70 CRI 3468 lm 49 70.5 W Type IV Wide
PRM32-36L-615-5K7-5Q
IES file
5000 K 70 CRI 8038 lm 114 70.5 W Type V Square
PRM32-36L-615-5K7-5Q-CL
IES file
5000 K 70 CRI 6930 lm 98 70.5 W Type V Square
PRM32-36L-615-5K7-5Q-SG
IES file
5000 K 70 CRI 7501 lm 106 70.5 W Type V Square
PRM32-36L-615-5K7-5W
IES file
5000 K 70 CRI 7248 lm 103 70.5 W Type V Wide(Round)
PRM32-36L-615-5K7-5W-CL
IES file
5000 K 70 CRI 6249 lm 89 70.5 W Type V Wide(Round)
PRM32-36L-615-5K7-5W-SG
IES file
5000 K 70 CRI 6764 lm 96 70.5 W Type V Wide(Round)
PRM32-36L-750-3K7-1
IES file
3000 K 70 CRI 9819 lm 110 89.5 W Type I
PRM32-36L-750-3K7-1-CL
IES file
3000 K 70 CRI 8466 lm 95 89.5 W Type I
PRM32-36L-750-3K7-1-CL-HS
IES file
3000 K 70 CRI 4899 lm 55 89.5 W Type I
PRM32-36L-750-3K7-1-HS
IES file
3000 K 70 CRI 5682 lm 63 89.5 W Type I
PRM32-36L-750-3K7-1-SG
IES file
3000 K 70 CRI 9163 lm 102 89.5 W Type I
PRM32-36L-750-3K7-1-SG-HS
IES file
3000 K 70 CRI 5303 lm 59 89.5 W Type I
PRM32-36L-750-3K7-2
IES file
3000 K 70 CRI 9162 lm 102 89.5 W Type II
PRM32-36L-750-3K7-2-CL
IES file
3000 K 70 CRI 7900 lm 88 89.5 W Type II
PRM32-36L-750-3K7-2-CL-HS
IES file
3000 K 70 CRI 3890 lm 43 89.5 W Type II
PRM32-36L-750-3K7-2-HS
IES file
3000 K 70 CRI 4512 lm 50 89.5 W Type II
PRM32-36L-750-3K7-2-SG
IES file
3000 K 70 CRI 8550 lm 96 89.5 W Type II
PRM32-36L-750-3K7-2-SG-HS
IES file
3000 K 70 CRI 4211 lm 47 89.5 W Type II
PRM32-36L-750-3K7-3
IES file
3000 K 70 CRI 8932 lm 100 89.5 W Type III
PRM32-36L-750-3K7-3-CL
IES file
3000 K 70 CRI 7701 lm 86 89.5 W Type III
PRM32-36L-750-3K7-3-CL-HS
IES file
3000 K 70 CRI 3744 lm 42 89.5 W Type III
PRM32-36L-750-3K7-3-HS
IES file
3000 K 70 CRI 4342 lm 49 89.5 W Type III
PRM32-36L-750-3K7-3-SG
IES file
3000 K 70 CRI 8336 lm 93 89.5 W Type III
PRM32-36L-750-3K7-3-SG-HS
IES file
3000 K 70 CRI 4052 lm 45 89.5 W Type III
PRM32-36L-750-3K7-4W
IES file
3000 K 70 CRI 8740 lm 98 89.5 W Type IV Wide
PRM32-36L-750-3K7-4W-CL
IES file
3000 K 70 CRI 7536 lm 84 89.5 W Type IV Wide
PRM32-36L-750-3K7-4W-CL-HS
IES file
3000 K 70 CRI 3669 lm 41 89.5 W Type IV Wide
PRM32-36L-750-3K7-4W-HS
IES file
3000 K 70 CRI 4255 lm 48 89.5 W Type IV Wide
PRM32-36L-750-3K7-4W-SG
IES file
3000 K 70 CRI 8157 lm 91 89.5 W Type IV Wide
PRM32-36L-750-3K7-4W-SG-HS
IES file
3000 K 70 CRI 3971 lm 44 89.5 W Type IV Wide
PRM32-36L-750-3K7-5Q
IES file
3000 K 70 CRI 9205 lm 103 89.5 W Type V Square
PRM32-36L-750-3K7-5Q-CL
IES file
3000 K 70 CRI 7936 lm 89 89.5 W Type V Square
PRM32-36L-750-3K7-5Q-SG
IES file
3000 K 70 CRI 8590 lm 96 89.5 W Type V Square
PRM32-36L-750-3K7-5W
IES file
3000 K 70 CRI 8300 lm 93 89.5 W Type V Wide(Round)
PRM32-36L-750-3K7-5W-CL
IES file
3000 K 70 CRI 7156 lm 80 89.5 W Type V Wide(Round)
PRM32-36L-750-3K7-5W-SG
IES file
3000 K 70 CRI 7746 lm 87 89.5 W Type V Wide(Round)
PRM32-36L-750-4K7-1
IES file
4000 K 70 CRI 9958 lm 111 89.5 W Type I
PRM32-36L-750-4K7-1-CL
IES file
4000 K 70 CRI 8586 lm 96 89.5 W Type I
PRM32-36L-750-4K7-1-CL-HS
IES file
4000 K 70 CRI 4969 lm 56 89.5 W Type I
PRM32-36L-750-4K7-1-HS
IES file
4000 K 70 CRI 5763 lm 64 89.5 W Type I
PRM32-36L-750-4K7-1-SG
IES file
4000 K 70 CRI 9293 lm 104 89.5 W Type I
PRM32-36L-750-4K7-1-SG-HS
IES file
4000 K 70 CRI 5378 lm 60 89.5 W Type I
PRM32-36L-750-4K7-2
IES file
4000 K 70 CRI 9292 lm 104 89.5 W Type II
PRM32-36L-750-4K7-2-CL
IES file
4000 K 70 CRI 8012 lm 90 89.5 W Type II
PRM32-36L-750-4K7-2-CL-HS
IES file
4000 K 70 CRI 3945 lm 44 89.5 W Type II
PRM32-36L-750-4K7-2-HS
IES file
4000 K 70 CRI 4576 lm 51 89.5 W Type II
PRM32-36L-750-4K7-2-SG
IES file
4000 K 70 CRI 8672 lm 97 89.5 W Type II
PRM32-36L-750-4K7-2-SG-HS
IES file
4000 K 70 CRI 4270 lm 48 89.5 W Type II
PRM32-36L-750-4K7-3
IES file
4000 K 70 CRI 9059 lm 101 89.5 W Type III
PRM32-36L-750-4K7-3-CL
IES file
4000 K 70 CRI 7811 lm 87 89.5 W Type III
PRM32-36L-750-4K7-3-CL-HS
IES file
4000 K 70 CRI 3797 lm 42 89.5 W Type III
PRM32-36L-750-4K7-3-HS
IES file
4000 K 70 CRI 4404 lm 49 89.5 W Type III
PRM32-36L-750-4K7-3-SG
IES file
4000 K 70 CRI 8454 lm 94 89.5 W Type III
PRM32-36L-750-4K7-3-SG-HS
IES file
4000 K 70 CRI 4110 lm 46 89.5 W Type III
PRM32-36L-750-4K7-4W
IES file
4000 K 70 CRI 8864 lm 99 89.5 W Type IV Wide
PRM32-36L-750-4K7-4W-CL
IES file
4000 K 70 CRI 7643 lm 85 89.5 W Type IV Wide
PRM32-36L-750-4K7-4W-CL-HS
IES file
4000 K 70 CRI 3721 lm 42 89.5 W Type IV Wide
PRM32-36L-750-4K7-4W-HS
IES file
4000 K 70 CRI 4315 lm 48 89.5 W Type IV Wide
PRM32-36L-750-4K7-4W-SG
IES file
4000 K 70 CRI 8272 lm 92 89.5 W Type IV Wide
PRM32-36L-750-4K7-4W-SG-HS
IES file
4000 K 70 CRI 4027 lm 45 89.5 W Type IV Wide
PRM32-36L-750-4K7-5Q
IES file
4000 K 70 CRI 9335 lm 104 89.5 W Type V Square
PRM32-36L-750-4K7-5Q-CL
IES file
4000 K 70 CRI 8049 lm 90 89.5 W Type V Square
PRM32-36L-750-4K7-5Q-SG
IES file
4000 K 70 CRI 8712 lm 97 89.5 W Type V Square
PRM32-36L-750-4K7-5W
IES file
4000 K 70 CRI 8418 lm 94 89.5 W Type V Wide(Round)
PRM32-36L-750-4K7-5W-CL
IES file
4000 K 70 CRI 7258 lm 81 89.5 W Type V Wide(Round)
PRM32-36L-750-4K7-5W-SG
IES file
4000 K 70 CRI 7856 lm 88 89.5 W Type V Wide(Round)
PRM32-36L-750-5K7-1
IES file
5000 K 70 CRI 10133 lm 113 89.5 W Type I
PRM32-36L-750-5K7-1-CL
IES file
5000 K 70 CRI 8737 lm 98 89.5 W Type I
PRM32-36L-750-5K7-1-CL-HS
IES file
5000 K 70 CRI 5056 lm 56 89.5 W Type I
PRM32-36L-750-5K7-1-HS
IES file
5000 K 70 CRI 5864 lm 66 89.5 W Type I
PRM32-36L-750-5K7-1-SG
IES file
5000 K 70 CRI 9457 lm 106 89.5 W Type I
PRM32-36L-750-5K7-1-SG-HS
IES file
5000 K 70 CRI 5473 lm 61 89.5 W Type I
PRM32-36L-750-5K7-2
IES file
5000 K 70 CRI 9455 lm 106 89.5 W Type II
PRM32-36L-750-5K7-2-CL
IES file
5000 K 70 CRI 8153 lm 91 89.5 W Type II
PRM32-36L-750-5K7-2-CL-HS
IES file
5000 K 70 CRI 4015 lm 45 89.5 W Type II
PRM32-36L-750-5K7-2-HS
IES file
5000 K 70 CRI 4656 lm 52 89.5 W Type II
PRM32-36L-750-5K7-2-SG
IES file
5000 K 70 CRI 8824 lm 99 89.5 W Type II
PRM32-36L-750-5K7-2-SG-HS
IES file
5000 K 70 CRI 4345 lm 49 89.5 W Type II
PRM32-36L-750-5K7-3
IES file
5000 K 70 CRI 9218 lm 103 89.5 W Type III
PRM32-36L-750-5K7-3-CL
IES file
5000 K 70 CRI 7948 lm 89 89.5 W Type III
PRM32-36L-750-5K7-3-CL-HS
IES file
5000 K 70 CRI 3864 lm 43 89.5 W Type III
PRM32-36L-750-5K7-3-HS
IES file
5000 K 70 CRI 4481 lm 50 89.5 W Type III
PRM32-36L-750-5K7-3-SG
IES file
5000 K 70 CRI 8603 lm 96 89.5 W Type III
PRM32-36L-750-5K7-3-SG-HS
IES file
5000 K 70 CRI 4182 lm 47 89.5 W Type III
PRM32-36L-750-5K7-4W
IES file
5000 K 70 CRI 9020 lm 101 89.5 W Type IV Wide
PRM32-36L-750-5K7-4W-CL
IES file
5000 K 70 CRI 7777 lm 87 89.5 W Type IV Wide
PRM32-36L-750-5K7-4W-CL-HS
IES file
5000 K 70 CRI 3786 lm 42 89.5 W Type IV Wide
PRM32-36L-750-5K7-4W-HS
IES file
5000 K 70 CRI 4391 lm 49 89.5 W Type IV Wide
PRM32-36L-750-5K7-4W-SG
IES file
5000 K 70 CRI 8418 lm 94 89.5 W Type IV Wide
PRM32-36L-750-5K7-4W-SG-HS
IES file
5000 K 70 CRI 4098 lm 46 89.5 W Type IV Wide
PRM32-36L-750-5K7-5Q
IES file
5000 K 70 CRI 9499 lm 106 89.5 W Type V Square
PRM32-36L-750-5K7-5Q-CL
IES file
5000 K 70 CRI 8190 lm 92 89.5 W Type V Square
PRM32-36L-750-5K7-5Q-SG
IES file
5000 K 70 CRI 8865 lm 99 89.5 W Type V Square
PRM32-36L-750-5K7-5W
IES file
5000 K 70 CRI 8566 lm 96 89.5 W Type V Wide(Round)
PRM32-36L-750-5K7-5W-CL
IES file
5000 K 70 CRI 7385 lm 83 89.5 W Type V Wide(Round)
PRM32-36L-750-5K7-5W-SG
IES file
5000 K 70 CRI 7994 lm 89 89.5 W Type V Wide(Round)