text.skipToContent text.skipToNavigation

Promenade PRM4

by Architectural Area Lighting 

Collection Name: Promenade

The Promenade series is a versatile period style luminaire offering state-of-the-art, focused optical systems that allow the user to precisely aim the light, resulting in smooth, even illumination of the environment. The PRM4 features sag or flat glass lens and is mounted below the arm or post top yoke mount.

  • IES full cutoff reflector systems (horizontal reflectors)
  • Memory retentive silicone gaskets keep the optical chamber free of dirt and contaminants
  • Tool-less removal of the reflector and ballast modules
  • Optical grade acrylic lens will not yellow from UV radiation from the sun and metal halide lamps
  • Cast aluminum construction and stainless steel hardware for corrosion resistance
  • 14 standard powder coat finishes

Product Details

General

Ambient Temp. Range -40 to 40 °C
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Metallic Bronze
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Gray
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Construction Material - Main Aluminum
Controls - Applications On/Off
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, On/Off Control w/ Photocell (optional)
  • 3-pin ANSI C136.10 On/Off Receptacle (optional)
Controls - Networked Photocell
Dimming Protocol 0-10V
Dimming Range Dims to 10% Brightness
Lamp Type
  • High Pressure Sodium
  • Pulse Start Metal Halide
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source HID
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
Sensor Type Photoresistor
Style Period
Type Wall Mount;Pedestrian and Streetscape;Outdoor Area and Site

Electrical Ratings

Frequency Rating 50/60 Hz
Lamp Wattage
  • 250 W
  • 400 W
Wattage Range
  • 151-300
  • 301-500

Certifications and Compliance

DarkSky Certain Configurations Available
Industry Standard(s) cUL
Ratings IP55

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Color Charts

Image Galleries