- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Decorative & Post Top
- Providence® Medium
Item Added to Your Cart!
Providence® Medium
By Architectural Area Lighting
Collection Name: Providence
Providence® Medium
By Architectural Area Lighting
Collection Name:
Providence
Providence® complements period themed environments with best in class design and performance in a comprehensive family of LED solutions. Powered by MicroCore™ technology, Providence® Medium delivers reliable, uniform, glare-free operation for pedestrian scale applications. Upgrade kits are available for existing HID installations. Providence® family also includes a matching bollard, wall sconce, small, and large scale luminaires. Available as part of AAL's LT20 Quick Ship Program.
- Reliable, uniform, glare free illumination
- Types II, III, IV, V and custom distributions
- 3000K, 4000K, 5000K CCT
- 0-10V dimming ready
- Integral surge suppression
- LifeShieldTM thermal protection
- 14 standard powder coat finishes
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Application |
|
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications |
|
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution |
|
Light Source | LED |
Lumen Range |
|
Mounting Type |
|
New Products | Yes |
Sensor Type | Passive Infrared with Photoresistor |
Style | Period |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range | 31-150 |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP55 |
Resources and Downloads
Installation/Instruction Manual (IOM)
Color Charts
Please wait, preparing to download your file.
Photometry (330)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PROV2-36L-295-3K7-1
|
3000 K | 70 CRI | 3807 lm | 112 | 34.1 W | Type I | |
PROV2-36L-295-3K7-1-CL
|
3000 K | 70 CRI | 3242 lm | 95 | 34.1 W | Type I | |
PROV2-36L-295-3K7-1-CL-HS
|
3000 K | 70 CRI | 2006 lm | 59 | 34.1 W | Type I | |
PROV2-36L-295-3K7-1-HS
|
3000 K | 70 CRI | 2355 lm | 69 | 34.1 W | Type I | |
PROV2-36L-295-3K7-2
|
3000 K | 70 CRI | 3596 lm | 105 | 34.1 W | Type II | |
PROV2-36L-295-3K7-2-CL
|
3000 K | 70 CRI | 3062 lm | 90 | 34.1 W | Type II | |
PROV2-36L-295-3K7-2-CL-HS
|
3000 K | 70 CRI | 1746 lm | 51 | 34.1 W | Type II | |
PROV2-36L-295-3K7-2-HS
|
3000 K | 70 CRI | 2049 lm | 60 | 34.1 W | Type II | |
PROV2-36L-295-3K7-3
|
3000 K | 70 CRI | 3471 lm | 102 | 34.1 W | Type III | |
PROV2-36L-295-3K7-3-CL
|
3000 K | 70 CRI | 2957 lm | 87 | 34.1 W | Type III | |
PROV2-36L-295-3K7-3-CL-HS
|
3000 K | 70 CRI | 1688 lm | 49 | 34.1 W | Type III | |
PROV2-36L-295-3K7-3-DL
|
3000 K | 70 CRI | 2243 lm | 66 | 34.1 W | Type III | |
PROV2-36L-295-3K7-3-HS
|
3000 K | 70 CRI | 1981 lm | 58 | 34.1 W | Type III | |
PROV2-36L-295-3K7-4W
|
3000 K | 70 CRI | 3501 lm | 103 | 34.1 W | Type IV Wide | |
PROV2-36L-295-3K7-4W-CL
|
3000 K | 70 CRI | 2982 lm | 87 | 34.1 W | Type IV Wide | |
PROV2-36L-295-3K7-4W-CL-HS
|
3000 K | 70 CRI | 1740 lm | 51 | 34.1 W | Type IV Wide | |
PROV2-36L-295-3K7-4W-HS
|
3000 K | 70 CRI | 2044 lm | 60 | 34.1 W | Type IV Wide | |
PROV2-36L-295-3K7-5Q
|
3000 K | 70 CRI | 3818 lm | 112 | 34.1 W | Type V Square | |
PROV2-36L-295-3K7-5Q-CL
|
3000 K | 70 CRI | 3252 lm | 95 | 34.1 W | Type V Square | |
PROV2-36L-295-3K7-5W
|
3000 K | 70 CRI | 3529 lm | 103 | 34.1 W | Type V Wide(Round) | |
PROV2-36L-295-3K7-5W-CL
|
3000 K | 70 CRI | 3005 lm | 88 | 34.1 W | Type V Wide(Round) | |
PROV2-36L-295-3K7-5W-DL
|
3000 K | 70 CRI | 2280 lm | 67 | 34.1 W | Type V Wide(Round) | |
PROV2-36L-295-4K7-1
|
4000 K | 70 CRI | 3960 lm | 116 | 34.1 W | Type I | |
PROV2-36L-295-4K7-1-CL
|
4000 K | 70 CRI | 3373 lm | 99 | 34.1 W | Type I | |
PROV2-36L-295-4K7-1-CL-HS
|
4000 K | 70 CRI | 2087 lm | 61 | 34.1 W | Type I | |
PROV2-36L-295-4K7-1-HS
|
4000 K | 70 CRI | 2450 lm | 72 | 34.1 W | Type I | |
PROV2-36L-295-4K7-2
|
4000 K | 70 CRI | 3740 lm | 110 | 34.1 W | Type II | |
PROV2-36L-295-4K7-2-CL
|
4000 K | 70 CRI | 3186 lm | 93 | 34.1 W | Type II | |
PROV2-36L-295-4K7-2-CL-HS
|
4000 K | 70 CRI | 1816 lm | 53 | 34.1 W | Type II | |
PROV2-36L-295-4K7-2-HS
|
4000 K | 70 CRI | 2132 lm | 63 | 34.1 W | Type II | |
PROV2-36L-295-4K7-3
|
4000 K | 70 CRI | 3611 lm | 106 | 34.1 W | Type III | |
PROV2-36L-295-4K7-3-CL
|
4000 K | 70 CRI | 3075 lm | 90 | 34.1 W | Type III | |
PROV2-36L-295-4K7-3-CL-HS
|
4000 K | 70 CRI | 1755 lm | 51 | 34.1 W | Type III | |
PROV2-36L-295-4K7-3-DL
|
4000 K | 70 CRI | 2334 lm | 68 | 34.1 W | Type III | |
PROV2-36L-295-4K7-3-HS
|
4000 K | 70 CRI | 2061 lm | 60 | 34.1 W | Type III | |
PROV2-36L-295-4K7-4W
|
4000 K | 70 CRI | 3642 lm | 107 | 34.1 W | Type IV Wide | |
PROV2-36L-295-4K7-4W-CL
|
4000 K | 70 CRI | 3102 lm | 91 | 34.1 W | Type IV Wide | |
PROV2-36L-295-4K7-4W-CL-HS
|
4000 K | 70 CRI | 1810 lm | 53 | 34.1 W | Type IV Wide | |
PROV2-36L-295-4K7-4W-HS
|
4000 K | 70 CRI | 2126 lm | 62 | 34.1 W | Type IV Wide | |
PROV2-36L-295-4K7-5Q
|
4000 K | 70 CRI | 3971 lm | 116 | 34.1 W | Type V Square | |
PROV2-36L-295-4K7-5Q-CL
|
4000 K | 70 CRI | 3382 lm | 99 | 34.1 W | Type V Square | |
PROV2-36L-295-4K7-5W
|
4000 K | 70 CRI | 3670 lm | 108 | 34.1 W | Type V Wide(Round) | |
PROV2-36L-295-4K7-5W-CL
|
4000 K | 70 CRI | 3126 lm | 92 | 34.1 W | Type V Wide(Round) | |
PROV2-36L-295-4K7-5W-DL
|
4000 K | 70 CRI | 2372 lm | 70 | 34.1 W | Type V Wide(Round) | |
PROV2-36L-295-5K7-1
|
5000 K | 70 CRI | 4128 lm | 121 | 34.1 W | Type I | |
PROV2-36L-295-5K7-1-CL
|
5000 K | 70 CRI | 3516 lm | 103 | 34.1 W | Type I | |
PROV2-36L-295-5K7-1-CL-HS
|
5000 K | 70 CRI | 2175 lm | 64 | 34.1 W | Type I | |
PROV2-36L-295-5K7-1-HS
|
5000 K | 70 CRI | 2554 lm | 75 | 34.1 W | Type I | |
PROV2-36L-295-5K7-2
|
5000 K | 70 CRI | 3899 lm | 114 | 34.1 W | Type II | |
PROV2-36L-295-5K7-2-CL
|
5000 K | 70 CRI | 3321 lm | 97 | 34.1 W | Type II | |
PROV2-36L-295-5K7-2-CL-HS
|
5000 K | 70 CRI | 1893 lm | 55 | 34.1 W | Type II | |
PROV2-36L-295-5K7-2-HS
|
5000 K | 70 CRI | 2222 lm | 65 | 34.1 W | Type II | |
PROV2-36L-295-5K7-3
|
5000 K | 70 CRI | 3764 lm | 110 | 34.1 W | Type III | |
PROV2-36L-295-5K7-3-CL
|
5000 K | 70 CRI | 3206 lm | 94 | 34.1 W | Type III | |
PROV2-36L-295-5K7-3-CL-HS
|
5000 K | 70 CRI | 1830 lm | 54 | 34.1 W | Type III | |
PROV2-36L-295-5K7-3-DL
|
5000 K | 70 CRI | 2433 lm | 71 | 34.1 W | Type III | |
PROV2-36L-295-5K7-3-HS
|
5000 K | 70 CRI | 2148 lm | 63 | 34.1 W | Type III | |
PROV2-36L-295-5K7-4W
|
5000 K | 70 CRI | 3796 lm | 111 | 34.1 W | Type IV Wide | |
PROV2-36L-295-5K7-4W-CL
|
5000 K | 70 CRI | 3233 lm | 95 | 34.1 W | Type IV Wide | |
PROV2-36L-295-5K7-4W-CL-HS
|
5000 K | 70 CRI | 1887 lm | 55 | 34.1 W | Type IV Wide | |
PROV2-36L-295-5K7-4W-HS
|
5000 K | 70 CRI | 2216 lm | 65 | 34.1 W | Type IV Wide | |
PROV2-36L-295-5K7-5Q
|
5000 K | 70 CRI | 4140 lm | 121 | 34.1 W | Type V Square | |
PROV2-36L-295-5K7-5Q-CL
|
5000 K | 70 CRI | 3526 lm | 103 | 34.1 W | Type V Square | |
PROV2-36L-295-5K7-5W
|
5000 K | 70 CRI | 3826 lm | 112 | 34.1 W | Type V Wide(Round) | |
PROV2-36L-295-5K7-5W-CL
|
5000 K | 70 CRI | 3259 lm | 95 | 34.1 W | Type V Wide(Round) | |
PROV2-36L-295-5K7-5W-DL
|
5000 K | 70 CRI | 2473 lm | 73 | 34.1 W | Type V Wide(Round) | |
PROV2-36L-325-3K7-1
|
3000 K | 70 CRI | 4147 lm | 110 | 37.8 W | Type I | |
PROV2-36L-325-3K7-1-CL
|
3000 K | 70 CRI | 3532 lm | 93 | 37.8 W | Type I | |
PROV2-36L-325-3K7-1-CL-HS
|
3000 K | 70 CRI | 2185 lm | 58 | 37.8 W | Type I | |
PROV2-36L-325-3K7-1-HS
|
3000 K | 70 CRI | 2566 lm | 68 | 37.8 W | Type I | |
PROV2-36L-325-3K7-2
|
3000 K | 70 CRI | 3917 lm | 104 | 37.8 W | Type II | |
PROV2-36L-325-3K7-2-CL
|
3000 K | 70 CRI | 3336 lm | 88 | 37.8 W | Type II | |
PROV2-36L-325-3K7-2-CL-HS
|
3000 K | 70 CRI | 1901 lm | 50 | 37.8 W | Type II | |
PROV2-36L-325-3K7-2-HS
|
3000 K | 70 CRI | 2232 lm | 59 | 37.8 W | Type II | |
PROV2-36L-325-3K7-3
|
3000 K | 70 CRI | 3781 lm | 100 | 37.8 W | Type III | |
PROV2-36L-325-3K7-3-CL
|
3000 K | 70 CRI | 3220 lm | 85 | 37.8 W | Type III | |
PROV2-36L-325-3K7-3-CL-HS
|
3000 K | 70 CRI | 1838 lm | 49 | 37.8 W | Type III | |
PROV2-36L-325-3K7-3-DL
|
3000 K | 70 CRI | 2459 lm | 65 | 37.8 W | Type III | |
PROV2-36L-325-3K7-3-HS
|
3000 K | 70 CRI | 2158 lm | 57 | 37.8 W | Type III | |
PROV2-36L-325-3K7-4W
|
3000 K | 70 CRI | 3813 lm | 101 | 37.8 W | Type IV Wide | |
PROV2-36L-325-3K7-4W-CL
|
3000 K | 70 CRI | 3248 lm | 86 | 37.8 W | Type IV Wide | |
PROV2-36L-325-3K7-4W-CL-HS
|
3000 K | 70 CRI | 1896 lm | 50 | 37.8 W | Type IV Wide | |
PROV2-36L-325-3K7-4W-HS
|
3000 K | 70 CRI | 2226 lm | 59 | 37.8 W | Type IV Wide | |
PROV2-36L-325-3K7-5Q
|
3000 K | 70 CRI | 4158 lm | 110 | 37.8 W | Type V Square | |
PROV2-36L-325-3K7-5Q-CL
|
3000 K | 70 CRI | 3542 lm | 94 | 37.8 W | Type V Square | |
PROV2-36L-325-3K7-5W
|
3000 K | 70 CRI | 3844 lm | 102 | 37.8 W | Type V Wide(Round) | |
PROV2-36L-325-3K7-5W-CL
|
3000 K | 70 CRI | 3274 lm | 87 | 37.8 W | Type V Wide(Round) | |
PROV2-36L-325-3K7-5W-DL
|
3000 K | 70 CRI | 2469 lm | 65 | 37.8 W | Type V Wide(Round) | |
PROV2-36L-325-4K7-1
|
4000 K | 70 CRI | 4313 lm | 114 | 37.8 W | Type I | |
PROV2-36L-325-4K7-1-CL
|
4000 K | 70 CRI | 3674 lm | 97 | 37.8 W | Type I | |
PROV2-36L-325-4K7-1-CL-HS
|
4000 K | 70 CRI | 2273 lm | 60 | 37.8 W | Type I | |
PROV2-36L-325-4K7-1-HS
|
4000 K | 70 CRI | 2669 lm | 71 | 37.8 W | Type I | |
PROV2-36L-325-4K7-2
|
4000 K | 70 CRI | 4074 lm | 108 | 37.8 W | Type II | |
PROV2-36L-325-4K7-2-CL
|
4000 K | 70 CRI | 3470 lm | 92 | 37.8 W | Type II | |
PROV2-36L-325-4K7-2-CL-HS
|
4000 K | 70 CRI | 1978 lm | 52 | 37.8 W | Type II | |
PROV2-36L-325-4K7-2-HS
|
4000 K | 70 CRI | 2322 lm | 61 | 37.8 W | Type II | |
PROV2-36L-325-4K7-3
|
4000 K | 70 CRI | 3933 lm | 104 | 37.8 W | Type III | |
PROV2-36L-325-4K7-3-CL
|
4000 K | 70 CRI | 3350 lm | 89 | 37.8 W | Type III | |
PROV2-36L-325-4K7-3-CL-HS
|
4000 K | 70 CRI | 1912 lm | 51 | 37.8 W | Type III | |
PROV2-36L-325-4K7-3-DL
|
4000 K | 70 CRI | 2558 lm | 68 | 37.8 W | Type III | |
PROV2-36L-325-4K7-3-HS
|
4000 K | 70 CRI | 2245 lm | 59 | 37.8 W | Type III | |
PROV2-36L-325-4K7-4W
|
4000 K | 70 CRI | 3967 lm | 105 | 37.8 W | Type IV Wide | |
PROV2-36L-325-4K7-4W-CL
|
4000 K | 70 CRI | 3379 lm | 89 | 37.8 W | Type IV Wide | |
PROV2-36L-325-4K7-4W-CL-HS
|
4000 K | 70 CRI | 1972 lm | 52 | 37.8 W | Type IV Wide | |
PROV2-36L-325-4K7-4W-HS
|
4000 K | 70 CRI | 2315 lm | 61 | 37.8 W | Type IV Wide | |
PROV2-36L-325-4K7-5Q
|
4000 K | 70 CRI | 4326 lm | 114 | 37.8 W | Type V Square | |
PROV2-36L-325-4K7-5Q-CL
|
4000 K | 70 CRI | 3684 lm | 97 | 37.8 W | Type V Square | |
PROV2-36L-325-4K7-5W
|
4000 K | 70 CRI | 3998 lm | 106 | 37.8 W | Type V Wide(Round) | |
PROV2-36L-325-4K7-5W-CL
|
4000 K | 70 CRI | 3405 lm | 90 | 37.8 W | Type V Wide(Round) | |
PROV2-36L-325-4K7-5W-DL
|
4000 K | 70 CRI | 2568 lm | 68 | 37.8 W | Type V Wide(Round) | |
PROV2-36L-325-5K7-1
|
5000 K | 70 CRI | 4496 lm | 119 | 37.8 W | Type I | |
PROV2-36L-325-5K7-1-CL
|
5000 K | 70 CRI | 3829 lm | 101 | 37.8 W | Type I | |
PROV2-36L-325-5K7-1-CL-HS
|
5000 K | 70 CRI | 2369 lm | 63 | 37.8 W | Type I | |
PROV2-36L-325-5K7-1-HS
|
5000 K | 70 CRI | 2782 lm | 74 | 37.8 W | Type I | |
PROV2-36L-325-5K7-2
|
5000 K | 70 CRI | 4247 lm | 112 | 37.8 W | Type II | |
PROV2-36L-325-5K7-2-CL
|
5000 K | 70 CRI | 3617 lm | 96 | 37.8 W | Type II | |
PROV2-36L-325-5K7-2-CL-HS
|
5000 K | 70 CRI | 2062 lm | 55 | 37.8 W | Type II | |
PROV2-36L-325-5K7-2-HS
|
5000 K | 70 CRI | 2421 lm | 64 | 37.8 W | Type II | |
PROV2-36L-325-5K7-3
|
5000 K | 70 CRI | 4100 lm | 108 | 37.8 W | Type III | |
PROV2-36L-325-5K7-3-CL
|
5000 K | 70 CRI | 3492 lm | 92 | 37.8 W | Type III | |
PROV2-36L-325-5K7-3-CL-HS
|
5000 K | 70 CRI | 1993 lm | 53 | 37.8 W | Type III | |
PROV2-36L-325-5K7-3-DL
|
5000 K | 70 CRI | 2666 lm | 71 | 37.8 W | Type III | |
PROV2-36L-325-5K7-3-HS
|
5000 K | 70 CRI | 2340 lm | 62 | 37.8 W | Type III | |
PROV2-36L-325-5K7-4W
|
5000 K | 70 CRI | 4135 lm | 109 | 37.8 W | Type IV Wide | |
PROV2-36L-325-5K7-4W-CL
|
5000 K | 70 CRI | 3522 lm | 93 | 37.8 W | Type IV Wide | |
PROV2-36L-325-5K7-4W-CL-HS
|
5000 K | 70 CRI | 2056 lm | 54 | 37.8 W | Type IV Wide | |
PROV2-36L-325-5K7-4W-HS
|
5000 K | 70 CRI | 2414 lm | 64 | 37.8 W | Type IV Wide | |
PROV2-36L-325-5K7-5Q
|
5000 K | 70 CRI | 4509 lm | 119 | 37.8 W | Type V Square | |
PROV2-36L-325-5K7-5Q-CL
|
5000 K | 70 CRI | 3840 lm | 102 | 37.8 W | Type V Square | |
PROV2-36L-325-5K7-5W
|
5000 K | 70 CRI | 4168 lm | 110 | 37.8 W | Type V Wide(Round) | |
PROV2-36L-325-5K7-5W-CL
|
5000 K | 70 CRI | 3550 lm | 94 | 37.8 W | Type V Wide(Round) | |
PROV2-36L-325-5K7-5W-DL
|
5000 K | 70 CRI | 2677 lm | 71 | 37.8 W | Type V Wide(Round) | |
PROV2-36L-510-3K7-1
|
3000 K | 70 CRI | 6081 lm | 104 | 58.4 W | Type I | |
PROV2-36L-510-3K7-1-CL
|
3000 K | 70 CRI | 5180 lm | 89 | 58.4 W | Type I | |
PROV2-36L-510-3K7-1-CL-HS
|
3000 K | 70 CRI | 3205 lm | 55 | 58.4 W | Type I | |
PROV2-36L-510-3K7-1-HS
|
3000 K | 70 CRI | 3763 lm | 64 | 58.4 W | Type I | |
PROV2-36L-510-3K7-2
|
3000 K | 70 CRI | 5744 lm | 98 | 58.4 W | Type II | |
PROV2-36L-510-3K7-2-CL
|
3000 K | 70 CRI | 4892 lm | 84 | 58.4 W | Type II | |
PROV2-36L-510-3K7-2-CL-HS
|
3000 K | 70 CRI | 2788 lm | 48 | 58.4 W | Type II | |
PROV2-36L-510-3K7-2-HS
|
3000 K | 70 CRI | 3274 lm | 56 | 58.4 W | Type II | |
PROV2-36L-510-3K7-3
|
3000 K | 70 CRI | 5545 lm | 95 | 58.4 W | Type III | |
PROV2-36L-510-3K7-3-CL
|
3000 K | 70 CRI | 4723 lm | 81 | 58.4 W | Type III | |
PROV2-36L-510-3K7-3-CL-HS
|
3000 K | 70 CRI | 2696 lm | 46 | 58.4 W | Type III | |
PROV2-36L-510-3K7-3-DL
|
3000 K | 70 CRI | 3584 lm | 61 | 58.4 W | Type III | |
PROV2-36L-510-3K7-3-HS
|
3000 K | 70 CRI | 3165 lm | 54 | 58.4 W | Type III | |
PROV2-36L-510-3K7-4W
|
3000 K | 70 CRI | 5593 lm | 96 | 58.4 W | Type IV Wide | |
PROV2-36L-510-3K7-4W-CL
|
3000 K | 70 CRI | 4763 lm | 82 | 58.4 W | Type IV Wide | |
PROV2-36L-510-3K7-4W-CL-HS
|
3000 K | 70 CRI | 2780 lm | 48 | 58.4 W | Type IV Wide | |
PROV2-36L-510-3K7-4W-HS
|
3000 K | 70 CRI | 3265 lm | 56 | 58.4 W | Type IV Wide | |
PROV2-36L-510-3K7-5Q
|
3000 K | 70 CRI | 6099 lm | 104 | 58.4 W | Type V Square | |
PROV2-36L-510-3K7-5Q-CL
|
3000 K | 70 CRI | 5194 lm | 89 | 58.4 W | Type V Square | |
PROV2-36L-510-3K7-5W
|
3000 K | 70 CRI | 5637 lm | 97 | 58.4 W | Type V Wide(Round) | |
PROV2-36L-510-3K7-5W-CL
|
3000 K | 70 CRI | 4801 lm | 82 | 58.4 W | Type V Wide(Round) | |
PROV2-36L-510-3K7-5W-DL
|
3000 K | 70 CRI | 3615 lm | 62 | 58.4 W | Type V Wide(Round) | |
PROV2-36L-510-4K7-1
|
4000 K | 70 CRI | 6326 lm | 108 | 58.4 W | Type I | |
PROV2-36L-510-4K7-1-CL
|
4000 K | 70 CRI | 5388 lm | 92 | 58.4 W | Type I | |
PROV2-36L-510-4K7-1-CL-HS
|
4000 K | 70 CRI | 3334 lm | 57 | 58.4 W | Type I | |
PROV2-36L-510-4K7-1-HS
|
4000 K | 70 CRI | 3914 lm | 67 | 58.4 W | Type I | |
PROV2-36L-510-4K7-2
|
4000 K | 70 CRI | 5975 lm | 102 | 58.4 W | Type II | |
PROV2-36L-510-4K7-2-CL
|
4000 K | 70 CRI | 5089 lm | 87 | 58.4 W | Type II | |
PROV2-36L-510-4K7-2-CL-HS
|
4000 K | 70 CRI | 2901 lm | 50 | 58.4 W | Type II | |
PROV2-36L-510-4K7-2-HS
|
4000 K | 70 CRI | 3406 lm | 58 | 58.4 W | Type II | |
PROV2-36L-510-4K7-3
|
4000 K | 70 CRI | 5768 lm | 99 | 58.4 W | Type III | |
PROV2-36L-510-4K7-3-CL
|
4000 K | 70 CRI | 4913 lm | 84 | 58.4 W | Type III | |
PROV2-36L-510-4K7-3-CL-HS
|
4000 K | 70 CRI | 2804 lm | 48 | 58.4 W | Type III | |
PROV2-36L-510-4K7-3-DL
|
4000 K | 70 CRI | 3728 lm | 64 | 58.4 W | Type III | |
PROV2-36L-510-4K7-3-HS
|
4000 K | 70 CRI | 3292 lm | 56 | 58.4 W | Type III | |
PROV2-36L-510-4K7-4W
|
4000 K | 70 CRI | 5818 lm | 100 | 58.4 W | Type IV Wide | |
PROV2-36L-510-4K7-4W-CL
|
4000 K | 70 CRI | 4955 lm | 85 | 58.4 W | Type IV Wide | |
PROV2-36L-510-4K7-4W-CL-HS
|
4000 K | 70 CRI | 2892 lm | 50 | 58.4 W | Type IV Wide | |
PROV2-36L-510-4K7-4W-HS
|
4000 K | 70 CRI | 3396 lm | 58 | 58.4 W | Type IV Wide | |
PROV2-36L-510-4K7-5Q
|
4000 K | 70 CRI | 6344 lm | 109 | 58.4 W | Type V Square | |
PROV2-36L-510-4K7-5Q-CL
|
4000 K | 70 CRI | 5403 lm | 93 | 58.4 W | Type V Square | |
PROV2-36L-510-4K7-5W
|
4000 K | 70 CRI | 5864 lm | 100 | 58.4 W | Type V Wide(Round) | |
PROV2-36L-510-4K7-5W-CL
|
4000 K | 70 CRI | 4994 lm | 85 | 58.4 W | Type V Wide(Round) | |
PROV2-36L-510-4K7-5W-DL
|
4000 K | 70 CRI | 3760 lm | 64 | 58.4 W | Type V Wide(Round) | |
PROV2-36L-510-5K7-1
|
5000 K | 70 CRI | 6594 lm | 113 | 58.4 W | Type I | |
PROV2-36L-510-5K7-1-CL
|
5000 K | 70 CRI | 5616 lm | 96 | 58.4 W | Type I | |
PROV2-36L-510-5K7-1-CL-HS
|
5000 K | 70 CRI | 3475 lm | 59 | 58.4 W | Type I | |
PROV2-36L-510-5K7-1-HS
|
5000 K | 70 CRI | 4080 lm | 70 | 58.4 W | Type I | |
PROV2-36L-510-5K7-2
|
5000 K | 70 CRI | 6228 lm | 107 | 58.4 W | Type II | |
PROV2-36L-510-5K7-2-CL
|
5000 K | 70 CRI | 5305 lm | 91 | 58.4 W | Type II | |
PROV2-36L-510-5K7-2-CL-HS
|
5000 K | 70 CRI | 3024 lm | 52 | 58.4 W | Type II | |
PROV2-36L-510-5K7-2-HS
|
5000 K | 70 CRI | 3550 lm | 61 | 58.4 W | Type II | |
PROV2-36L-510-5K7-3
|
5000 K | 70 CRI | 6013 lm | 103 | 58.4 W | Type III | |
PROV2-36L-510-5K7-3-CL
|
5000 K | 70 CRI | 5121 lm | 88 | 58.4 W | Type III | |
PROV2-36L-510-5K7-3-CL-HS
|
5000 K | 70 CRI | 2923 lm | 50 | 58.4 W | Type III | |
PROV2-36L-510-5K7-3-DL
|
5000 K | 70 CRI | 3886 lm | 67 | 58.4 W | Type III | |
PROV2-36L-510-5K7-3-HS
|
5000 K | 70 CRI | 3432 lm | 59 | 58.4 W | Type III | |
PROV2-36L-510-5K7-4W
|
5000 K | 70 CRI | 6064 lm | 104 | 58.4 W | Type IV Wide | |
PROV2-36L-510-5K7-4W-CL
|
5000 K | 70 CRI | 5165 lm | 88 | 58.4 W | Type IV Wide | |
PROV2-36L-510-5K7-4W-CL-HS
|
5000 K | 70 CRI | 3015 lm | 52 | 58.4 W | Type IV Wide | |
PROV2-36L-510-5K7-4W-HS
|
5000 K | 70 CRI | 3540 lm | 61 | 58.4 W | Type IV Wide | |
PROV2-36L-510-5K7-5Q
|
5000 K | 70 CRI | 6613 lm | 113 | 58.4 W | Type V Square | |
PROV2-36L-510-5K7-5Q-CL
|
5000 K | 70 CRI | 5632 lm | 96 | 58.4 W | Type V Square | |
PROV2-36L-510-5K7-5W
|
5000 K | 70 CRI | 6112 lm | 105 | 58.4 W | Type V Wide(Round) | |
PROV2-36L-510-5K7-5W-CL
|
5000 K | 70 CRI | 5206 lm | 89 | 58.4 W | Type V Wide(Round) | |
PROV2-36L-510-5K7-5W-DL
|
5000 K | 70 CRI | 3919 lm | 67 | 58.4 W | Type V Wide(Round) | |
PROV2-36L-525-3K7-1
|
3000 K | 70 CRI | 6235 lm | 104 | 60.2 W | Type I | |
PROV2-36L-525-3K7-1-CL
|
3000 K | 70 CRI | 5311 lm | 88 | 60.2 W | Type I | |
PROV2-36L-525-3K7-1-CL-HS
|
3000 K | 70 CRI | 3286 lm | 55 | 60.2 W | Type I | |
PROV2-36L-525-3K7-1-HS
|
3000 K | 70 CRI | 3858 lm | 64 | 60.2 W | Type I | |
PROV2-36L-525-3K7-2
|
3000 K | 70 CRI | 5889 lm | 98 | 60.2 W | Type II | |
PROV2-36L-525-3K7-2-CL
|
3000 K | 70 CRI | 5016 lm | 83 | 60.2 W | Type II | |
PROV2-36L-525-3K7-2-CL-HS
|
3000 K | 70 CRI | 2859 lm | 47 | 60.2 W | Type II | |
PROV2-36L-525-3K7-2-HS
|
3000 K | 70 CRI | 3357 lm | 56 | 60.2 W | Type II | |
PROV2-36L-525-3K7-3
|
3000 K | 70 CRI | 5686 lm | 94 | 60.2 W | Type III | |
PROV2-36L-525-3K7-3-CL
|
3000 K | 70 CRI | 4842 lm | 80 | 60.2 W | Type III | |
PROV2-36L-525-3K7-3-CL-HS
|
3000 K | 70 CRI | 2764 lm | 46 | 60.2 W | Type III | |
PROV2-36L-525-3K7-3-DL
|
3000 K | 70 CRI | 3675 lm | 61 | 60.2 W | Type III | |
PROV2-36L-525-3K7-3-HS
|
3000 K | 70 CRI | 3245 lm | 54 | 60.2 W | Type III | |
PROV2-36L-525-3K7-4W
|
3000 K | 70 CRI | 5734 lm | 95 | 60.2 W | Type IV Wide | |
PROV2-36L-525-3K7-4W-CL
|
3000 K | 70 CRI | 4884 lm | 81 | 60.2 W | Type IV Wide | |
PROV2-36L-525-3K7-4W-CL-HS
|
3000 K | 70 CRI | 2851 lm | 47 | 60.2 W | Type IV Wide | |
PROV2-36L-525-3K7-4W-HS
|
3000 K | 70 CRI | 3347 lm | 56 | 60.2 W | Type IV Wide | |
PROV2-36L-525-3K7-5Q
|
3000 K | 70 CRI | 6253 lm | 104 | 60.2 W | Type V Square | |
PROV2-36L-525-3K7-5Q-CL
|
3000 K | 70 CRI | 5326 lm | 88 | 60.2 W | Type V Square | |
PROV2-36L-525-3K7-5W
|
3000 K | 70 CRI | 5779 lm | 96 | 60.2 W | Type V Wide(Round) | |
PROV2-36L-525-3K7-5W-CL
|
3000 K | 70 CRI | 4922 lm | 82 | 60.2 W | Type V Wide(Round) | |
PROV2-36L-525-3K7-5W-DL
|
3000 K | 70 CRI | 3735 lm | 62 | 60.2 W | Type V Wide(Round) | |
PROV2-36L-525-4K7-1
|
4000 K | 70 CRI | 6486 lm | 108 | 60.2 W | Type I | |
PROV2-36L-525-4K7-1-CL
|
4000 K | 70 CRI | 5524 lm | 92 | 60.2 W | Type I | |
PROV2-36L-525-4K7-1-CL-HS
|
4000 K | 70 CRI | 3418 lm | 57 | 60.2 W | Type I | |
PROV2-36L-525-4K7-1-HS
|
4000 K | 70 CRI | 4013 lm | 67 | 60.2 W | Type I | |
PROV2-36L-525-4K7-2
|
4000 K | 70 CRI | 6126 lm | 102 | 60.2 W | Type II | |
PROV2-36L-525-4K7-2-CL
|
4000 K | 70 CRI | 5218 lm | 87 | 60.2 W | Type II | |
PROV2-36L-525-4K7-2-CL-HS
|
4000 K | 70 CRI | 2974 lm | 49 | 60.2 W | Type II | |
PROV2-36L-525-4K7-2-HS
|
4000 K | 70 CRI | 3492 lm | 58 | 60.2 W | Type II | |
PROV2-36L-525-4K7-3
|
4000 K | 70 CRI | 5914 lm | 98 | 60.2 W | Type III | |
PROV2-36L-525-4K7-3-CL
|
4000 K | 70 CRI | 5037 lm | 84 | 60.2 W | Type III | |
PROV2-36L-525-4K7-3-CL-HS
|
4000 K | 70 CRI | 2875 lm | 48 | 60.2 W | Type III | |
PROV2-36L-525-4K7-3-DL
|
4000 K | 70 CRI | 3822 lm | 63 | 60.2 W | Type III | |
PROV2-36L-525-4K7-3-HS
|
4000 K | 70 CRI | 3376 lm | 56 | 60.2 W | Type III | |
PROV2-36L-525-4K7-4W
|
4000 K | 70 CRI | 5965 lm | 99 | 60.2 W | Type IV Wide | |
PROV2-36L-525-4K7-4W-CL
|
4000 K | 70 CRI | 5080 lm | 84 | 60.2 W | Type IV Wide | |
PROV2-36L-525-4K7-4W-CL-HS
|
4000 K | 70 CRI | 2965 lm | 49 | 60.2 W | Type IV Wide | |
PROV2-36L-525-4K7-4W-HS
|
4000 K | 70 CRI | 3482 lm | 58 | 60.2 W | Type IV Wide | |
PROV2-36L-525-4K7-5Q
|
4000 K | 70 CRI | 6504 lm | 108 | 60.2 W | Type V Square | |
PROV2-36L-525-4K7-5Q-CL
|
4000 K | 70 CRI | 5540 lm | 92 | 60.2 W | Type V Square | |
PROV2-36L-525-4K7-5W
|
4000 K | 70 CRI | 6012 lm | 100 | 60.2 W | Type V Wide(Round) | |
PROV2-36L-525-4K7-5W-CL
|
4000 K | 70 CRI | 5120 lm | 85 | 60.2 W | Type V Wide(Round) | |
PROV2-36L-525-4K7-5W-DL
|
4000 K | 70 CRI | 3885 lm | 65 | 60.2 W | Type V Wide(Round) | |
PROV2-36L-525-5K7-1
|
5000 K | 70 CRI | 6761 lm | 112 | 60.2 W | Type I | |
PROV2-36L-525-5K7-1-CL
|
5000 K | 70 CRI | 5758 lm | 96 | 60.2 W | Type I | |
PROV2-36L-525-5K7-1-CL-HS
|
5000 K | 70 CRI | 3563 lm | 59 | 60.2 W | Type I | |
PROV2-36L-525-5K7-1-HS
|
5000 K | 70 CRI | 4183 lm | 69 | 60.2 W | Type I | |
PROV2-36L-525-5K7-2
|
5000 K | 70 CRI | 6386 lm | 106 | 60.2 W | Type II | |
PROV2-36L-525-5K7-2-CL
|
5000 K | 70 CRI | 5439 lm | 90 | 60.2 W | Type II | |
PROV2-36L-525-5K7-2-CL-HS
|
5000 K | 70 CRI | 3100 lm | 51 | 60.2 W | Type II | |
PROV2-36L-525-5K7-2-HS
|
5000 K | 70 CRI | 3640 lm | 60 | 60.2 W | Type II | |
PROV2-36L-525-5K7-3
|
5000 K | 70 CRI | 6165 lm | 102 | 60.2 W | Type III | |
PROV2-36L-525-5K7-3-CL
|
5000 K | 70 CRI | 5251 lm | 87 | 60.2 W | Type III | |
PROV2-36L-525-5K7-3-CL-HS
|
5000 K | 70 CRI | 2997 lm | 50 | 60.2 W | Type III | |
PROV2-36L-525-5K7-3-DL
|
5000 K | 70 CRI | 3984 lm | 66 | 60.2 W | Type III | |
PROV2-36L-525-5K7-3-HS
|
5000 K | 70 CRI | 3519 lm | 58 | 60.2 W | Type III | |
PROV2-36L-525-5K7-4W
|
5000 K | 70 CRI | 6218 lm | 103 | 60.2 W | Type IV Wide | |
PROV2-36L-525-5K7-4W-CL
|
5000 K | 70 CRI | 5296 lm | 88 | 60.2 W | Type IV Wide | |
PROV2-36L-525-5K7-4W-CL-HS
|
5000 K | 70 CRI | 3091 lm | 51 | 60.2 W | Type IV Wide | |
PROV2-36L-525-5K7-4W-HS
|
5000 K | 70 CRI | 3629 lm | 60 | 60.2 W | Type IV Wide | |
PROV2-36L-525-5K7-5Q
|
5000 K | 70 CRI | 6780 lm | 113 | 60.2 W | Type V Square | |
PROV2-36L-525-5K7-5Q-CL
|
5000 K | 70 CRI | 5775 lm | 96 | 60.2 W | Type V Square | |
PROV2-36L-525-5K7-5W
|
5000 K | 70 CRI | 6267 lm | 104 | 60.2 W | Type V Wide(Round) | |
PROV2-36L-525-5K7-5W-CL
|
5000 K | 70 CRI | 5337 lm | 89 | 60.2 W | Type V Wide(Round) | |
PROV2-36L-525-5K7-5W-DL
|
5000 K | 70 CRI | 4050 lm | 67 | 60.2 W | Type V Wide(Round) | |
PROV2-36L-615-3K7-1
|
3000 K | 70 CRI | 7118 lm | 101 | 70.3 W | Type I | |
PROV2-36L-615-3K7-1-CL
|
3000 K | 70 CRI | 6063 lm | 86 | 70.3 W | Type I | |
PROV2-36L-615-3K7-1-CL-HS
|
3000 K | 70 CRI | 3751 lm | 53 | 70.3 W | Type I | |
PROV2-36L-615-3K7-1-HS
|
3000 K | 70 CRI | 4404 lm | 63 | 70.3 W | Type I | |
PROV2-36L-615-3K7-2
|
3000 K | 70 CRI | 6723 lm | 96 | 70.3 W | Type II | |
PROV2-36L-615-3K7-2-CL
|
3000 K | 70 CRI | 5726 lm | 82 | 70.3 W | Type II | |
PROV2-36L-615-3K7-2-CL-HS
|
3000 K | 70 CRI | 3264 lm | 46 | 70.3 W | Type II | |
PROV2-36L-615-3K7-2-HS
|
3000 K | 70 CRI | 3832 lm | 55 | 70.3 W | Type II | |
PROV2-36L-615-3K7-3
|
3000 K | 70 CRI | 6491 lm | 92 | 70.3 W | Type III | |
PROV2-36L-615-3K7-3-CL
|
3000 K | 70 CRI | 5528 lm | 79 | 70.3 W | Type III | |
PROV2-36L-615-3K7-3-CL-HS
|
3000 K | 70 CRI | 3155 lm | 45 | 70.3 W | Type III | |
PROV2-36L-615-3K7-3-DL
|
3000 K | 70 CRI | 4195 lm | 60 | 70.3 W | Type III | |
PROV2-36L-615-3K7-3-HS
|
3000 K | 70 CRI | 3705 lm | 53 | 70.3 W | Type III | |
PROV2-36L-615-3K7-4W
|
3000 K | 70 CRI | 6546 lm | 93 | 70.3 W | Type IV Wide | |
PROV2-36L-615-3K7-4W-CL
|
3000 K | 70 CRI | 5575 lm | 79 | 70.3 W | Type IV Wide | |
PROV2-36L-615-3K7-4W-CL-HS
|
3000 K | 70 CRI | 3254 lm | 46 | 70.3 W | Type IV Wide | |
PROV2-36L-615-3K7-4W-HS
|
3000 K | 70 CRI | 3821 lm | 54 | 70.3 W | Type IV Wide | |
PROV2-36L-615-3K7-5Q
|
3000 K | 70 CRI | 7138 lm | 102 | 70.3 W | Type V Square | |
PROV2-36L-615-3K7-5Q-CL
|
3000 K | 70 CRI | 6080 lm | 87 | 70.3 W | Type V Square | |
PROV2-36L-615-3K7-5W
|
3000 K | 70 CRI | 6598 lm | 94 | 70.3 W | Type V Wide(Round) | |
PROV2-36L-615-3K7-5W-CL
|
3000 K | 70 CRI | 5619 lm | 80 | 70.3 W | Type V Wide(Round) | |
PROV2-36L-615-3K7-5W-DL
|
3000 K | 70 CRI | 4264 lm | 61 | 70.3 W | Type V Wide(Round) | |
PROV2-36L-615-4K7-1
|
4000 K | 70 CRI | 7404 lm | 105 | 70.3 W | Type I | |
PROV2-36L-615-4K7-1-CL
|
4000 K | 70 CRI | 6306 lm | 90 | 70.3 W | Type I | |
PROV2-36L-615-4K7-1-CL-HS
|
4000 K | 70 CRI | 3902 lm | 56 | 70.3 W | Type I | |
PROV2-36L-615-4K7-1-HS
|
4000 K | 70 CRI | 4581 lm | 65 | 70.3 W | Type I | |
PROV2-36L-615-4K7-2
|
4000 K | 70 CRI | 6994 lm | 100 | 70.3 W | Type II | |
PROV2-36L-615-4K7-2-CL
|
4000 K | 70 CRI | 5956 lm | 85 | 70.3 W | Type II | |
PROV2-36L-615-4K7-2-CL-HS
|
4000 K | 70 CRI | 3395 lm | 48 | 70.3 W | Type II | |
PROV2-36L-615-4K7-2-HS
|
4000 K | 70 CRI | 3986 lm | 57 | 70.3 W | Type II | |
PROV2-36L-615-4K7-3
|
4000 K | 70 CRI | 6752 lm | 96 | 70.3 W | Type III | |
PROV2-36L-615-4K7-3-CL
|
4000 K | 70 CRI | 5750 lm | 82 | 70.3 W | Type III | |
PROV2-36L-615-4K7-3-CL-HS
|
4000 K | 70 CRI | 3282 lm | 47 | 70.3 W | Type III | |
PROV2-36L-615-4K7-3-DL
|
4000 K | 70 CRI | 4364 lm | 62 | 70.3 W | Type III | |
PROV2-36L-615-4K7-3-HS
|
4000 K | 70 CRI | 3854 lm | 55 | 70.3 W | Type III | |
PROV2-36L-615-4K7-4W
|
4000 K | 70 CRI | 6809 lm | 97 | 70.3 W | Type IV Wide | |
PROV2-36L-615-4K7-4W-CL
|
4000 K | 70 CRI | 5800 lm | 83 | 70.3 W | Type IV Wide | |
PROV2-36L-615-4K7-4W-CL-HS
|
4000 K | 70 CRI | 3385 lm | 48 | 70.3 W | Type IV Wide | |
PROV2-36L-615-4K7-4W-HS
|
4000 K | 70 CRI | 3975 lm | 57 | 70.3 W | Type IV Wide | |
PROV2-36L-615-4K7-5Q
|
4000 K | 70 CRI | 7425 lm | 106 | 70.3 W | Type V Square | |
PROV2-36L-615-4K7-5Q-CL
|
4000 K | 70 CRI | 6324 lm | 90 | 70.3 W | Type V Square | |
PROV2-36L-615-4K7-5W
|
4000 K | 70 CRI | 6863 lm | 98 | 70.3 W | Type V Wide(Round) | |
PROV2-36L-615-4K7-5W-CL
|
4000 K | 70 CRI | 5845 lm | 83 | 70.3 W | Type V Wide(Round) | |
PROV2-36L-615-4K7-5W-DL
|
4000 K | 70 CRI | 4436 lm | 63 | 70.3 W | Type V Wide(Round) | |
PROV2-36L-615-5K7-1
|
5000 K | 70 CRI | 7718 lm | 110 | 70.3 W | Type I | |
PROV2-36L-615-5K7-1-CL
|
5000 K | 70 CRI | 6574 lm | 94 | 70.3 W | Type I | |
PROV2-36L-615-5K7-1-CL-HS
|
5000 K | 70 CRI | 4067 lm | 58 | 70.3 W | Type I | |
PROV2-36L-615-5K7-1-HS
|
5000 K | 70 CRI | 4775 lm | 68 | 70.3 W | Type I | |
PROV2-36L-615-5K7-2
|
5000 K | 70 CRI | 7290 lm | 104 | 70.3 W | Type II | |
PROV2-36L-615-5K7-2-CL
|
5000 K | 70 CRI | 6209 lm | 88 | 70.3 W | Type II | |
PROV2-36L-615-5K7-2-CL-HS
|
5000 K | 70 CRI | 3539 lm | 50 | 70.3 W | Type II | |
PROV2-36L-615-5K7-2-HS
|
5000 K | 70 CRI | 4155 lm | 59 | 70.3 W | Type II | |
PROV2-36L-615-5K7-3
|
5000 K | 70 CRI | 7038 lm | 100 | 70.3 W | Type III | |
PROV2-36L-615-5K7-3-CL
|
5000 K | 70 CRI | 5994 lm | 85 | 70.3 W | Type III | |
PROV2-36L-615-5K7-3-CL-HS
|
5000 K | 70 CRI | 3421 lm | 49 | 70.3 W | Type III | |
PROV2-36L-615-5K7-3-DL
|
5000 K | 70 CRI | 4549 lm | 65 | 70.3 W | Type III | |
PROV2-36L-615-5K7-3-HS
|
5000 K | 70 CRI | 4017 lm | 57 | 70.3 W | Type III | |
PROV2-36L-615-5K7-4W
|
5000 K | 70 CRI | 7098 lm | 101 | 70.3 W | Type IV Wide | |
PROV2-36L-615-5K7-4W-CL
|
5000 K | 70 CRI | 6045 lm | 86 | 70.3 W | Type IV Wide | |
PROV2-36L-615-5K7-4W-CL-HS
|
5000 K | 70 CRI | 3529 lm | 50 | 70.3 W | Type IV Wide | |
PROV2-36L-615-5K7-4W-HS
|
5000 K | 70 CRI | 4143 lm | 59 | 70.3 W | Type IV Wide | |
PROV2-36L-615-5K7-5Q
|
5000 K | 70 CRI | 7740 lm | 110 | 70.3 W | Type V Square | |
PROV2-36L-615-5K7-5Q-CL
|
5000 K | 70 CRI | 6592 lm | 94 | 70.3 W | Type V Square | |
PROV2-36L-615-5K7-5W
|
5000 K | 70 CRI | 7154 lm | 102 | 70.3 W | Type V Wide(Round) | |
PROV2-36L-615-5K7-5W-CL
|
5000 K | 70 CRI | 6093 lm | 87 | 70.3 W | Type V Wide(Round) | |
PROV2-36L-615-5K7-5W-DL
|
5000 K | 70 CRI | 4624 lm | 66 | 70.3 W | Type V Wide(Round) |
Please wait, preparing to download your file.
Related Products