text.skipToContent text.skipToNavigation

Towne Commons® - ALN445

by Architectural Area Lighting 

Collection Name:  Towne Commons

The Towne Commons® family of fixtures are available in a wide range of sizes and configurations. The ALN445 is a large scale fixture that can be post top or arm mounted. Features include a hinged top for easy relamping, unitized one-piece lens for longer life, and tool-less access to the ballast module for easy servicing. Coordinates with other Towne Commons fixtures.

  • Energy Saving LED technology
  • Reliable, efficient operation
  • Types II, III, IV and V distributions
  • 0-10V dimming ready
  • LifeShieldTM thermal protection
  • Surge protection included
  • Wide variety of custom mounting options including post-top, wall mount or pole mount arm
  • IP66 construction of optical system
  • Cast aluminum struts
  • 3000K, 4000K, 5000K CCT
  • DLC QPL pending
  • 14 standard powder coat finishes

Product Details

General

Ambient Temp. Range -30 to 40 °C
Application Pedestrian Walkway Applications
Color
  • Dark Bronze
  • Black
  • White
  • Custom Color (RAL#)
  • Arctic White
  • Dark Green
  • Titanium
  • Weathered Bronze
  • Metallic Bronze
  • Verde Blue
  • Corten
  • Matte Aluminum
  • Medium Grey
  • Antique Green
  • Light Gray
  • Shamrock
  • Salt and Pepper
  • Seafoam
  • Weathered Copper
  • Matte Black
Construction Material - Main Aluminum
Controls - Applications
  • On/Off
  • Dusk to Dawn Operation
Controls - Integral Sensors (Non-Networked)
  • Occupancy Sensor, On/Off Control w/ Photocell (optional)
  • Occupancy Sensor, Programmable Control w/ Photocell (optional)
  • 3-pin ANSI C136.10 On/Off Receptacle (optional)
Controls - Networked Photocell
Dimming Protocol 0-10V
Dimming Range 10%
Light Distribution
  • IES Type II
  • IES Type III
  • IES Type IV
  • IES Type V
Light Source LED
Lumen Range
  • 1-2,500 lm
  • 2,501-5,000 lm
Mounting Type
  • Wall (surface)
  • Arm
  • Post Top
  • Pendant (3/4" threaded coupling)
Sensor Type Passive Infrared with Photoresistor
Style Period
Type
  • Pedestrian and Streetscape
  • Outdoor Area and Site
  • Wall Mount

Electrical Ratings

Frequency Rating 50/60 Hz
Wattage Range 31-150

Certifications and Compliance

DarkSky No
Industry Standard(s) cUL
Ratings IP55

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
ALN440-Y2-32LED-3K-700
IES file
3000 K 70 CRI 5755 lm 77 75.0 W Type II
ALN440-Y2-32LED-3K-LDL-700.IES
IES file
3000 K 70 CRI 5472 lm 73 75.0 W Type II
ALN440-Y2-32LED-3K-SBL-700.IES
IES file
3000 K 70 CRI 5015 lm 67 75.0 W Type II
ALN440-Y2-32LED-4K-700.IES
IES file
4000 K 70 CRI 5902 lm 79 75.0 W Type II
ALN440-Y2-32LED-4K-LDL-700.IES
IES file
4000 K 70 CRI 5612 lm 75 75.0 W Type II
ALN440-Y2-32LED-4K-SBL-700.IES
IES file
4000 K 70 CRI 5143 lm 69 75.0 W Type II
ALN440-Y2-32LED-5K-700.IES
IES file
5000 K 70 CRI 5970 lm 80 75.0 W Type II
ALN440-Y2-32LED-5K-LDL-700.IES
IES file
5000 K 70 CRI 5676 lm 76 75.0 W Type II
ALN440-Y2-32LED-5K-SBL-700.IES
IES file
5000 K 70 CRI 5202 lm 69 75.0 W Type II
ALN440-Y3-32LED-3K-700.IES
IES file
3000 K 70 CRI 5553 lm 74 75.0 W Type III
ALN440-Y3-32LED-3K-LDL-700.IES
IES file
3000 K 70 CRI 5264 lm 70 75.0 W Type III
ALN440-Y3-32LED-3K-SBL-700.IES
IES file
3000 K 70 CRI 4829 lm 64 75.0 W Type III
ALN440-Y3-32LED-4K-700.IES
IES file
4000 K 70 CRI 5696 lm 76 75.0 W Type III
ALN440-Y3-32LED-4K-LDL-700.IES
IES file
4000 K 70 CRI 5399 lm 72 75.0 W Type III
ALN440-Y3-32LED-4K-SBL-700.IES
IES file
4000 K 70 CRI 4953 lm 66 75.0 W Type III
ALN440-Y3-32LED-5K-700.IES
IES file
5000 K 70 CRI 5761 lm 77 75.0 W Type III
ALN440-Y3-32LED-5K-LDL-700.IES
IES file
5000 K 70 CRI 5460 lm 73 75.0 W Type III
ALN440-Y3-32LED-5K-SBL-700.IES
IES file
5000 K 70 CRI 5009 lm 67 75.0 W Type III
ALN440-Y4-32LED-3K-700.IES
IES file
3000 K 70 CRI 6082 lm 81 75.0 W Type IV
ALN440-Y4-32LED-3K-LDL-700.IES
IES file
3000 K 70 CRI 5778 lm 77 75.0 W Type IV
ALN440-Y4-32LED-3K-SBL-700.IES
IES file
3000 K 70 CRI 5306 lm 71 75.0 W Type IV
ALN440-Y4-32LED-4K-700.IES
IES file
4000 K 70 CRI 6238 lm 83 75.0 W Type IV
ALN440-Y4-32LED-4K-LDL-700.IES
IES file
4000 K 70 CRI 5926 lm 79 75.0 W Type IV
ALN440-Y4-32LED-4K-SBL-700.IES
IES file
4000 K 70 CRI 5442 lm 73 75.0 W Type IV
ALN440-Y4-32LED-5K-700.IES
IES file
5000 K 70 CRI 6310 lm 84 75.0 W Type IV
ALN440-Y4-32LED-5K-LDL-700.IES
IES file
5000 K 70 CRI 5994 lm 80 75.0 W Type IV
ALN440-Y4-32LED-5K-SBL-700.IES
IES file
5000 K 70 CRI 5504 lm 73 75.0 W Type IV
ALN440-Y5-32LED-3K-700.IES
IES file
3000 K 70 CRI 5496 lm 73 75.0 W Type V
ALN440-Y5-32LED-3K-LDL-700.IES
IES file
3000 K 70 CRI 5197 lm 69 75.0 W Type V
ALN440-Y5-32LED-3K-SBL-700.IES
IES file
3000 K 70 CRI 4771 lm 64 75.0 W Type V
ALN440-Y5-32LED-4K-700.IES
IES file
4000 K 70 CRI 5637 lm 75 75.0 W Type V
ALN440-Y5-32LED-4K-LDL-700.IES
IES file
4000 K 70 CRI 5330 lm 71 75.0 W Type V
ALN440-Y5-32LED-4K-SBL-700.IES
IES file
4000 K 70 CRI 4893 lm 65 75.0 W Type V
ALN440-Y5-32LED-5K-700.IES
IES file
5000 K 70 CRI 5701 lm 76 75.0 W Type V
ALN440-Y5-32LED-5K-LDL-700.IES
IES file
5000 K 70 CRI 5391 lm 72 75.0 W Type V
ALN440-Y5-32LED-5K-SBL-700.IES
IES file
5000 K 70 CRI 4949 lm 66 75.0 W Type V