- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Outdoor Lighting
- Decorative & Post Top
- Universe® Small
Item Added to Your Cart!
Universe® Small
By Architectural Area Lighting
Collection Name: Universe
Universe® Small
By Architectural Area Lighting
Collection Name:
Universe
Universe® Collection enables limitless customization of a timeless family of products that transcend architectural styles past and present. A glare-free opal lens makes Universe® Small the ideal solution for pole mount, wall mount or pendant applications at lower mounting heights. Choice of CCT, 5 luminous elements, and 15 hood styles enable specifiers to create the exact configuration for any application. Universe® Collection also includes a matching bollard, medium and large scale luminaires.
- LED technology
- Modular system offers five luminous choices and five hood options for customization to complement site design
- Full cutoff option available
- Pole, wall, or pendant mounting options
- Opal glass lens, IES Type 5 distribution for soft, general lighting
- 14 standard powder coat finishes
Product Details
General
Ambient Temp. Range | -30 to 25 °C |
Color |
|
Construction Material - Main | Aluminum |
Controls - Applications | On/Off |
Controls - Integral Sensors (Non-Networked) |
|
Controls - Networked | Photocell |
Dimming Protocol | 0-10V |
Dimming Range | 10% |
Light Distribution | Symmetric |
Light Source | LED |
Lumen Range | 1-2,500 lm |
Mounting Type |
|
Sensor Type | Passive Infrared with Photoresistor |
Style | Contemporary |
Type |
|
Electrical Ratings
Frequency Rating | 50/60 Hz |
Wattage Range | 31-150 |
Certifications and Compliance
DarkSky | Certain Configurations Available |
Industry Standard(s) | cUL |
Ratings | IP55 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
BIM
Color Charts
Please wait, preparing to download your file.
Photometry (9)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
UCS FLR 70MH FCO IES Files
|
|||||||
UCS SKB 70MH FCO IES Files
|
|||||||
UCS STR 42CF IES Files
|
|||||||
UCS STR 70MH FCO IES Files
|
|||||||
UCS STR 70MH IES Files
|
|||||||
UCS-ANG-12LED-BW.IES
|
5100 K | 70 CRI | 1193.8 lm | 34 | 32 W | Type V | |
UCS-STR-12LED-BW.ies
|
5100 K | 70 CRI | 1587 lm | 54 | 26.9 W | Type V | |
UCS-STR-12LED-NW.ies
|
4000 K | 70 CRI | 1497 lm | 51 | 26.9 W | Type V | |
UCS-STR-12LED-WW.ies
|
3000 K | 70 CRI | 1148 lm | 39 | 26.9 W | Type V |
Please wait, preparing to download your file.