text.skipToContent text.skipToNavigation

Decorative Base Covers

By Architectural Area Lighting 

Collection Name:  Decorative Pole Base Covers

By Architectural Area Lighting
Collection Name:  Decorative Pole Base Covers
AAL's decorative base covers fit over 4"/100mm or 5"/127mm O.D. aluminum poles. Two piece base covers are produced with certified A356 aluminum alloy for maxinum strength and feature a clam shell design with stainless steel hardware for attachment. One piece base covers are spun aluminum. Specially designed base covers are also available for AAL's Arts & Crafts family of fixtures.

  • Product Details

    General

    Color
    • BLS - Black Gloss Smooth
    • BLT - Black Matte Textured
    • DBS - Dark Bronze Gloss Smooth
    • DBT- Dark Bronze Matte Textured
    • GTT - Graphite Matte Textured
    • LG - Light Grey Matte Textured
    • LGS - Light Grey Gloss Smooth
    • PSS - Platinum Silver Gloss Smooth
    • VGT - Verde Green Matte Textured
    • WHS - White Gloss Smooth
    • WHT - White Matte Textured
    • CC – Custom Color
    Construction Material - Main Aluminum
    Style Contemporary
    Type Poles and Arms

    Resources and Downloads

    Specifications

    Color Charts