text.skipToContent text.skipToNavigation

RSA-A

By Architectural Area Lighting 
By Architectural Area Lighting
Round Straight Aluminum Shaft
  • Shaft: One-piece straight aluminum with round cross section
  • Extruded shafts of 6061-T6 aluminum in 1/8”, 3/16”, or 1/4” thickness. Base plate of 356 cast aluminum.
  • Bolt Covers: Four (4) individual bolt covers provided, painted to match pole and base finish.
  • Base Cover: 2-Piece base cover supplied with 3” diameter poles.
  • Pole Cap: Pole shaft supplied with removable cover when applicable
  • Tenon and post-top configurations also available
  • Anchor Bolts: Four galvanized anchor bolts provided per pole with minimum yield of 55,000 psi (ASTM F1554). Galvanized hardware with two washers and two nuts per bolt for leveling

Product Details

General

Color
  • Black Matte Textured
  • Black Gloss Smooth
  • Dark Bronze Matte Textured
  • Dark Bronze Gloss Smooth
  • Graphite Matte Textured
  • Light Grey Gloss Smooth
  • Platinum Silver Smooth
  • White Matte Textured
  • White Gloss Smooth
  • Verde Green Textured
Type Poles

Resources and Downloads