- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
SSA-A
By Architectural Area Lighting
SSA-A
By Architectural Area Lighting
Square Straight Aluminum
- SHAFT: One-piece straight aluminum with square cross section, flat sides and minimum radius on all corners
- Extruded shafts of 6061-T6 aluminum in 1/8, 3/16, or 1/4 thickness. Base plate of 356 cast aluminum.
- BASE COVER: Four (4) individual bolt covers provided, painted to match pole and base finish
- POLE CAP: Pole shaft supplied with removable cover when applicable
- Tenon and post-top configurations also available
- HAND HOLE: Rectangular 3x5 steel hand hole frame (2.38 x 4.38 opening)
- Mounting provisions for grounding lug located behind gasketed cover
- ANCHOR BOLTS: Four galvanized anchor bolts provided per pole with minimum yield of 55,000 psi (ASTM F1554). Galvanized hardware with two washers and two nuts per bolt for leveling
Product Details
General
Color |
|
Type | Poles and Bases |