- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Careers
- Resources
-
Resources
-
Resources
- Support
- Technical Data
-
Company
-
Company
- About
- Sales Lookup
- Where to Buy
-
-
Marketing
-
Marketing
- Image Library
- Literature
- Media
- Expressline
-
-
- Solutions
-
Solutions
-
Solutions
- Featured Solutions
-
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
Item Added to Your Cart!
SSS-A
By Architectural Area Lighting
SSS-A
By Architectural Area Lighting
Square Straight Steel
- SHAFT: One-piece straight steel with square cross section, flat sides and minimum 0.238 radius on all corners
- Minimum yield of 46,000 psi (ASTM-A500, Grade B)
- Longitudinal weld seam to appear flush with shaft side wall
- Steel base plate with axial bolt circle slots welded flush to pole shaft having minimum yield of 36,000 psi (ASTM A36)
- BASE COVER: Two-piece square aluminum base cover included standard
- POLE CAP: Pole shaft supplied with removable cover when applicable
- Tenon and post-top configurations also available
- HAND HOLE: Rectangular 3x5 steel hand hole frame (2.38 x 4.38 opening)
- Mounting provisions for grounding lug located behind gasketed cover
- ANCHOR BOLTS: Four galvanized anchor bolts provided per pole with minimum yield of 55,000 psi (ASTM F1554). Galvanized hardware with two washers and two nuts per bolt for leveling
Product Details
General
Color |
|
Type | Poles and Bases |