text.skipToContent text.skipToNavigation

OVERVIEW

Cypher is infinitely configurable and will establish a new standard for wall sconce aesthetics and performance.

Design

The Cypher features a range of different looks in virtually any shape, finish or color. This versatility provides lighting specifiers and designers with a seemingly endless array of options available in a single luminaire.

Aesthetics

Specifiers can choose from multiple fascia panel options, finishes and form factors for an unprecedented level of design flexibility.

Versatility

Whether lighting a path, accenting a colonnade, or grazing an expansive wall, Cypher allows designers to mix and match optics for best-in-class aesthetics and performance. With IES, wall grazer, spot/column and pencil beam distributions, Cypher is the ultimate wall sconce luminaire.

FEATURES

Cypher brings a new level of sophistication to the wall sconce

3 Step Configuration

  • Select base size (9" or 14")
  • Select distribution (Main and/or secondary distribution)
  • Select fascia (Select from 6 stardard forms or the custom Ghost fascia)

360 Degrees of Light

Cypher utilizes a patent pending design that allows you to choose how much light you want and where you want it.

A variety of optics from downlight only to 50/50, 90/10, 70/10/10/10 and 25/25/25/25 split distributions are available for a full 360° illumination.

Multiple Fascia

A wide range of fascia panels are available in stainless steel, copper, or custom materials, and dozens of paint finishes to match any architectural style. A luminous front panel fascia option is also available in static white or RGBW as a lighting focal point to draw the eye and add visual interest. The “Ghost” Fascia option allows Cypher to blend seamlessly into the building architecture.

Luminious Element

The Cypher offers an optional RGBW or static white luminous front, presenting an infinite palette of color options as needed. With the simple touch of a button on the Hubbell RGBW Remote App, the luminous front can match a custom tunable color, making it easy for the end user to change color as the mood dictates or adhere to strict brand standards.

Color/Marterial Options

AAL offers 15 standard colors, 4 premium colors, copper, stainless steel as well as a variety of different custom colors and materials.

Integrated Lighting Controls

Since 1896, when Harvey Hubbell invented the world's very first lighting control device, the pull-chain switch, Hubbell Lighting has been at the forefront of lighting control innovation.
Controls range from dust-to-dawn photocell to advanced wired or wireless solutions.

Some interesting facts about Cypher

2 Sizes
7 Distributions
8 Fascia
21 Colors/Materials
2343 Total Configurations
Cypher Control

FASCIA & DISTRIBUTIONS

Fascia panels are available in stainless steel, copper, or custom materials, and dozens of paint finishes to match any architectural style. A luminous front panel fascia option is also available in static white or RGBW as a lighting focal point to draw the eye and add visual interest.

f1d2
Down Only

T-Down Only

f1d2
90/10 Down/Up

t - 90/10 Down/Up

f1d2
50/50 Down/Up

t - 50/50 Down/Up

f1d2
Down Only

r - DOWN Only

f1d2
90/10 Down/Up

r -90/10 Down/Up

f1d2
10% Up, 70% Down, 10% Left, 10% Right

r - 70/10/10/10 Down/Split

f1d2
25% Up, 25% Down, 25% Left, 25% Right

r - 25/25/25/25 Split

f1d2
50% Up, 50% Down

r - 50/50 Down/Up

f1d2
100% Down Light

F - Down Only

f1d2
10% Up, 90% Down

F - 90/10 Down/Up

f1d2
10% Up, 70% Down, 10% Left, 10% Right

F - 70/10/10/10 Down/Split

f1d2
25% Up, 25% Down, 25% Left, 25% Right

F - 25/25/25/25Split

f1d2
50% Up, 50% Down

F - 50/50 Down/Up

f1d2
Down Only

C - Down Only

f1d2
10% Up, 90% Down

C - 90/10 Down/Up

f1d2
50% Up, 50% Down

C - 50/50 Down/Up

f1d2
100% Down Light

E - Down only

f1d2
10% Up, 90% Down

E - 90/10 Down/Up

f1d2
50% Up, 50% Down

E - 50/50 Down/Up

f1d2
100% Down Light

CB - Down Only

f1d2
10% Up, 90% Down

CB-90/10 Down/Up

f1d2
10% Up, 70% Down, 10% Left, 10% Right

CB-70/10/10/10 Down/Split

f1d2
25% Up, 25% Down, 25% Left, 25% Right

CB-25/25/25/25 Split

f1d2
50% Up, 50% Down

CB-50/50 Down/Up

f1d2
100% Down Light

CT - Down Only

f1d2
10% Up, 90% Down

CT - 90/10 Down/Up

f1d2
10% Up, 70% Down, 10% Left, 10% Right

CT-70/10/10/10 Down/Split

f1d2
25% Up, 25% Down, 25% Left, 25% Right

CT - 25/25/25/25 Split

f1d2
50% Up, 50% Down

CT - 50/50 Down/Up

f1d2
100% Down

CBM - Down only

f1d2
90% Up, 10% Down

CBM - 90/10 Down/Up

f1d2
10% Up, 70% Down, 10% Left, 10% Right

CBM-70/10/10/10 Down/Split

f1d2
25% Up, 25% Down, 25% Left, 25% Right

CBM - 25/25/25/25 Split

f1d2
50% Up, 50% Down

CBM - 50/50 Down/Up

Product Details

General

Color
  • BLS - Black Gloss Smooth
  • BLT - Black Matte Textured
  • DBS - Dark Bronze Gloss Smooth
  • DBT- Dark Bronze Matte Textured
  • GTT - Graphite Matte Textured
  • LG - Light Grey Matte Textured
  • LGS - Light Grey Gloss Smooth
  • PSS - Platinum Silver Gloss Smooth
  • VGT - Verde Green Matte Textured
  • WHS - White Gloss Smooth
  • WHT - White Matte Textured
  • CC – Custom Color

Resources and Downloads

Photometry (600)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
CY1-15-3K7-1-1-R
3000 K 70 CRI 1825 lm 107 17.0 W Type I
CY1-15-3K7-1-1D-R
3000 K 70 CRI 1547 lm 91 17.0 W Type 1 Diffused
CY1-15-3K7-1-2-R
3000 K 70 CRI 1638 lm 96 17.0 W Type II
CY1-15-3K7-1-2D-R
3000 K 70 CRI 1493 lm 88 17.0 W Type 2 Diffused
CY1-15-3K7-1-3-R
3000 K 70 CRI 1661 lm 98 17.0 W Type III
CY1-15-3K7-1-3D-R
3000 K 70 CRI 1353 lm 80 17.0 W Type 3 Diffused
CY1-15-3K7-1-4-R
3000 K 70 CRI 1668 lm 98 17.0 W Type IV
CY1-15-3K7-1-4D-R
3000 K 70 CRI 1521 lm 89 17.0 W Type 4 Diffused
CY1-15-3K7-1-SP-R
3000 K 70 CRI 1701 lm 100 17.0 W Spot/Column
CY1-15-3K7-1-WG-R
3000 K 70 CRI 1871 lm 110 17.0 W Wall Graze
CY1-15-3K7-2-1-1-R
3000 K 70 CRI 1825 lm 107 17.0 W Type I
CY1-15-3K7-2-1D-1D-R
3000 K 70 CRI 1547 lm 91 17.0 W Type I Diffused
CY1-15-3K7-2-2-2-R
3000 K 70 CRI 1638 lm 96 17.0 W Type II
CY1-15-3K7-2-2D-2D-R
3000 K 70 CRI 1493 lm 88 17.0 W Type II Diffused
CY1-15-3K7-2-3-3-R
3000 K 70 CRI 1661 lm 98 17.0 W Type III
CY1-15-3K7-2-3D-3D-R
3000 K 70 CRI 1353 lm 80 17.0 W Type III Diffused
CY1-15-3K7-2-4-4-R
3000 K 70 CRI 1668 lm 98 17.0 W Type IV
CY1-15-3K7-2-4D-4D-R
3000 K 70 CRI 1521 lm 89 17.0 W Type IV Diffused
CY1-15-3K7-2-SP-SP-R
3000 K 70 CRI 1701 lm 100 17.0 W Spot/Column
CY1-15-3K7-2-WG-WG-R
3000 K 70 CRI 1871 lm 110 17.0 W Wall Graze
CY1-15-3K7-3-2-PB-R
3000 K 70 CRI 1453 lm 85 17.0 W Type II-Pencil Beam
CY1-15-3K7-3-2-SP-R
3000 K 70 CRI 1598 lm 94 17.0 W Type II-Spot/Column
CY1-15-3K7-3-2-WG-R
3000 K 70 CRI 1617 lm 95 17.0 W Type II-Wall Graze
CY1-15-3K7-3-3-PB-R
3000 K 70 CRI 1451 lm 85 17.0 W Type III-Pencil Beam
CY1-15-3K7-3-3-SP-R
3000 K 70 CRI 1596 lm 94 17.0 W Type III-Spot/Column
CY1-15-3K7-3-3-WG-R
3000 K 70 CRI 1615 lm 95 17.0 W Type III-Wall Graze
CY1-15-3K7-3-4-PB-R
3000 K 70 CRI 1508 lm 89 17.0 W Type IV-Pencil Beam
CY1-15-3K7-3-4-SP-R
3000 K 70 CRI 1653 lm 97 17.0 W Type IV-Spot/Column
CY1-15-3K7-3-4-WG-R
3000 K 70 CRI 1672 lm 98 17.0 W Type IV-Wall Graze
CY1-15-3K7-4-SP-SP-R
3000 K 70 CRI 1701 lm 100 17.0 W Spot/Column
CY1-15-3K7-4-WG-WG-R
3000 K 70 CRI 1871 lm 110 17.0 W Wall Graze
CY1-15-3K7-5-2-PB-R
3000 K 70 CRI 1196 lm 70 17.0 W Type II-Pencil Beam
CY1-15-3K7-5-2-SP-R
3000 K 70 CRI 1632 lm 96 17.0 W Type II-Spot/Column
CY1-15-3K7-5-2-WG-R
3000 K 70 CRI 1689 lm 99 17.0 W Type II-Wall Graze
CY1-15-3K7-5-3-PB-R
3000 K 70 CRI 1194 lm 70 17.0 W Type III-Pencil Beam
CY1-15-3K7-5-3-SP-R
3000 K 70 CRI 1630 lm 96 17.0 W Type III-Spot/Column
CY1-15-3K7-5-3-WG-R
3000 K 70 CRI 1687 lm 99 17.0 W Type III-Wall Graze
CY1-15-3K7-5-4-PB-R
3000 K 70 CRI 1239 lm 73 17.0 W Type IV-Pencil Beam
CY1-15-3K7-5-4-SP-R
3000 K 70 CRI 1674 lm 98 17.0 W Type IV-Spot/Column
CY1-15-3K7-5-4-WG-R
3000 K 70 CRI 1732 lm 102 17.0 W Type IV-Wall Graze
CY1-15-4K7-1-1-R
4000 K 70 CRI 1928 lm 113 17.0 W Type I
CY1-15-4K7-1-1D-R
4000 K 70 CRI 1634 lm 96 17.0 W Type 1 Diffused
CY1-15-4K7-1-2-R
4000 K 70 CRI 1730 lm 102 17.0 W Type II
CY1-15-4K7-1-2D-R
4000 K 70 CRI 1577 lm 93 17.0 W Type 2 Diffused
CY1-15-4K7-1-3-R
4000 K 70 CRI 1755 lm 103 17.0 W Type III
CY1-15-4K7-1-3D-R
4000 K 70 CRI 1429 lm 84 17.0 W Type 3 Diffused
CY1-15-4K7-1-4-R
4000 K 70 CRI 1762 lm 104 17.0 W Type IV
CY1-15-4K7-1-4D-R
4000 K 70 CRI 1607 lm 95 17.0 W Type 4 Diffused
CY1-15-4K7-1-SP-R
4000 K 70 CRI 1797 lm 106 17.0 W Spot/Column
CY1-15-4K7-1-WG-R
4000 K 70 CRI 1976 lm 116 17.0 W Wall Graze
CY1-15-4K7-2-1-1-R
4000 K 70 CRI 1928 lm 113 17.0 W Type I
CY1-15-4K7-2-1D-1D-R
4000 K 70 CRI 1634 lm 96 17.0 W Type I Diffused
CY1-15-4K7-2-2-2-R
4000 K 70 CRI 1730 lm 102 17.0 W Type II
CY1-15-4K7-2-2D-2D-R
4000 K 70 CRI 1577 lm 93 17.0 W Type II Diffused
CY1-15-4K7-2-3-3-R
4000 K 70 CRI 1755 lm 103 17.0 W Type III
CY1-15-4K7-2-3D-3D-R
4000 K 70 CRI 1429 lm 84 17.0 W Type III Diffused
CY1-15-4K7-2-4-4-R
4000 K 70 CRI 1762 lm 104 17.0 W Type IV
CY1-15-4K7-2-4D-4D-R
4000 K 70 CRI 1607 lm 95 17.0 W Type IV Diffused
CY1-15-4K7-2-SP-SP-R
4000 K 70 CRI 1797 lm 106 17.0 W Spot/Column
CY1-15-4K7-2-WG-WG-R
4000 K 70 CRI 1976 lm 116 17.0 W Wall Graze
CY1-15-4K7-3-2-PB-R
4000 K 70 CRI 1535 lm 90 17.0 W Type II-Pencil Beam
CY1-15-4K7-3-2-SP-R
4000 K 70 CRI 1688 lm 99 17.0 W Type II-Spot/Column
CY1-15-4K7-3-2-WG-R
4000 K 70 CRI 1708 lm 100 17.0 W Type II-Wall Graze
CY1-15-4K7-3-3-PB-R
4000 K 70 CRI 1533 lm 90 17.0 W Type III-Pencil Beam
CY1-15-4K7-3-3-SP-R
4000 K 70 CRI 1686 lm 99 17.0 W Type III-Spot/Column
CY1-15-4K7-3-3-WG-R
4000 K 70 CRI 1706 lm 100 17.0 W Type III-Wall Graze
CY1-15-4K7-3-4-PB-R
4000 K 70 CRI 1593 lm 94 17.0 W Type IV-Pencil Beam
CY1-15-4K7-3-4-SP-R
4000 K 70 CRI 1747 lm 103 17.0 W Type IV-Spot/Column
CY1-15-4K7-3-4-WG-R
4000 K 70 CRI 1767 lm 104 17.0 W Type IV-Wall Graze
CY1-15-4K7-4-SP-SP-R
4000 K 70 CRI 1797 lm 106 17.0 W Spot/Column
CY1-15-4K7-4-WG-WG-R
4000 K 70 CRI 1976 lm 116 17.0 W Wall Graze
CY1-15-4K7-5-2-PB-R
4000 K 70 CRI 1264 lm 74 17.0 W Type II-Pencil Beam
CY1-15-4K7-5-2-SP-R
4000 K 70 CRI 1724 lm 101 17.0 W Type II-Spot/Column
CY1-15-4K7-5-2-WG-R
4000 K 70 CRI 1785 lm 105 17.0 W Type II-Wall Graze
CY1-15-4K7-5-3-PB-R
4000 K 70 CRI 1262 lm 74 17.0 W Type III-Pencil Beam
CY1-15-4K7-5-3-SP-R
4000 K 70 CRI 1722 lm 101 17.0 W Type III-Spot/Column
CY1-15-4K7-5-3-WG-R
4000 K 70 CRI 1783 lm 105 17.0 W Type III-Wall Graze
CY1-15-4K7-5-4-PB-R
4000 K 70 CRI 1309 lm 77 17.0 W Type IV-Pencil Beam
CY1-15-4K7-5-4-SP-R
4000 K 70 CRI 1769 lm 104 17.0 W Type IV-Spot/Column
CY1-15-4K7-5-4-WG-R
4000 K 70 CRI 1830 lm 108 17.0 W Type IV-Wall Graze
CY1-15-5K7-1-1-R
5000 K 70 CRI 1923 lm 113 17.0 W Type I
CY1-15-5K7-1-1D-R
5000 K 70 CRI 1629 lm 96 17.0 W Type 1 Diffused
CY1-15-5K7-1-2-R
5000 K 70 CRI 1726 lm 102 17.0 W Type II
CY1-15-5K7-1-2D-R
5000 K 70 CRI 1573 lm 93 17.0 W Type 2 Diffused
CY1-15-5K7-1-3-R
5000 K 70 CRI 1750 lm 100 17.0 W Type III
CY1-15-5K7-1-3D-R
5000 K 70 CRI 1425 lm 84 17.0 W Type 3 Diffused
CY1-15-5K7-1-4-R
5000 K 70 CRI 1757 lm 103 17.0 W Type IV
CY1-15-5K7-1-4D-R
5000 K 70 CRI 1602 lm 93 17.0 W Type 4 Diffused
CY1-15-5K7-1-SP-R
5000 K 70 CRI 1792 lm 103 17.0 W Spot/Column
CY1-15-5K7-1-WG-R
5000 K 70 CRI 1971 lm 114 17.0 W Wall Graze
CY1-15-5K7-2-1-1-R
5000 K 70 CRI 1923 lm 113 17.0 W Type I
CY1-15-5K7-2-1D-1D-R
5000 K 70 CRI 1629 lm 96 17.0 W Type I Diffused
CY1-15-5K7-2-2-2-R
5000 K 70 CRI 1726 lm 102 17.0 W Type II
CY1-15-5K7-2-2D-2D-R
5000 K 70 CRI 1573 lm 93 17.0 W Type II Diffused
CY1-15-5K7-2-3-3-R
5000 K 70 CRI 1750 lm 103 17.0 W Type III
CY1-15-5K7-2-3D-3D-R
5000 K 70 CRI 1425 lm 84 17.0 W Type III Diffused
CY1-15-5K7-2-4-4-R
5000 K 70 CRI 1757 lm 103 17.0 W Type IV
CY1-15-5K7-2-4D-4D-R
5000 K 70 CRI 1602 lm 94 17.0 W Type IV Diffused
CY1-15-5K7-2-SP-SP-R
5000 K 70 CRI 1792 lm 105 17.0 W Spot/Column
CY1-15-5K7-2-WG-WG-R
5000 K 70 CRI 1971 lm 116 17.0 W Wall Graze
CY1-15-5K7-3-2-PB-R
5000 K 70 CRI 1530 lm 90 17.0 W Type II-Pencil Beam
CY1-15-5K7-3-2-SP-R
5000 K 70 CRI 1683 lm 99 17.0 W Type II-Spot/Column
CY1-15-5K7-3-2-WG-R
5000 K 70 CRI 1703 lm 100 17.0 W Type II-Wall Graze
CY1-15-5K7-3-3-PB-R
5000 K 70 CRI 1528 lm 90 17.0 W Type III-Pencil Beam
CY1-15-5K7-3-3-SP-R
5000 K 70 CRI 1681 lm 99 17.0 W Type III-Spot/Column
CY1-15-5K7-3-3-WG-R
5000 K 70 CRI 1701 lm 100 17.0 W Type III-Wall Graze
CY1-15-5K7-3-4-PB-R
5000 K 70 CRI 1588 lm 93 17.0 W Type IV-Pencil Beam
CY1-15-5K7-3-4-SP-R
5000 K 70 CRI 1741 lm 102 17.0 W Type IV-Spot/Column
CY1-15-5K7-3-4-WG-R
5000 K 70 CRI 1762 lm 104 17.0 W Type IV-Wall Graze
CY1-15-5K7-4-SP-SP-R
5000 K 70 CRI 1792 lm 105 17.0 W Spot/Column
CY1-15-5K7-4-WG-WG-R
5000 K 70 CRI 1971 lm 116 17.0 W Wall Graze
CY1-15-5K7-5-2-PB-R
5000 K 70 CRI 1260 lm 74 17.0 W Type II-Pencil Beam
CY1-15-5K7-5-2-SP-R
5000 K 70 CRI 1719 lm 101 17.0 W Type II-Spot/Column
CY1-15-5K7-5-2-WG-R
5000 K 70 CRI 1779 lm 105 17.0 W Type II-Wall Graze
CY1-15-5K7-5-3-PB-R
5000 K 70 CRI 1258 lm 74 17.0 W Type III-Pencil Beam
CY1-15-5K7-5-3-SP-R
5000 K 70 CRI 1717 lm 101 17.0 W Type III-Spot/Column
CY1-15-5K7-5-3-WG-R
5000 K 70 CRI 1777 lm 105 17.0 W Type III-Wall Graze
CY1-15-5K7-5-4-PB-R
5000 K 70 CRI 1305 lm 77 17.0 W Type IV-Pencil Beam
CY1-15-5K7-5-4-SP-R
5000 K 70 CRI 1764 lm 104 17.0 W Type IV-Spot/Column
CY1-15-5K7-5-4-WG-R
5000 K 70 CRI 1824 lm 107 17.0 W Type IV-Wall Graze
CY1-25-3K7-1-1-R
3000 K 70 CRI 2390 lm 92 26.0 W Type I
CY1-25-3K7-1-1D-R
3000 K 70 CRI 2225 lm 86 26.0 W Type 1 Diffused
CY1-25-3K7-1-2-R
3000 K 70 CRI 2120 lm 82 26.0 W Type II
CY1-25-3K7-1-2D-R
3000 K 70 CRI 1958 lm 75 26.0 W Type 2 Diffused
CY1-25-3K7-1-3-R
3000 K 70 CRI 2117 lm 80 26.0 W Type III
CY1-25-3K7-1-3D-R
3000 K 70 CRI 1946 lm 75 26.0 W Type 3 Diffused
CY1-25-3K7-1-4-R
3000 K 70 CRI 2201 lm 85 26.0 W Type IV
CY1-25-3K7-1-4D-R
3000 K 70 CRI 2016 lm 78 26.0 W Type 4 Diffused
CY1-25-3K7-1-SP-R
3000 K 70 CRI 2346 lm 90 26.0 W Spot/Column
CY1-25-3K7-1-WG-R
3000 K 70 CRI 2605 lm 100 26.0 W Wall Graze
CY1-25-3K7-2-1-1-R
3000 K 70 CRI 2390 lm 92 26.0 W Type I
CY1-25-3K7-2-1D-1D-R
3000 K 70 CRI 2225 lm 86 26.0 W Type I Diffused
CY1-25-3K7-2-2-2-R
3000 K 70 CRI 2120 lm 82 26.0 W Type II
CY1-25-3K7-2-2D-2D-R
3000 K 70 CRI 1958 lm 75 26.0 W Type II Diffused
CY1-25-3K7-2-3-3-R
3000 K 70 CRI 2117 lm 81 26.0 W Type III
CY1-25-3K7-2-3D-3D-R
3000 K 70 CRI 1946 lm 75 26.0 W Type III Diffused
CY1-25-3K7-2-4-4-R
3000 K 70 CRI 2201 lm 85 26.0 W Type IV
CY1-25-3K7-2-4D-4D-R
3000 K 70 CRI 2016 lm 78 26.0 W Type IV Diffused
CY1-25-3K7-2-SP-SP-R
3000 K 70 CRI 2346 lm 90 26.0 W Spot/Column
CY1-25-3K7-2-WG-WG-R
3000 K 70 CRI 2605 lm 100 26.0 W Wall Graze
CY1-25-3K7-3-2-PB-R
3000 K 70 CRI 1947 lm 75 26.0 W Type II-Pencil Beam
CY1-25-3K7-3-2-SP-R
3000 K 70 CRI 2142 lm 82 26.0 W Type II-Spot/Column
CY1-25-3K7-3-2-WG-R
3000 K 70 CRI 2167 lm 83 26.0 W Type II-Wall Graze
CY1-25-3K7-3-3-PB-R
3000 K 70 CRI 1944 lm 75 26.0 W Type III-Pencil Beam
CY1-25-3K7-3-3-SP-R
3000 K 70 CRI 2139 lm 82 26.0 W Type III-Spot/Column
CY1-25-3K7-3-3-WG-R
3000 K 70 CRI 2164 lm 83 26.0 W Type III-Wall Graze
CY1-25-3K7-3-4-PB-R
3000 K 70 CRI 2021 lm 78 26.0 W Type IV-Pencil Beam
CY1-25-3K7-3-4-SP-R
3000 K 70 CRI 2216 lm 85 26.0 W Type IV-Spot/Column
CY1-25-3K7-3-4-WG-R
3000 K 70 CRI 2241 lm 86 26.0 W Type IV-Wall Graze
CY1-25-3K7-4-SP-SP-R
3000 K 70 CRI 2346 lm 90 26.0 W Spot/Column
CY1-25-3K7-4-WG-WG-R
3000 K 70 CRI 2605 lm 100 26.0 W Wall Graze
CY1-25-3K7-5-2-PB-R
3000 K 70 CRI 1603 lm 62 26.0 W Type II-Pencil Beam
CY1-25-3K7-5-2-SP-R
3000 K 70 CRI 2187 lm 84 26.0 W Type II-Spot/Column
CY1-25-3K7-5-2-WG-R
3000 K 70 CRI 2264 lm 87 26.0 W Type II-Wall Graze
CY1-25-3K7-5-3-PB-R
3000 K 70 CRI 1601 lm 62 26.0 W Type III-Pencil Beam
CY1-25-3K7-5-3-SP-R
3000 K 70 CRI 2184 lm 84 26.0 W Type III-Spot/Column
CY1-25-3K7-5-3-WG-R
3000 K 70 CRI 2261 lm 87 26.0 W Type III-Wall Graze
CY1-25-3K7-5-4-PB-R
3000 K 70 CRI 1660 lm 64 26.0 W Type IV-Pencil Beam
CY1-25-3K7-5-4-SP-R
3000 K 70 CRI 2244 lm 86 26.0 W Type IV-Spot/Column
CY1-25-3K7-5-4-WG-R
3000 K 70 CRI 2321 lm 89 26.0 W Type IV-Wall Graze
CY1-25-4K7-1-1-R
4000 K 70 CRI 2524 lm 97 26.0 W Type I
CY1-25-4K7-1-1D-R
4000 K 70 CRI 2350 lm 90 26.0 W Type 1 Diffused
CY1-25-4K7-1-2-R
4000 K 70 CRI 2239 lm 86 26.0 W Type II
CY1-25-4K7-1-2D-R
4000 K 70 CRI 2068 lm 80 26.0 W Type 2 Diffused
CY1-25-4K7-1-3-R
4000 K 70 CRI 2236 lm 85 26.0 W Type III
CY1-25-4K7-1-3D-R
4000 K 70 CRI 2056 lm 79 26.0 W Type 3 Diffused
CY1-25-4K7-1-4-R
4000 K 70 CRI 2325 lm 89 26.0 W Type IV
CY1-25-4K7-1-4D-R
4000 K 70 CRI 2129 lm 82 26.0 W Type 4 Diffused
CY1-25-4K7-1-SP-R
4000 K 70 CRI 2478 lm 95 26.0 W Spot/Column
CY1-25-4K7-1-WG-R
4000 K 70 CRI 2752 lm 106 26.0 W Wall Graze
CY1-25-4K7-2-1-1-R
4000 K 70 CRI 2524 lm 97 26.0 W Type I
CY1-25-4K7-2-1D-1D-R
4000 K 70 CRI 2350 lm 90 26.0 W Type I Diffused
CY1-25-4K7-2-2-2-R
4000 K 70 CRI 2239 lm 86 26.0 W Type II
CY1-25-4K7-2-2D-2D-R
4000 K 70 CRI 2068 lm 80 26.0 W Type II Diffused
CY1-25-4K7-2-3-3-R
4000 K 70 CRI 2236 lm 86 26.0 W Type III
CY1-25-4K7-2-3D-3D-R
4000 K 70 CRI 2056 lm 79 26.0 W Type III Diffused
CY1-25-4K7-2-4-4-R
4000 K 70 CRI 2325 lm 89 26.0 W Type IV
CY1-25-4K7-2-4D-4D-R
4000 K 70 CRI 2129 lm 82 26.0 W Type IV Diffused
CY1-25-4K7-2-SP-SP-R
4000 K 70 CRI 2478 lm 95 26.0 W Spot/Column
CY1-25-4K7-2-WG-WG-R
4000 K 70 CRI 2752 lm 106 26.0 W Wall Graze
CY1-25-4K7-3-2-PB-R
4000 K 70 CRI 2057 lm 79 26.0 W Type II-Pencil Beam
CY1-25-4K7-3-2-SP-R
4000 K 70 CRI 2263 lm 87 26.0 W Type II-Spot/Column
CY1-25-4K7-3-2-WG-R
4000 K 70 CRI 2290 lm 88 26.0 W Type II-Wall Graze
CY1-25-4K7-3-3-PB-R
4000 K 70 CRI 2054 lm 79 26.0 W Type III-Pencil Beam
CY1-25-4K7-3-3-SP-R
4000 K 70 CRI 2260 lm 87 26.0 W Type III-Spot/Column
CY1-25-4K7-3-3-WG-R
4000 K 70 CRI 2287 lm 88 26.0 W Type III-Wall Graze
CY1-25-4K7-3-4-PB-R
4000 K 70 CRI 2135 lm 82 26.0 W Type IV-Pencil Beam
CY1-25-4K7-3-4-SP-R
4000 K 70 CRI 2341 lm 90 26.0 W Type IV-Spot/Column
CY1-25-4K7-3-4-WG-R
4000 K 70 CRI 2368 lm 91 26.0 W Type IV-Wall Graze
CY1-25-4K7-4-SP-SP-R
4000 K 70 CRI 2478 lm 95 26.0 W Spot/Column
CY1-25-4K7-4-WG-WG-R
4000 K 70 CRI 2752 lm 106 26.0 W Wall Graze
CY1-25-4K7-5-2-PB-R
4000 K 70 CRI 1694 lm 65 26.0 W Type II-Pencil Beam
CY1-25-4K7-5-2-SP-R
4000 K 70 CRI 2311 lm 89 26.0 W Type II-Spot/Column
CY1-25-4K7-5-2-WG-R
4000 K 70 CRI 2392 lm 92 26.0 W Type II-Wall Graze
CY1-25-4K7-5-3-PB-R
4000 K 70 CRI 1691 lm 65 26.0 W Type III-Pencil Beam
CY1-25-4K7-5-3-SP-R
4000 K 70 CRI 2308 lm 89 26.0 W Type III-Spot/Column
CY1-25-4K7-5-3-WG-R
4000 K 70 CRI 2389 lm 92 26.0 W Type III-Wall Graze
CY1-25-4K7-5-4-PB-R
4000 K 70 CRI 1754 lm 67 26.0 W Type IV-Pencil Beam
CY1-25-4K7-5-4-SP-R
4000 K 70 CRI 2371 lm 91 26.0 W Type IV-Spot/Column
CY1-25-4K7-5-4-WG-R
4000 K 70 CRI 2452 lm 94 26.0 W Type IV-Wall Graze
CY1-25-5K7-1-1-R
5000 K 70 CRI 2517 lm 96 26.0 W Type I
CY1-25-5K7-1-1D-R
5000 K 70 CRI 2344 lm 89 26.0 W Type 1 Diffused
CY1-25-5K7-1-2-R
5000 K 70 CRI 2233 lm 85 26.0 W Type II
CY1-25-5K7-1-2D-R
5000 K 70 CRI 2062 lm 79 26.0 W Type 2 Diffused
CY1-25-5K7-1-3-R
5000 K 70 CRI 2229 lm 85 26.0 W Type III
CY1-25-5K7-1-3D-R
5000 K 70 CRI 2050 lm 78 26.0 W Type 3 Diffused
CY1-25-5K7-1-4-R
5000 K 70 CRI 2319 lm 88 26.0 W Type IV
CY1-25-5K7-1-4D-R
5000 K 70 CRI 2123 lm 80 26.0 W Type 4 Diffused
CY1-25-5K7-1-SP-R
5000 K 70 CRI 2471 lm 94 26.0 W Spot/Column
CY1-25-5K7-1-WG-R
5000 K 70 CRI 2744 lm 104 26.0 W Wall Graze
CY1-25-5K7-2-1-1-R
5000 K 70 CRI 2517 lm 97 26.0 W Type I
CY1-25-5K7-2-1D-1D-R
5000 K 70 CRI 2344 lm 90 26.0 W Type I Diffused
CY1-25-5K7-2-2-2-R
5000 K 70 CRI 2233 lm 86 26.0 W Type II
CY1-25-5K7-2-2D-2D-R
5000 K 70 CRI 2062 lm 79 26.0 W Type II Diffused
CY1-25-5K7-2-3-3-R
5000 K 70 CRI 2229 lm 86 26.0 W Type III
CY1-25-5K7-2-3D-3D-R
5000 K 70 CRI 2050 lm 79 26.0 W Type III Diffused
CY1-25-5K7-2-4-4-R
5000 K 70 CRI 2319 lm 89 26.0 W Type IV
CY1-25-5K7-2-4D-4D-R
5000 K 70 CRI 2123 lm 82 26.0 W Type IV Diffused
CY1-25-5K7-2-SP-SP-R
5000 K 70 CRI 2471 lm 95 26.0 W Spot/Column
CY1-25-5K7-2-WG-WG-R
5000 K 70 CRI 2744 lm 106 26.0 W Wall Graze
CY1-25-5K7-3-2-PB-R
5000 K 70 CRI 2051 lm 79 26.0 W Type II-Pencil Beam
CY1-25-5K7-3-2-SP-R
5000 K 70 CRI 2256 lm 87 26.0 W Type II-Spot/Column
CY1-25-5K7-3-2-WG-R
5000 K 70 CRI 2283 lm 88 26.0 W Type II-Wall Graze
CY1-25-5K7-3-3-PB-R
5000 K 70 CRI 2048 lm 79 26.0 W Type III-Pencil Beam
CY1-25-5K7-3-3-SP-R
5000 K 70 CRI 2253 lm 87 26.0 W Type III-Spot/Column
CY1-25-5K7-3-3-WG-R
5000 K 70 CRI 2280 lm 88 26.0 W Type III-Wall Graze
CY1-25-5K7-3-4-PB-R
5000 K 70 CRI 2129 lm 82 26.0 W Type IV-Pencil Beam
CY1-25-5K7-3-4-SP-R
5000 K 70 CRI 2334 lm 90 26.0 W Type IV-Spot/Column
CY1-25-5K7-3-4-WG-R
5000 K 70 CRI 2361 lm 91 26.0 W Type IV-Wall Graze
CY1-25-5K7-4-SP-SP-R
5000 K 70 CRI 2471 lm 95 26.0 W Spot/Column
CY1-25-5K7-4-WG-WG-R
5000 K 70 CRI 2744 lm 106 26.0 W Wall Graze
CY1-25-5K7-5-2-PB-R
5000 K 70 CRI 1689 lm 65 26.0 W Type II-Pencil Beam
CY1-25-5K7-5-2-SP-R
5000 K 70 CRI 2304 lm 89 26.0 W Type II-Spot/Column
CY1-25-5K7-5-2-WG-R
5000 K 70 CRI 2385 lm 92 26.0 W Type II-Wall Graze
CY1-25-5K7-5-3-PB-R
5000 K 70 CRI 1686 lm 65 26.0 W Type III-Pencil Beam
CY1-25-5K7-5-3-SP-R
5000 K 70 CRI 2301 lm 89 26.0 W Type III-Spot/Column
CY1-25-5K7-5-3-WG-R
5000 K 70 CRI 2382 lm 92 26.0 W Type III-Wall Graze
CY1-25-5K7-5-4-PB-R
5000 K 70 CRI 1749 lm 67 26.0 W Type IV-Pencil Beam
CY1-25-5K7-5-4-SP-R
5000 K 70 CRI 2364 lm 91 26.0 W Type IV-Spot/Column
CY1-25-5K7-5-4-WG-R
5000 K 70 CRI 2445 lm 94 26.0 W Type IV-Wall Graze
CY2-25-3K7-1-1-R
3000 K 70 CRI 2499 lm 96 26.0 W Type I
CY2-25-3K7-1-1D-R
3000 K 70 CRI 2193 lm 84 26.0 W Type 1 Diffused
CY2-25-3K7-1-2-R
3000 K 70 CRI 2265 lm 87 26.0 W Type II
CY2-25-3K7-1-2D-R
3000 K 70 CRI 2004 lm 77 26.0 W Type 2 Diffused
CY2-25-3K7-1-3-R
3000 K 70 CRI 2413 lm 93 26.0 W Type III
CY2-25-3K7-1-3D-R
3000 K 70 CRI 1906 lm 73 26.0 W Type 3 Diffused
CY2-25-3K7-1-4-R
3000 K 70 CRI 2213 lm 85 26.0 W Type IV
CY2-25-3K7-1-4D-R
3000 K 70 CRI 1936 lm 74 26.0 W Type 4 Diffused
CY2-25-3K7-1-SP-R
3000 K 70 CRI 2089 lm 80 26.0 W Spot/Column
CY2-25-3K7-1-WG-R
3000 K 70 CRI 2462 lm 95 26.0 W Wall Graze
CY2-25-3K7-2-1-1-R
3000 K 70 CRI 2499 lm 96 26.0 W Type I
CY2-25-3K7-2-1D-1D-R
3000 K 70 CRI 2193 lm 84 26.0 W Type I Diffused
CY2-25-3K7-2-2-2-R
3000 K 70 CRI 2265 lm 87 26.0 W Type II
CY2-25-3K7-2-2D-2D-R
3000 K 70 CRI 2004 lm 77 26.0 W Type II Diffused
CY2-25-3K7-2-3-3-R
3000 K 70 CRI 2413 lm 93 26.0 W Type III
CY2-25-3K7-2-3D-3D-R
3000 K 70 CRI 1906 lm 73 26.0 W Type III Diffused
CY2-25-3K7-2-4-4-R
3000 K 70 CRI 2213 lm 85 26.0 W Type IV
CY2-25-3K7-2-4D-4D-R
3000 K 70 CRI 1936 lm 74 26.0 W Type IV Diffused
CY2-25-3K7-2-SP-SP-R
3000 K 70 CRI 2089 lm 80 26.0 W Spot/Column
CY2-25-3K7-2-WG-WG-R
3000 K 70 CRI 2462 lm 95 26.0 W Wall Graze
CY2-25-3K7-3-2-PB-R
3000 K 70 CRI 2078 lm 80 26.0 W Type II-Pencil Beam
CY2-25-3K7-3-2-SP-R
3000 K 70 CRI 2246 lm 86 26.0 W Type II-Spot/Column
CY2-25-3K7-3-2-WG-R
3000 K 70 CRI 2284 lm 88 26.0 W Type II-Wall Graze
CY2-25-3K7-3-3-PB-R
3000 K 70 CRI 2138 lm 82 26.0 W Type III-Pencil Beam
CY2-25-3K7-3-3-SP-R
3000 K 70 CRI 2306 lm 89 26.0 W Type III-Spot/Column
CY2-25-3K7-3-3-WG-R
3000 K 70 CRI 2343 lm 90 26.0 W Type III-Wall Graze
CY2-25-3K7-3-4-PB-R
3000 K 70 CRI 2032 lm 78 26.0 W Type IV-Pencil Beam
CY2-25-3K7-3-4-SP-R
3000 K 70 CRI 2200 lm 85 26.0 W Type IV-Spot/Column
CY2-25-3K7-3-4-WG-R
3000 K 70 CRI 2238 lm 86 26.0 W Type IV-Wall Graze
CY2-25-3K7-4-SP-SP-R
3000 K 70 CRI 2089 lm 80 26.0 W Spot/Column
CY2-25-3K7-4-WG-WG-R
3000 K 70 CRI 2462 lm 95 26.0 W Wall Graze
CY2-25-3K7-5-2-PB-R
3000 K 70 CRI 1707 lm 66 26.0 W Type II-Pencil Beam
CY2-25-3K7-5-2-SP-R
3000 K 70 CRI 2211 lm 85 26.0 W Type II-Spot/Column
CY2-25-3K7-5-2-WG-R
3000 K 70 CRI 2323 lm 89 26.0 W Type II-Wall Graze
CY2-25-3K7-5-3-PB-R
3000 K 70 CRI 1753 lm 67 26.0 W Type III-Pencil Beam
CY2-25-3K7-5-3-SP-R
3000 K 70 CRI 2258 lm 87 26.0 W Type III-Spot/Column
CY2-25-3K7-5-3-WG-R
3000 K 70 CRI 2369 lm 91 26.0 W Type III-Wall Graze
CY2-25-3K7-5-4-PB-R
3000 K 70 CRI 1671 lm 64 26.0 W Type IV-Pencil Beam
CY2-25-3K7-5-4-SP-R
3000 K 70 CRI 2175 lm 84 26.0 W Type IV-Spot/Column
CY2-25-3K7-5-4-WG-R
3000 K 70 CRI 2287 lm 88 26.0 W Type IV-Wall Graze
CY2-25-4K7-1-1-R
4000 K 70 CRI 2596 lm 100 26.0 W Type I
CY2-25-4K7-1-1D-R
4000 K 70 CRI 2278 lm 88 26.0 W Type 1 Diffused
CY2-25-4K7-1-2-R
4000 K 70 CRI 2353 lm 90 26.0 W Type II
CY2-25-4K7-1-2D-R
4000 K 70 CRI 2082 lm 80 26.0 W Type 2 Diffused
CY2-25-4K7-1-3-R
4000 K 70 CRI 2507 lm 96 26.0 W Type III
CY2-25-4K7-1-3D-R
4000 K 70 CRI 1980 lm 76 26.0 W Type 3 Diffused
CY2-25-4K7-1-4-R
4000 K 70 CRI 2299 lm 88 26.0 W Type IV
CY2-25-4K7-1-4D-R
4000 K 70 CRI 2011 lm 77 26.0 W Type 4 Diffused
CY2-25-4K7-1-SP-R
4000 K 70 CRI 2171 lm 83 26.0 W Spot/Column
CY2-25-4K7-1-WG-R
4000 K 70 CRI 2558 lm 98 26.0 W Wall Graze
CY2-25-4K7-2-1-1-R
4000 K 70 CRI 2596 lm 100 26.0 W Type I
CY2-25-4K7-2-1D-1D-R
4000 K 70 CRI 2278 lm 88 26.0 W Type I Diffused
CY2-25-4K7-2-2-2-R
4000 K 70 CRI 2353 lm 91 26.0 W Type II
CY2-25-4K7-2-2D-2D-R
4000 K 70 CRI 2082 lm 80 26.0 W Type II Diffused
CY2-25-4K7-2-3-3-R
4000 K 70 CRI 2507 lm 96 26.0 W Type III
CY2-25-4K7-2-3D-3D-R
4000 K 70 CRI 1980 lm 76 26.0 W Type III Diffused
CY2-25-4K7-2-4-4-R
4000 K 70 CRI 2299 lm 88 26.0 W Type IV
CY2-25-4K7-2-4D-4D-R
4000 K 70 CRI 2011 lm 77 26.0 W Type IV Diffused
CY2-25-4K7-2-SP-SP-R
4000 K 70 CRI 2171 lm 84 26.0 W Spot/Column
CY2-25-4K7-2-WG-WG-R
4000 K 70 CRI 2558 lm 98 26.0 W Wall Graze
CY2-25-4K7-3-2-PB-R
4000 K 70 CRI 2159 lm 83 26.0 W Type II-Pencil Beam
CY2-25-4K7-3-2-SP-R
4000 K 70 CRI 2334 lm 90 26.0 W Type II-Spot/Column
CY2-25-4K7-3-2-WG-R
4000 K 70 CRI 2373 lm 91 26.0 W Type II-Wall Graze
CY2-25-4K7-3-3-PB-R
4000 K 70 CRI 2221 lm 85 26.0 W Type III-Pencil Beam
CY2-25-4K7-3-3-SP-R
4000 K 70 CRI 2396 lm 92 26.0 W Type III-Spot/Column
CY2-25-4K7-3-3-WG-R
4000 K 70 CRI 2434 lm 94 26.0 W Type III-Wall Graze
CY2-25-4K7-3-4-PB-R
4000 K 70 CRI 2111 lm 81 26.0 W Type IV-Pencil Beam
CY2-25-4K7-3-4-SP-R
4000 K 70 CRI 2286 lm 88 26.0 W Type IV-Spot/Column
CY2-25-4K7-3-4-WG-R
4000 K 70 CRI 2325 lm 89 26.0 W Type IV-Wall Graze
CY2-25-4K7-4-SP-SP-R
4000 K 70 CRI 2171 lm 84 26.0 W Spot/Column
CY2-25-4K7-4-WG-WG-R
4000 K 70 CRI 2558 lm 98 26.0 W Wall Graze
CY2-25-4K7-5-2-PB-R
4000 K 70 CRI 1773 lm 68 26.0 W Type II-Pencil Beam
CY2-25-4K7-5-2-SP-R
4000 K 70 CRI 2297 lm 88 26.0 W Type II-Spot/Column
CY2-25-4K7-5-2-WG-R
4000 K 70 CRI 2413 lm 93 26.0 W Type II-Wall Graze
CY2-25-4K7-5-3-PB-R
4000 K 70 CRI 1822 lm 70 26.0 W Type III-Pencil Beam
CY2-25-4K7-5-3-SP-R
4000 K 70 CRI 2345 lm 90 26.0 W Type III-Spot/Column
CY2-25-4K7-5-3-WG-R
4000 K 70 CRI 2462 lm 95 26.0 W Type III-Wall Graze
CY2-25-4K7-5-4-PB-R
4000 K 70 CRI 1736 lm 67 26.0 W Type IV-Pencil Beam
CY2-25-4K7-5-4-SP-R
4000 K 70 CRI 2260 lm 87 26.0 W Type IV-Spot/Column
CY2-25-4K7-5-4-WG-R
4000 K 70 CRI 2376 lm 91 26.0 W Type IV-Wall Graze
CY2-25-5K7-1-1-R
5000 K 70 CRI 2836 lm 109 26.0 W Type I
CY2-25-5K7-1-1D-R
5000 K 70 CRI 2488 lm 96 26.0 W Type 1 Diffused
CY2-25-5K7-1-2-R
5000 K 70 CRI 2570 lm 99 26.0 W Type II
CY2-25-5K7-1-2D-R
5000 K 70 CRI 2274 lm 87 26.0 W Type 2 Diffused
CY2-25-5K7-1-3-R
5000 K 70 CRI 2739 lm 107 26.0 W Type III
CY2-25-5K7-1-3D-R
5000 K 70 CRI 2163 lm 83 26.0 W Type 3 Diffused
CY2-25-5K7-1-4-R
5000 K 70 CRI 2512 lm 97 26.0 W Type IV
CY2-25-5K7-1-4D-R
5000 K 70 CRI 2197 lm 84 26.0 W Type 4 Diffused
CY2-25-5K7-1-SP-R
5000 K 70 CRI 2371 lm 91 26.0 W Spot/Column
CY2-25-5K7-1-WG-R
5000 K 70 CRI 2795 lm 107 26.0 W Wall Graze
CY2-25-5K7-2-1-1-R
5000 K 70 CRI 2836 lm 109 26.0 W Type I
CY2-25-5K7-2-1D-1D-R
5000 K 70 CRI 2488 lm 96 26.0 W Type I Diffused
CY2-25-5K7-2-2-2-R
5000 K 70 CRI 2570 lm 99 26.0 W Type II
CY2-25-5K7-2-2D-2D-R
5000 K 70 CRI 2274 lm 87 26.0 W Type II Diffused
CY2-25-5K7-2-3-3-R
5000 K 70 CRI 2739 lm 105 26.0 W Type III
CY2-25-5K7-2-3D-3D-R
5000 K 70 CRI 2163 lm 83 26.0 W Type III Diffused
CY2-25-5K7-2-4-4-R
5000 K 70 CRI 2512 lm 97 26.0 W Type IV
CY2-25-5K7-2-4D-4D-R
5000 K 70 CRI 2197 lm 85 26.0 W Type IV Diffused
CY2-25-5K7-2-SP-SP-R
5000 K 70 CRI 2371 lm 91 26.0 W Spot/Column
CY2-25-5K7-2-WG-WG-R
5000 K 70 CRI 2795 lm 108 26.0 W Wall Graze
CY2-25-5K7-3-2-PB-R
5000 K 70 CRI 2359 lm 91 26.0 W Type II-Pencil Beam
CY2-25-5K7-3-2-SP-R
5000 K 70 CRI 2550 lm 98 26.0 W Type II-Spot/Column
CY2-25-5K7-3-2-WG-R
5000 K 70 CRI 2592 lm 100 26.0 W Type II-Wall Graze
CY2-25-5K7-3-3-PB-R
5000 K 70 CRI 2426 lm 93 26.0 W Type III-Pencil Beam
CY2-25-5K7-3-3-SP-R
5000 K 70 CRI 2617 lm 101 26.0 W Type III-Spot/Column
CY2-25-5K7-3-3-WG-R
5000 K 70 CRI 2659 lm 102 26.0 W Type III-Wall Graze
CY2-25-5K7-3-4-PB-R
5000 K 70 CRI 2307 lm 89 26.0 W Type IV-Pencil Beam
CY2-25-5K7-3-4-SP-R
5000 K 70 CRI 2497 lm 96 26.0 W Type IV-Spot/Column
CY2-25-5K7-3-4-WG-R
5000 K 70 CRI 2540 lm 98 26.0 W Type IV-Wall Graze
CY2-25-5K7-4-SP-SP-R
5000 K 70 CRI 2371 lm 91 26.0 W Spot/Column
CY2-25-5K7-4-WG-WG-R
5000 K 70 CRI 2795 lm 108 26.0 W Wall Graze
CY2-25-5K7-5-2-PB-R
5000 K 70 CRI 1937 lm 75 26.0 W Type II-Pencil Beam
CY2-25-5K7-5-2-SP-R
5000 K 70 CRI 2509 lm 97 26.0 W Type II-Spot/Column
CY2-25-5K7-5-2-WG-R
5000 K 70 CRI 2636 lm 101 26.0 W Type II-Wall Graze
CY2-25-5K7-5-3-PB-R
5000 K 70 CRI 1990 lm 77 26.0 W Type III-Pencil Beam
CY2-25-5K7-5-3-SP-R
5000 K 70 CRI 2562 lm 99 26.0 W Type III-Spot/Column
CY2-25-5K7-5-3-WG-R
5000 K 70 CRI 2689 lm 103 26.0 W Type III-Wall Graze
CY2-25-5K7-5-4-PB-R
5000 K 70 CRI 1896 lm 73 26.0 W Type IV-Pencil Beam
CY2-25-5K7-5-4-SP-R
5000 K 70 CRI 2469 lm 95 26.0 W Type IV-Spot/Column
CY2-25-5K7-5-4-WG-R
5000 K 70 CRI 2596 lm 100 26.0 W Type IV-Wall Graze
CY2-35-3K7-1-1-R
3000 K 70 CRI 3534 lm 88 40.0 W Type I
CY2-35-3K7-1-1D-R
3000 K 70 CRI 3101 lm 78 40.0 W Type 1 Diffused
CY2-35-3K7-1-2-R
3000 K 70 CRI 3203 lm 80 40.0 W Type II
CY2-35-3K7-1-2D-R
3000 K 70 CRI 2835 lm 71 40.0 W Type 2 Diffused
CY2-35-3K7-1-3-R
3000 K 70 CRI 3413 lm 85 40.0 W Type III
CY2-35-3K7-1-3D-R
3000 K 70 CRI 2695 lm 67 40.0 W Type 3 Diffused
CY2-35-3K7-1-4-R
3000 K 70 CRI 3131 lm 78 40.0 W Type IV
CY2-35-3K7-1-4D-R
3000 K 70 CRI 2738 lm 68 40.0 W Type 4 Diffused
CY2-35-3K7-1-SP-R
3000 K 70 CRI 2955 lm 74 40.0 W Spot/Column
CY2-35-3K7-1-WG-R
3000 K 70 CRI 3483 lm 87 40.0 W Wall Graze
CY2-35-3K7-2-1-1-R
3000 K 70 CRI 3534 lm 88 40.0 W Type I
CY2-35-3K7-2-1D-1D-R
3000 K 70 CRI 3101 lm 78 40.0 W Type I Diffused
CY2-35-3K7-2-2-2-R
3000 K 70 CRI 3203 lm 80 40.0 W Type II
CY2-35-3K7-2-2D-2D-R
3000 K 70 CRI 2835 lm 71 40.0 W Type II Diffused
CY2-35-3K7-2-3-3-R
3000 K 70 CRI 3413 lm 85 40.0 W Type III
CY2-35-3K7-2-3D-3D-R
3000 K 70 CRI 2695 lm 67 40.0 W Type III Diffused
CY2-35-3K7-2-4-4-R
3000 K 70 CRI 3131 lm 78 40.0 W Type IV
CY2-35-3K7-2-4D-4D-R
3000 K 70 CRI 2738 lm 68 40.0 W Type IV Diffused
CY2-35-3K7-2-SP-SP-R
3000 K 70 CRI 2955 lm 74 40.0 W Spot/Column
CY2-35-3K7-2-WG-WG-R
3000 K 70 CRI 3483 lm 87 40.0 W Wall Graze
CY2-35-3K7-3-2-PB-R
3000 K 70 CRI 2940 lm 73 40.0 W Type II-Pencil Beam
CY2-35-3K7-3-2-SP-R
3000 K 70 CRI 3178 lm 79 40.0 W Type II-Spot/Column
CY2-35-3K7-3-2-WG-R
3000 K 70 CRI 3230 lm 81 40.0 W Type II-Wall Graze
CY2-35-3K7-3-3-PB-R
3000 K 70 CRI 3024 lm 76 40.0 W Type III-Pencil Beam
CY2-35-3K7-3-3-SP-R
3000 K 70 CRI 3262 lm 82 40.0 W Type III-Spot/Column
CY2-35-3K7-3-3-WG-R
3000 K 70 CRI 3315 lm 83 40.0 W Type III-Wall Graze
CY2-35-3K7-3-4-PB-R
3000 K 70 CRI 2875 lm 72 40.0 W Type IV-Pencil Beam
CY2-35-3K7-3-4-SP-R
3000 K 70 CRI 3113 lm 78 40.0 W Type IV-Spot/Column
CY2-35-3K7-3-4-WG-R
3000 K 70 CRI 3165 lm 79 40.0 W Type IV-Wall Graze
CY2-35-3K7-4-SP-SP-R
3000 K 70 CRI 2955 lm 74 40.0 W Spot/Column
CY2-35-3K7-4-WG-WG-R
3000 K 70 CRI 3483 lm 87 40.0 W Wall Graze
CY2-35-3K7-5-2-PB-R
3000 K 70 CRI 2414 lm 60 40.0 W Type II-Pencil Beam
CY2-35-3K7-5-2-SP-R
3000 K 70 CRI 3128 lm 78 40.0 W Type II-Spot/Column
CY2-35-3K7-5-2-WG-R
3000 K 70 CRI 3286 lm 82 40.0 W Type II-Wall Graze
CY2-35-3K7-5-3-PB-R
3000 K 70 CRI 2480 lm 62 40.0 W Type III-Pencil Beam
CY2-35-3K7-5-3-SP-R
3000 K 70 CRI 3193 lm 80 40.0 W Type III-Spot/Column
CY2-35-3K7-5-3-WG-R
3000 K 70 CRI 3352 lm 84 40.0 W Type III-Wall Graze
CY2-35-3K7-5-4-PB-R
3000 K 70 CRI 2364 lm 59 40.0 W Type IV-Pencil Beam
CY2-35-3K7-5-4-SP-R
3000 K 70 CRI 3077 lm 77 40.0 W Type IV-Spot/Column
CY2-35-3K7-5-4-WG-R
3000 K 70 CRI 3235 lm 81 40.0 W Type IV-Wall Graze
CY2-35-4K7-1-1-R
4000 K 70 CRI 3672 lm 92 40.0 W Type I
CY2-35-4K7-1-1D-R
4000 K 70 CRI 3222 lm 81 40.0 W Type 1 Diffused
CY2-35-4K7-1-2-R
4000 K 70 CRI 3328 lm 83 40.0 W Type II
CY2-35-4K7-1-2D-R
4000 K 70 CRI 2945 lm 74 40.0 W Type 2 Diffused
CY2-35-4K7-1-3-R
4000 K 70 CRI 3546 lm 89 40.0 W Type III
CY2-35-4K7-1-3D-R
4000 K 70 CRI 2800 lm 70 40.0 W Type 3 Diffused
CY2-35-4K7-1-4-R
4000 K 70 CRI 3252 lm 81 40.0 W Type IV
CY2-35-4K7-1-4D-R
4000 K 70 CRI 2844 lm 71 40.0 W Type 4 Diffused
CY2-35-4K7-1-SP-R
4000 K 70 CRI 3070 lm 77 40.0 W Spot/Column
CY2-35-4K7-1-WG-R
4000 K 70 CRI 3618 lm 90 40.0 W Wall Graze
CY2-35-4K7-2-1-1-R
4000 K 70 CRI 3672 lm 92 40.0 W Type I
CY2-35-4K7-2-1D-1D-R
4000 K 70 CRI 3222 lm 81 40.0 W Type I Diffused
CY2-35-4K7-2-2-2-R
4000 K 70 CRI 3328 lm 83 40.0 W Type II
CY2-35-4K7-2-2D-2D-R
4000 K 70 CRI 2945 lm 74 40.0 W Type II Diffused
CY2-35-4K7-2-3-3-R
4000 K 70 CRI 3546 lm 89 40.0 W Type III
CY2-35-4K7-2-3D-3D-R
4000 K 70 CRI 2800 lm 70 40.0 W Type III Diffused
CY2-35-4K7-2-4-4-R
4000 K 70 CRI 3252 lm 81 40.0 W Type IV
CY2-35-4K7-2-4D-4D-R
4000 K 70 CRI 2844 lm 71 40.0 W Type IV Diffused
CY2-35-4K7-2-SP-SP-R
4000 K 70 CRI 3070 lm 77 40.0 W Spot/Column
CY2-35-4K7-2-WG-WG-R
4000 K 70 CRI 3618 lm 90 40.0 W Wall Graze
CY2-35-4K7-3-2-PB-R
4000 K 70 CRI 3054 lm 76 40.0 W Type II-Pencil Beam
CY2-35-4K7-3-2-SP-R
4000 K 70 CRI 3301 lm 83 40.0 W Type II-Spot/Column
CY2-35-4K7-3-2-WG-R
4000 K 70 CRI 3356 lm 84 40.0 W Type II-Wall Graze
CY2-35-4K7-3-3-PB-R
4000 K 70 CRI 3142 lm 79 40.0 W Type III-Pencil Beam
CY2-35-4K7-3-3-SP-R
4000 K 70 CRI 3389 lm 85 40.0 W Type III-Spot/Column
CY2-35-4K7-3-3-WG-R
4000 K 70 CRI 3444 lm 86 40.0 W Type III-Wall Graze
CY2-35-4K7-3-4-PB-R
4000 K 70 CRI 2987 lm 75 40.0 W Type IV-Pencil Beam
CY2-35-4K7-3-4-SP-R
4000 K 70 CRI 3234 lm 81 40.0 W Type IV-Spot/Column
CY2-35-4K7-3-4-WG-R
4000 K 70 CRI 3289 lm 82 40.0 W Type IV-Wall Graze
CY2-35-4K7-4-SP-SP-R
4000 K 70 CRI 3070 lm 77 40.0 W Spot/Column
CY2-35-4K7-4-WG-WG-R
4000 K 70 CRI 3618 lm 90 40.0 W Wall Graze
CY2-35-4K7-5-2-PB-R
4000 K 70 CRI 2508 lm 63 40.0 W Type II-Pencil Beam
CY2-35-4K7-5-2-SP-R
4000 K 70 CRI 3249 lm 81 40.0 W Type II-Spot/Column
CY2-35-4K7-5-2-WG-R
4000 K 70 CRI 3414 lm 85 40.0 W Type II-Wall Graze
CY2-35-4K7-5-3-PB-R
4000 K 70 CRI 2577 lm 64 40.0 W Type III-Pencil Beam
CY2-35-4K7-5-3-SP-R
4000 K 70 CRI 3318 lm 83 40.0 W Type III-Spot/Column
CY2-35-4K7-5-3-WG-R
4000 K 70 CRI 3482 lm 87 40.0 W Type III-Wall Graze
CY2-35-4K7-5-4-PB-R
4000 K 70 CRI 2456 lm 61 40.0 W Type IV-Pencil Beam
CY2-35-4K7-5-4-SP-R
4000 K 70 CRI 3197 lm 80 40.0 W Type IV-Spot/Column
CY2-35-4K7-5-4-WG-R
4000 K 70 CRI 3361 lm 84 40.0 W Type IV-Wall Graze
CY2-35-5K7-1-1-R
5000 K 70 CRI 4011 lm 100 40.0 W Type I
CY2-35-5K7-1-1D-R
5000 K 70 CRI 3519 lm 88 40.0 W Type 1 Diffused
CY2-35-5K7-1-2-R
5000 K 70 CRI 3635 lm 91 40.0 W Type II
CY2-35-5K7-1-2D-R
5000 K 70 CRI 3217 lm 80 40.0 W Type 2 Diffused
CY2-35-5K7-1-3-R
5000 K 70 CRI 3874 lm 97 40.0 W Type III
CY2-35-5K7-1-3D-R
5000 K 70 CRI 3059 lm 76 40.0 W Type 3 Diffused
CY2-35-5K7-1-4-R
5000 K 70 CRI 3553 lm 89 40.0 W Type IV
CY2-35-5K7-1-4D-R
5000 K 70 CRI 3107 lm 78 40.0 W Type 4 Diffused
CY2-35-5K7-1-SP-R
5000 K 70 CRI 3354 lm 84 40.0 W Spot/Column
CY2-35-5K7-1-WG-R
5000 K 70 CRI 3953 lm 99 40.0 W Wall Graze